/* * Copyright (C) 2016 The Android Open Source Project * * Licensed under the Apache License, Version 2.0 (the "License"); * you may not use this file except in compliance with the License. * You may obtain a copy of the License at * * http://www.apache.org/licenses/LICENSE-2.0 * * Unless required by applicable law or agreed to in writing, software * distributed under the License is distributed on an "AS IS" BASIS, * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. * See the License for the specific language governing permissions and * limitations under the License. */ #ifndef _LIBLOG_PORTABILITY_H__ #define _LIBLOG_PORTABILITY_H__ #include #include /* Helpful private sys/cdefs.h like definitions */ /* Declare this library function hidden and internal */ #if defined(_WIN32) #define LIBLOG_HIDDEN #else #define LIBLOG_HIDDEN __attribute__((visibility("hidden"))) #endif /* Declare this library function visible and external */ #if defined(_WIN32) #define LIBLOG_ABI_PUBLIC #else #define LIBLOG_ABI_PUBLIC __attribute__((visibility("default"))) #endif /* Declare this library function visible but private */ #define LIBLOG_ABI_PRIVATE LIBLOG_ABI_PUBLIC /* * Declare this library function as reimplementation. * Prevent circular dependencies, but allow _real_ library to hijack */ #if defined(_WIN32) #define LIBLOG_WEAK static /* Accept that it is totally private */ #else #define LIBLOG_WEAK __attribute__((weak, visibility("default"))) #endif /* possible missing definitions in sys/cdefs.h */ /* DECLS */ #ifndef __BEGIN_DECLS #if defined(__cplusplus) #define __BEGIN_DECLS extern "C" { #define __END_DECLS } #else #define __BEGIN_DECLS #define __END_DECLS #endif #endif /* Unused argument. For C code only, remove symbol name for C++ */ #ifndef __unused #define __unused __attribute__((__unused__)) #endif /* possible missing definitions in unistd.h */ #ifndef TEMP_FAILURE_RETRY /* Used to retry syscalls that can return EINTR. */ #define TEMP_FAILURE_RETRY(exp) \ ({ \ __typeof__(exp) _rc; \ do { \ _rc = (exp); \ } while (_rc == -1 && errno == EINTR); \ _rc; \ }) #endif #endif /* _LIBLOG_PORTABILITY_H__ */