/* * Copyright (C) 2007-2014 The Android Open Source Project * * Licensed under the Apache License, Version 2.0 (the "License"); * you may not use this file except in compliance with the License. * You may obtain a copy of the License at * * http://www.apache.org/licenses/LICENSE-2.0 * * Unless required by applicable law or agreed to in writing, software * distributed under the License is distributed on an "AS IS" BASIS, * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. * See the License for the specific language governing permissions and * limitations under the License. */ #if (FAKE_LOG_DEVICE == 0) #include #endif #include #include #if !defined(_WIN32) #include #endif #include #include #include #include #include #include #include #if (FAKE_LOG_DEVICE == 0) #include #include #endif #include #include #ifdef __BIONIC__ #include #endif #include #include #include #include #include #include #include "log_cdefs.h" #define LOG_BUF_SIZE 1024 #if FAKE_LOG_DEVICE /* This will be defined when building for the host. */ #include "fake_log_device.h" #endif static int __write_to_log_init(log_id_t, struct iovec *vec, size_t nr); static int (*write_to_log)(log_id_t, struct iovec *vec, size_t nr) = __write_to_log_init; #if !defined(_WIN32) static pthread_mutex_t log_init_lock = PTHREAD_MUTEX_INITIALIZER; static void lock() { /* * If we trigger a signal handler in the middle of locked activity and the * signal handler logs a message, we could get into a deadlock state. */ pthread_mutex_lock(&log_init_lock); } static int trylock() { return pthread_mutex_trylock(&log_init_lock); } static void unlock() { pthread_mutex_unlock(&log_init_lock); } #else /* !defined(_WIN32) */ #define lock() ((void)0) #define trylock() (0) /* success */ #define unlock() ((void)0) #endif /* !defined(_WIN32) */ #if FAKE_LOG_DEVICE static int log_fds[(int)LOG_ID_MAX] = { -1, -1, -1, -1, -1, -1 }; #else static int logd_fd = -1; static int pstore_fd = -1; #endif /* * This is used by the C++ code to decide if it should write logs through * the C code. Basically, if /dev/socket/logd is available, we're running in * the simulator rather than a desktop tool and want to use the device. */ static enum { kLogUninitialized, kLogNotAvailable, kLogAvailable } g_log_status = kLogUninitialized; LIBLOG_ABI_PUBLIC int __android_log_dev_available() { if (g_log_status == kLogUninitialized) { if (access("/dev/socket/logdw", W_OK) == 0) g_log_status = kLogAvailable; else g_log_status = kLogNotAvailable; } return (g_log_status == kLogAvailable); } /* log_init_lock assumed */ static int __write_to_log_initialize() { int i, ret = 0; #if FAKE_LOG_DEVICE for (i = 0; i < LOG_ID_MAX; i++) { char buf[sizeof("/dev/log_security")]; snprintf(buf, sizeof(buf), "/dev/log_%s", android_log_id_to_name(i)); log_fds[i] = fakeLogOpen(buf, O_WRONLY); } #else if (pstore_fd < 0) { pstore_fd = TEMP_FAILURE_RETRY(open("/dev/pmsg0", O_WRONLY)); } if (logd_fd < 0) { i = TEMP_FAILURE_RETRY(socket(PF_UNIX, SOCK_DGRAM | SOCK_CLOEXEC, 0)); if (i < 0) { ret = -errno; } else if (TEMP_FAILURE_RETRY(fcntl(i, F_SETFL, O_NONBLOCK)) < 0) { ret = -errno; close(i); } else { struct sockaddr_un un; memset(&un, 0, sizeof(struct sockaddr_un)); un.sun_family = AF_UNIX; strcpy(un.sun_path, "/dev/socket/logdw"); if (TEMP_FAILURE_RETRY(connect(i, (struct sockaddr *)&un, sizeof(struct sockaddr_un))) < 0) { ret = -errno; close(i); } else { logd_fd = i; } } } #endif return ret; } static int __write_to_log_daemon(log_id_t log_id, struct iovec *vec, size_t nr) { ssize_t ret; #if FAKE_LOG_DEVICE int log_fd; if (/*(int)log_id >= 0 &&*/ (int)log_id < (int)LOG_ID_MAX) { log_fd = log_fds[(int)log_id]; } else { return -EBADF; } do { ret = fakeLogWritev(log_fd, vec, nr); if (ret < 0) { ret = -errno; } } while (ret == -EINTR); #else static const unsigned header_length = 2; struct iovec newVec[nr + header_length]; android_log_header_t header; android_pmsg_log_header_t pmsg_header; struct timespec ts; size_t i, payload_size; static uid_t last_uid = AID_ROOT; /* logd *always* starts up as AID_ROOT */ static pid_t last_pid = (pid_t) -1; static atomic_int_fast32_t dropped; static atomic_int_fast32_t dropped_security; if (!nr) { return -EINVAL; } if (last_uid == AID_ROOT) { /* have we called to get the UID yet? */ last_uid = getuid(); } if (last_pid == (pid_t) -1) { last_pid = getpid(); } if (log_id == LOG_ID_SECURITY) { if (vec[0].iov_len < 4) { return -EINVAL; } /* Matches clientHasLogCredentials() in logd */ if ((last_uid != AID_SYSTEM) && (last_uid != AID_ROOT) && (last_uid != AID_LOG)) { uid_t uid = geteuid(); if ((uid != AID_SYSTEM) && (uid != AID_ROOT) && (uid != AID_LOG)) { gid_t gid = getgid(); if ((gid != AID_SYSTEM) && (gid != AID_ROOT) && (gid != AID_LOG)) { gid = getegid(); if ((gid != AID_SYSTEM) && (gid != AID_ROOT) && (gid != AID_LOG)) { int num_groups; gid_t *groups; num_groups = getgroups(0, NULL); if (num_groups <= 0) { return -EPERM; } groups = calloc(num_groups, sizeof(gid_t)); if (!groups) { return -ENOMEM; } num_groups = getgroups(num_groups, groups); while (num_groups > 0) { if (groups[num_groups - 1] == AID_LOG) { break; } --num_groups; } free(groups); if (num_groups <= 0) { return -EPERM; } } } } } if (!__android_log_security()) { atomic_store(&dropped_security, 0); return -EPERM; } } else if (log_id == LOG_ID_EVENTS) { static atomic_uintptr_t map; int ret; const char *tag; EventTagMap *m, *f; if (vec[0].iov_len < 4) { return -EINVAL; } tag = NULL; f = NULL; m = (EventTagMap *)atomic_load(&map); if (!m) { ret = trylock(); m = (EventTagMap *)atomic_load(&map); /* trylock flush cache */ if (!m) { m = android_openEventTagMap(EVENT_TAG_MAP_FILE); if (ret) { /* trylock failed, use local copy, mark for close */ f = m; } else { if (!m) { /* One chance to open map file */ m = (EventTagMap *)(uintptr_t)-1LL; } atomic_store(&map, (uintptr_t)m); } } if (!ret) { /* trylock succeeded, unlock */ unlock(); } } if (m && (m != (EventTagMap *)(uintptr_t)-1LL)) { tag = android_lookupEventTag( m, htole32(((uint32_t *)vec[0].iov_base)[0])); } ret = __android_log_is_loggable(ANDROID_LOG_INFO, tag, ANDROID_LOG_VERBOSE); if (f) { /* local copy marked for close */ android_closeEventTagMap(f); } if (!ret) { return -EPERM; } } else { /* Validate the incoming tag, tag content can not split across iovec */ char prio = ANDROID_LOG_VERBOSE; const char *tag = vec[0].iov_base; size_t len = vec[0].iov_len; if (!tag) { len = 0; } if (len > 0) { prio = *tag; if (len > 1) { --len; ++tag; } else { len = vec[1].iov_len; tag = ((const char *)vec[1].iov_base); if (!tag) { len = 0; } } } /* tag must be nul terminated */ if (strnlen(tag, len) >= len) { tag = NULL; } if (!__android_log_is_loggable(prio, tag, ANDROID_LOG_VERBOSE)) { return -EPERM; } } /* * struct { * // what we provide to pstore * android_pmsg_log_header_t pmsg_header; * // what we provide to socket * android_log_header_t header; * // caller provides * union { * struct { * char prio; * char payload[]; * } string; * struct { * uint32_t tag * char payload[]; * } binary; * }; * }; */ clock_gettime(android_log_clockid(), &ts); pmsg_header.magic = LOGGER_MAGIC; pmsg_header.len = sizeof(pmsg_header) + sizeof(header); pmsg_header.uid = last_uid; pmsg_header.pid = last_pid; header.tid = gettid(); header.realtime.tv_sec = ts.tv_sec; header.realtime.tv_nsec = ts.tv_nsec; newVec[0].iov_base = (unsigned char *) &pmsg_header; newVec[0].iov_len = sizeof(pmsg_header); newVec[1].iov_base = (unsigned char *) &header; newVec[1].iov_len = sizeof(header); if (logd_fd > 0) { int32_t snapshot = atomic_exchange_explicit(&dropped_security, 0, memory_order_relaxed); if (snapshot) { android_log_event_int_t buffer; header.id = LOG_ID_SECURITY; buffer.header.tag = htole32(LIBLOG_LOG_TAG); buffer.payload.type = EVENT_TYPE_INT; buffer.payload.data = htole32(snapshot); newVec[2].iov_base = &buffer; newVec[2].iov_len = sizeof(buffer); ret = TEMP_FAILURE_RETRY(writev(logd_fd, newVec + 1, 2)); if (ret != (ssize_t)(sizeof(header) + sizeof(buffer))) { atomic_fetch_add_explicit(&dropped_security, snapshot, memory_order_relaxed); } } snapshot = atomic_exchange_explicit(&dropped, 0, memory_order_relaxed); if (snapshot && __android_log_is_loggable(ANDROID_LOG_INFO, "liblog", ANDROID_LOG_VERBOSE)) { android_log_event_int_t buffer; header.id = LOG_ID_EVENTS; buffer.header.tag = htole32(LIBLOG_LOG_TAG); buffer.payload.type = EVENT_TYPE_INT; buffer.payload.data = htole32(snapshot); newVec[2].iov_base = &buffer; newVec[2].iov_len = sizeof(buffer); ret = TEMP_FAILURE_RETRY(writev(logd_fd, newVec + 1, 2)); if (ret != (ssize_t)(sizeof(header) + sizeof(buffer))) { atomic_fetch_add_explicit(&dropped, snapshot, memory_order_relaxed); } } } header.id = log_id; for (payload_size = 0, i = header_length; i < nr + header_length; i++) { newVec[i].iov_base = vec[i - header_length].iov_base; payload_size += newVec[i].iov_len = vec[i - header_length].iov_len; if (payload_size > LOGGER_ENTRY_MAX_PAYLOAD) { newVec[i].iov_len -= payload_size - LOGGER_ENTRY_MAX_PAYLOAD; if (newVec[i].iov_len) { ++i; } payload_size = LOGGER_ENTRY_MAX_PAYLOAD; break; } } pmsg_header.len += payload_size; if (pstore_fd >= 0) { TEMP_FAILURE_RETRY(writev(pstore_fd, newVec, i)); } if (last_uid == AID_LOGD) { /* logd, after initialization and priv drop */ /* * ignore log messages we send to ourself (logd). * Such log messages are often generated by libraries we depend on * which use standard Android logging. */ return 0; } if (logd_fd < 0) { return -EBADF; } /* * The write below could be lost, but will never block. * * To logd, we drop the pmsg_header * * ENOTCONN occurs if logd dies. * EAGAIN occurs if logd is overloaded. */ ret = TEMP_FAILURE_RETRY(writev(logd_fd, newVec + 1, i - 1)); if (ret < 0) { ret = -errno; if (ret == -ENOTCONN) { lock(); close(logd_fd); logd_fd = -1; ret = __write_to_log_initialize(); unlock(); if (ret < 0) { return ret; } ret = TEMP_FAILURE_RETRY(writev(logd_fd, newVec + 1, i - 1)); if (ret < 0) { ret = -errno; } } } if (ret > (ssize_t)sizeof(header)) { ret -= sizeof(header); } else if (ret == -EAGAIN) { atomic_fetch_add_explicit(&dropped, 1, memory_order_relaxed); if (log_id == LOG_ID_SECURITY) { atomic_fetch_add_explicit(&dropped_security, 1, memory_order_relaxed); } } #endif return ret; } #if FAKE_LOG_DEVICE static const char *LOG_NAME[LOG_ID_MAX] = { [LOG_ID_MAIN] = "main", [LOG_ID_RADIO] = "radio", [LOG_ID_EVENTS] = "events", [LOG_ID_SYSTEM] = "system", [LOG_ID_CRASH] = "crash", [LOG_ID_SECURITY] = "security", [LOG_ID_KERNEL] = "kernel", }; LIBLOG_ABI_PUBLIC const char *android_log_id_to_name(log_id_t log_id) { if (log_id >= LOG_ID_MAX) { log_id = LOG_ID_MAIN; } return LOG_NAME[log_id]; } #endif static int __write_to_log_init(log_id_t log_id, struct iovec *vec, size_t nr) { lock(); if (write_to_log == __write_to_log_init) { int ret; ret = __write_to_log_initialize(); if (ret < 0) { unlock(); #if (FAKE_LOG_DEVICE == 0) if (pstore_fd >= 0) { __write_to_log_daemon(log_id, vec, nr); } #endif return ret; } write_to_log = __write_to_log_daemon; } unlock(); return write_to_log(log_id, vec, nr); } LIBLOG_ABI_PUBLIC int __android_log_write(int prio, const char *tag, const char *msg) { return __android_log_buf_write(LOG_ID_MAIN, prio, tag, msg); } LIBLOG_ABI_PUBLIC int __android_log_buf_write(int bufID, int prio, const char *tag, const char *msg) { struct iovec vec[3]; char tmp_tag[32]; if (!tag) tag = ""; /* XXX: This needs to go! */ if ((bufID != LOG_ID_RADIO) && (!strcmp(tag, "HTC_RIL") || !strncmp(tag, "RIL", 3) || /* Any log tag with "RIL" as the prefix */ !strncmp(tag, "IMS", 3) || /* Any log tag with "IMS" as the prefix */ !strcmp(tag, "AT") || !strcmp(tag, "GSM") || !strcmp(tag, "STK") || !strcmp(tag, "CDMA") || !strcmp(tag, "PHONE") || !strcmp(tag, "SMS"))) { bufID = LOG_ID_RADIO; /* Inform third party apps/ril/radio.. to use Rlog or RLOG */ snprintf(tmp_tag, sizeof(tmp_tag), "use-Rlog/RLOG-%s", tag); tag = tmp_tag; } #if __BIONIC__ if (prio == ANDROID_LOG_FATAL) { android_set_abort_message(msg); } #endif vec[0].iov_base = (unsigned char *) &prio; vec[0].iov_len = 1; vec[1].iov_base = (void *) tag; vec[1].iov_len = strlen(tag) + 1; vec[2].iov_base = (void *) msg; vec[2].iov_len = strlen(msg) + 1; return write_to_log(bufID, vec, 3); } LIBLOG_ABI_PUBLIC int __android_log_vprint(int prio, const char *tag, const char *fmt, va_list ap) { char buf[LOG_BUF_SIZE]; vsnprintf(buf, LOG_BUF_SIZE, fmt, ap); return __android_log_write(prio, tag, buf); } LIBLOG_ABI_PUBLIC int __android_log_print(int prio, const char *tag, const char *fmt, ...) { va_list ap; char buf[LOG_BUF_SIZE]; va_start(ap, fmt); vsnprintf(buf, LOG_BUF_SIZE, fmt, ap); va_end(ap); return __android_log_write(prio, tag, buf); } LIBLOG_ABI_PUBLIC int __android_log_buf_print(int bufID, int prio, const char *tag, const char *fmt, ...) { va_list ap; char buf[LOG_BUF_SIZE]; va_start(ap, fmt); vsnprintf(buf, LOG_BUF_SIZE, fmt, ap); va_end(ap); return __android_log_buf_write(bufID, prio, tag, buf); } LIBLOG_ABI_PUBLIC void __android_log_assert( const char *cond, const char *tag, const char *fmt, ...) { char buf[LOG_BUF_SIZE]; if (fmt) { va_list ap; va_start(ap, fmt); vsnprintf(buf, LOG_BUF_SIZE, fmt, ap); va_end(ap); } else { /* Msg not provided, log condition. N.B. Do not use cond directly as * format string as it could contain spurious '%' syntax (e.g. * "%d" in "blocks%devs == 0"). */ if (cond) snprintf(buf, LOG_BUF_SIZE, "Assertion failed: %s", cond); else strcpy(buf, "Unspecified assertion failed"); } __android_log_write(ANDROID_LOG_FATAL, tag, buf); abort(); /* abort so we have a chance to debug the situation */ /* NOTREACHED */ } LIBLOG_ABI_PUBLIC int __android_log_bwrite(int32_t tag, const void *payload, size_t len) { struct iovec vec[2]; vec[0].iov_base = &tag; vec[0].iov_len = sizeof(tag); vec[1].iov_base = (void*)payload; vec[1].iov_len = len; return write_to_log(LOG_ID_EVENTS, vec, 2); } LIBLOG_ABI_PUBLIC int __android_log_security_bwrite(int32_t tag, const void *payload, size_t len) { struct iovec vec[2]; vec[0].iov_base = &tag; vec[0].iov_len = sizeof(tag); vec[1].iov_base = (void*)payload; vec[1].iov_len = len; return write_to_log(LOG_ID_SECURITY, vec, 2); } /* * Like __android_log_bwrite, but takes the type as well. Doesn't work * for the general case where we're generating lists of stuff, but very * handy if we just want to dump an integer into the log. */ LIBLOG_ABI_PUBLIC int __android_log_btwrite(int32_t tag, char type, const void *payload, size_t len) { struct iovec vec[3]; vec[0].iov_base = &tag; vec[0].iov_len = sizeof(tag); vec[1].iov_base = &type; vec[1].iov_len = sizeof(type); vec[2].iov_base = (void*)payload; vec[2].iov_len = len; return write_to_log(LOG_ID_EVENTS, vec, 3); } /* * Like __android_log_bwrite, but used for writing strings to the * event log. */ LIBLOG_ABI_PUBLIC int __android_log_bswrite(int32_t tag, const char *payload) { struct iovec vec[4]; char type = EVENT_TYPE_STRING; uint32_t len = strlen(payload); vec[0].iov_base = &tag; vec[0].iov_len = sizeof(tag); vec[1].iov_base = &type; vec[1].iov_len = sizeof(type); vec[2].iov_base = &len; vec[2].iov_len = sizeof(len); vec[3].iov_base = (void*)payload; vec[3].iov_len = len; return write_to_log(LOG_ID_EVENTS, vec, 4); } /* * Like __android_log_security_bwrite, but used for writing strings to the * security log. */ LIBLOG_ABI_PUBLIC int __android_log_security_bswrite(int32_t tag, const char *payload) { struct iovec vec[4]; char type = EVENT_TYPE_STRING; uint32_t len = strlen(payload); vec[0].iov_base = &tag; vec[0].iov_len = sizeof(tag); vec[1].iov_base = &type; vec[1].iov_len = sizeof(type); vec[2].iov_base = &len; vec[2].iov_len = sizeof(len); vec[3].iov_base = (void*)payload; vec[3].iov_len = len; return write_to_log(LOG_ID_SECURITY, vec, 4); }