/* * Copyright (C) 2007-2014 The Android Open Source Project * * Licensed under the Apache License, Version 2.0 (the "License"); * you may not use this file except in compliance with the License. * You may obtain a copy of the License at * * http://www.apache.org/licenses/LICENSE-2.0 * * Unless required by applicable law or agreed to in writing, software * distributed under the License is distributed on an "AS IS" BASIS, * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. * See the License for the specific language governing permissions and * limitations under the License. */ #include #include #ifdef HAVE_PTHREADS #include #endif #include #include #include #include #include #include #include #include #include #include #include #define LOGGER_LOG_MAIN "log/main" #define LOGGER_LOG_RADIO "log/radio" #define LOGGER_LOG_EVENTS "log/events" #define LOGGER_LOG_SYSTEM "log/system" #define LOG_BUF_SIZE 1024 #if FAKE_LOG_DEVICE /* This will be defined when building for the host. */ #include "fake_log_device.h" #define log_open(pathname, flags) fakeLogOpen(pathname, flags) #define log_writev(filedes, vector, count) fakeLogWritev(filedes, vector, count) #define log_close(filedes) fakeLogClose(filedes) #else #define log_open(pathname, flags) open(pathname, (flags) | O_CLOEXEC) #define log_writev(filedes, vector, count) writev(filedes, vector, count) #define log_close(filedes) close(filedes) #endif static int __write_to_log_init(log_id_t, struct iovec *vec, size_t nr); static int (*write_to_log)(log_id_t, struct iovec *vec, size_t nr) = __write_to_log_init; #ifdef HAVE_PTHREADS static pthread_mutex_t log_init_lock = PTHREAD_MUTEX_INITIALIZER; #endif #define UNUSED __attribute__((__unused__)) static int log_fds[(int)LOG_ID_MAX] = { -1, -1, -1, -1 }; /* * This is used by the C++ code to decide if it should write logs through * the C code. Basically, if /dev/log/... is available, we're running in * the simulator rather than a desktop tool and want to use the device. */ static enum { kLogUninitialized, kLogNotAvailable, kLogAvailable } g_log_status = kLogUninitialized; int __android_log_dev_available(void) { if (g_log_status == kLogUninitialized) { if (access("/dev/"LOGGER_LOG_MAIN, W_OK) == 0) g_log_status = kLogAvailable; else g_log_status = kLogNotAvailable; } return (g_log_status == kLogAvailable); } static int __write_to_log_null(log_id_t log_fd UNUSED, struct iovec *vec UNUSED, size_t nr UNUSED) { return -1; } static int __write_to_log_kernel(log_id_t log_id, struct iovec *vec, size_t nr) { ssize_t ret; int log_fd; if (/*(int)log_id >= 0 &&*/ (int)log_id < (int)LOG_ID_MAX) { if (log_id == LOG_ID_CRASH) { log_id = LOG_ID_MAIN; } log_fd = log_fds[(int)log_id]; } else { return -EBADF; } do { ret = log_writev(log_fd, vec, nr); if (ret < 0) { ret = -errno; } } while (ret == -EINTR); return ret; } static int __write_to_log_init(log_id_t log_id, struct iovec *vec, size_t nr) { #ifdef HAVE_PTHREADS pthread_mutex_lock(&log_init_lock); #endif if (write_to_log == __write_to_log_init) { log_fds[LOG_ID_MAIN] = log_open("/dev/"LOGGER_LOG_MAIN, O_WRONLY); log_fds[LOG_ID_RADIO] = log_open("/dev/"LOGGER_LOG_RADIO, O_WRONLY); log_fds[LOG_ID_EVENTS] = log_open("/dev/"LOGGER_LOG_EVENTS, O_WRONLY); log_fds[LOG_ID_SYSTEM] = log_open("/dev/"LOGGER_LOG_SYSTEM, O_WRONLY); write_to_log = __write_to_log_kernel; if (log_fds[LOG_ID_MAIN] < 0 || log_fds[LOG_ID_RADIO] < 0 || log_fds[LOG_ID_EVENTS] < 0) { log_close(log_fds[LOG_ID_MAIN]); log_close(log_fds[LOG_ID_RADIO]); log_close(log_fds[LOG_ID_EVENTS]); log_fds[LOG_ID_MAIN] = -1; log_fds[LOG_ID_RADIO] = -1; log_fds[LOG_ID_EVENTS] = -1; write_to_log = __write_to_log_null; } if (log_fds[LOG_ID_SYSTEM] < 0) { log_fds[LOG_ID_SYSTEM] = log_fds[LOG_ID_MAIN]; } } #ifdef HAVE_PTHREADS pthread_mutex_unlock(&log_init_lock); #endif return write_to_log(log_id, vec, nr); } int __android_log_write(int prio, const char *tag, const char *msg) { struct iovec vec[3]; log_id_t log_id = LOG_ID_MAIN; char tmp_tag[32]; if (!tag) tag = ""; /* XXX: This needs to go! */ if (!strcmp(tag, "HTC_RIL") || !strncmp(tag, "RIL", 3) || /* Any log tag with "RIL" as the prefix */ !strncmp(tag, "IMS", 3) || /* Any log tag with "IMS" as the prefix */ !strcmp(tag, "AT") || !strcmp(tag, "GSM") || !strcmp(tag, "STK") || !strcmp(tag, "CDMA") || !strcmp(tag, "PHONE") || !strcmp(tag, "SMS")) { log_id = LOG_ID_RADIO; /* Inform third party apps/ril/radio.. to use Rlog or RLOG */ snprintf(tmp_tag, sizeof(tmp_tag), "use-Rlog/RLOG-%s", tag); tag = tmp_tag; } #if __BIONIC__ if (prio == ANDROID_LOG_FATAL) { extern void __android_set_abort_message(const char*); __android_set_abort_message(msg); } #endif vec[0].iov_base = (unsigned char *) &prio; vec[0].iov_len = 1; vec[1].iov_base = (void *) tag; vec[1].iov_len = strlen(tag) + 1; vec[2].iov_base = (void *) msg; vec[2].iov_len = strlen(msg) + 1; return write_to_log(log_id, vec, 3); } int __android_log_buf_write(int bufID, int prio, const char *tag, const char *msg) { struct iovec vec[3]; char tmp_tag[32]; if (!tag) tag = ""; /* XXX: This needs to go! */ if ((bufID != LOG_ID_RADIO) && (!strcmp(tag, "HTC_RIL") || !strncmp(tag, "RIL", 3) || /* Any log tag with "RIL" as the prefix */ !strncmp(tag, "IMS", 3) || /* Any log tag with "IMS" as the prefix */ !strcmp(tag, "AT") || !strcmp(tag, "GSM") || !strcmp(tag, "STK") || !strcmp(tag, "CDMA") || !strcmp(tag, "PHONE") || !strcmp(tag, "SMS"))) { bufID = LOG_ID_RADIO; /* Inform third party apps/ril/radio.. to use Rlog or RLOG */ snprintf(tmp_tag, sizeof(tmp_tag), "use-Rlog/RLOG-%s", tag); tag = tmp_tag; } vec[0].iov_base = (unsigned char *) &prio; vec[0].iov_len = 1; vec[1].iov_base = (void *) tag; vec[1].iov_len = strlen(tag) + 1; vec[2].iov_base = (void *) msg; vec[2].iov_len = strlen(msg) + 1; return write_to_log(bufID, vec, 3); } int __android_log_vprint(int prio, const char *tag, const char *fmt, va_list ap) { char buf[LOG_BUF_SIZE]; vsnprintf(buf, LOG_BUF_SIZE, fmt, ap); return __android_log_write(prio, tag, buf); } int __android_log_print(int prio, const char *tag, const char *fmt, ...) { va_list ap; char buf[LOG_BUF_SIZE]; va_start(ap, fmt); vsnprintf(buf, LOG_BUF_SIZE, fmt, ap); va_end(ap); return __android_log_write(prio, tag, buf); } int __android_log_buf_print(int bufID, int prio, const char *tag, const char *fmt, ...) { va_list ap; char buf[LOG_BUF_SIZE]; va_start(ap, fmt); vsnprintf(buf, LOG_BUF_SIZE, fmt, ap); va_end(ap); return __android_log_buf_write(bufID, prio, tag, buf); } void __android_log_assert(const char *cond, const char *tag, const char *fmt, ...) { char buf[LOG_BUF_SIZE]; if (fmt) { va_list ap; va_start(ap, fmt); vsnprintf(buf, LOG_BUF_SIZE, fmt, ap); va_end(ap); } else { /* Msg not provided, log condition. N.B. Do not use cond directly as * format string as it could contain spurious '%' syntax (e.g. * "%d" in "blocks%devs == 0"). */ if (cond) snprintf(buf, LOG_BUF_SIZE, "Assertion failed: %s", cond); else strcpy(buf, "Unspecified assertion failed"); } __android_log_write(ANDROID_LOG_FATAL, tag, buf); __builtin_trap(); /* trap so we have a chance to debug the situation */ /* NOTREACHED */ } int __android_log_bwrite(int32_t tag, const void *payload, size_t len) { struct iovec vec[2]; vec[0].iov_base = &tag; vec[0].iov_len = sizeof(tag); vec[1].iov_base = (void*)payload; vec[1].iov_len = len; return write_to_log(LOG_ID_EVENTS, vec, 2); } /* * Like __android_log_bwrite, but takes the type as well. Doesn't work * for the general case where we're generating lists of stuff, but very * handy if we just want to dump an integer into the log. */ int __android_log_btwrite(int32_t tag, char type, const void *payload, size_t len) { struct iovec vec[3]; vec[0].iov_base = &tag; vec[0].iov_len = sizeof(tag); vec[1].iov_base = &type; vec[1].iov_len = sizeof(type); vec[2].iov_base = (void*)payload; vec[2].iov_len = len; return write_to_log(LOG_ID_EVENTS, vec, 3); }