/* * Copyright (C) 2010 The Android Open Source Project * * Licensed under the Apache License, Version 2.0 (the "License"); * you may not use this file except in compliance with the License. * You may obtain a copy of the License at * * http://www.apache.org/licenses/LICENSE-2.0 * * Unless required by applicable law or agreed to in writing, software * distributed under the License is distributed on an "AS IS" BASIS, * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. * See the License for the specific language governing permissions and * limitations under the License. */ #include #include #include #include #include #include #include #include #include #include #ifndef O_BINARY #define O_BINARY 0 #endif void usage() { fprintf(stderr, "Usage: simg2img \n"); } int main(int argc, char *argv[]) { int in; int out; int i; struct sparse_file *s; if (argc < 3) { usage(); exit(-1); } out = open(argv[argc - 1], O_WRONLY | O_CREAT | O_TRUNC | O_BINARY, 0664); if (out < 0) { fprintf(stderr, "Cannot open output file %s\n", argv[argc - 1]); exit(-1); } for (i = 1; i < argc - 1; i++) { if (strcmp(argv[i], "-") == 0) { in = STDIN_FILENO; } else { in = open(argv[i], O_RDONLY | O_BINARY); if (in < 0) { fprintf(stderr, "Cannot open input file %s\n", argv[i]); exit(-1); } } s = sparse_file_import(in, true, false); if (!s) { fprintf(stderr, "Failed to read sparse file\n"); exit(-1); } if (lseek(out, 0, SEEK_SET) == -1) { perror("lseek failed"); exit(EXIT_FAILURE); } if (sparse_file_write(s, out, false, false, false) < 0) { fprintf(stderr, "Cannot write output file\n"); exit(-1); } sparse_file_destroy(s); close(in); } close(out); exit(0); }