/* * Copyright (C) 2012 The Android Open Source Project * * Licensed under the Apache License, Version 2.0 (the "License"); * you may not use this file except in compliance with the License. * You may obtain a copy of the License at * * http://www.apache.org/licenses/LICENSE-2.0 * * Unless required by applicable law or agreed to in writing, software * distributed under the License is distributed on an "AS IS" BASIS, * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. * See the License for the specific language governing permissions and * limitations under the License. */ #define LOG_TAG "libsuspend" #include #include #include #include "autosuspend_ops.h" static struct autosuspend_ops* autosuspend_ops = NULL; static bool autosuspend_enabled; static int autosuspend_init(void) { if (autosuspend_ops != NULL) { return 0; } autosuspend_ops = autosuspend_wakeup_count_init(); if (autosuspend_ops == NULL) { ALOGE("failed to initialize autosuspend"); return -1; } ALOGV("autosuspend initialized"); return 0; } int autosuspend_enable(void) { int ret; ret = autosuspend_init(); if (ret) { return ret; } ALOGV("autosuspend_enable"); if (autosuspend_enabled) { return 0; } ret = autosuspend_ops->enable(); if (ret) { return ret; } autosuspend_enabled = true; return 0; } int autosuspend_disable(void) { int ret; ret = autosuspend_init(); if (ret) { return ret; } ALOGV("autosuspend_disable"); if (!autosuspend_enabled) { return 0; } ret = autosuspend_ops->disable(); if (ret) { return ret; } autosuspend_enabled = false; return 0; } int autosuspend_force_suspend(int timeout_ms) { int ret; ret = autosuspend_init(); if (ret) { return ret; } ALOGV("autosuspend_force_suspend"); return autosuspend_ops->force_suspend(timeout_ms); } void autosuspend_set_wakeup_callback(void (*func)(bool success)) { int ret; ret = autosuspend_init(); if (ret) { return; } ALOGV("set_wakeup_callback"); autosuspend_ops->set_wakeup_callback(func); }