/* * Copyright (C) 2015 The Android Open Source Project * * Licensed under the Apache License, Version 2.0 (the "License"); * you may not use this file except in compliance with the License. * You may obtain a copy of the License at * * http://www.apache.org/licenses/LICENSE-2.0 * * Unless required by applicable law or agreed to in writing, software * distributed under the License is distributed on an "AS IS" BASIS, * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. * See the License for the specific language governing permissions and * limitations under the License. */ #include #include #include using namespace android; class SPFoo : public LightRefBase { public: explicit SPFoo(bool* deleted_check) : mDeleted(deleted_check) { *mDeleted = false; } ~SPFoo() { *mDeleted = true; } private: bool* mDeleted; }; TEST(StrongPointer, move) { bool isDeleted; SPFoo* foo = new SPFoo(&isDeleted); ASSERT_EQ(0, foo->getStrongCount()); ASSERT_FALSE(isDeleted) << "Already deleted...?"; sp sp1(foo); ASSERT_EQ(1, foo->getStrongCount()); { sp sp2 = std::move(sp1); ASSERT_EQ(1, foo->getStrongCount()) << "std::move failed, incremented refcnt"; ASSERT_EQ(nullptr, sp1.get()) << "std::move failed, sp1 is still valid"; // The strong count isn't increasing, let's double check the old object // is properly reset and doesn't early delete sp1 = std::move(sp2); } ASSERT_FALSE(isDeleted) << "deleted too early! still has a reference!"; { // Now let's double check it deletes on time sp sp2 = std::move(sp1); } ASSERT_TRUE(isDeleted) << "foo was leaked!"; }