/* * Copyright (C) 2016 The Android Open Source Project * * Licensed under the Apache License, Version 2.0 (the "License"); * you may not use this file except in compliance with the License. * You may obtain a copy of the License at * * http://www.apache.org/licenses/LICENSE-2.0 * * Unless required by applicable law or agreed to in writing, software * distributed under the License is distributed on an "AS IS" BASIS, * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. * See the License for the specific language governing permissions and * limitations under the License. */ #define LOG_TAG "storaged" #define KLOG_LEVEL 6 #include #include #include #include #include #include #include #include #include #include #include #include #include #include #include #include #include #include #include #include #include #include storaged_t storaged; // Function of storaged's main thread void* storaged_main(void* s) { storaged_t* storaged = (storaged_t*)s; storaged->init_battery_service(); LOG_TO(SYSTEM, INFO) << "storaged: Start"; for (;;) { storaged->event_checked(); storaged->pause(); } return NULL; } static void help_message(void) { printf("usage: storaged [OPTION]\n"); printf(" -u --uid Dump uid I/O usage to stdout\n"); printf(" -s --start Start storaged (default)\n"); fflush(stdout); } int main(int argc, char** argv) { int flag_main_service = 0; int flag_dump_uid = 0; int fd_emmc = -1; int opt; for (;;) { int opt_idx = 0; static struct option long_options[] = { {"start", no_argument, 0, 's'}, {"kill", no_argument, 0, 'k'}, {"uid", no_argument, 0, 'u'}, {"help", no_argument, 0, 'h'} }; opt = getopt_long(argc, argv, ":skdhu0", long_options, &opt_idx); if (opt == -1) { break; } switch (opt) { case 's': flag_main_service = 1; break; case 'u': flag_dump_uid = 1; break; case 'h': help_message(); return 0; case '?': default: fprintf(stderr, "no supported option\n"); help_message(); return -1; } } if (argc == 1) { flag_main_service = 1; } if (flag_main_service && flag_dump_uid) { fprintf(stderr, "Invalid arguments. Option \"start\" and \"dump\" cannot be used together.\n"); help_message(); return -1; } if (flag_main_service) { // start main thread static const char mmc0_ext_csd[] = "/d/mmc0/mmc0:0001/ext_csd"; fd_emmc = android_get_control_file(mmc0_ext_csd); if (fd_emmc < 0) fd_emmc = TEMP_FAILURE_RETRY(open(mmc0_ext_csd, O_RDONLY)); storaged.set_privileged_fds(fd_emmc); // Start the main thread of storaged pthread_t storaged_main_thread; errno = pthread_create(&storaged_main_thread, NULL, storaged_main, &storaged); if (errno != 0) { PLOG_TO(SYSTEM, ERROR) << "Failed to create main thread"; return -1; } defaultServiceManager()->addService(String16("storaged"), new Storaged()); android::ProcessState::self()->startThreadPool(); IPCThreadState::self()->joinThreadPool(); pthread_join(storaged_main_thread, NULL); close(fd_emmc); return 0; } if (flag_dump_uid) { sp storaged_service = get_storaged_service(); if (storaged_service == NULL) { fprintf(stderr, "Cannot find storaged service.\nMaybe run storaged --start first?\n"); return -1; } std::vector res = storaged_service->dump_uids(NULL); if (res.size() == 0) { fprintf(stderr, "UID I/O is not readable in this version of kernel.\n"); return 0; } sort_running_uids_info(res); log_console_running_uids_info(res); return 0; } return 0; }