/* * Copyright (C) 2012 The Android Open Source Project * * Licensed under the Apache License, Version 2.0 (the "License"); * you may not use this file except in compliance with the License. * You may obtain a copy of the License at * * http://www.apache.org/licenses/LICENSE-2.0 * * Unless required by applicable law or agreed to in writing, software * distributed under the License is distributed on an "AS IS" BASIS, * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. * See the License for the specific language governing permissions and * limitations under the License. */ #pragma once // clang-format off #define KEYMASTER_PORT "com.android.trusty.keymaster" #define KEYMASTER_MAX_BUFFER_LENGTH 4096 // Commands enum keymaster_command : uint32_t { KEYMASTER_RESP_BIT = 1, KEYMASTER_REQ_SHIFT = 1, KM_GENERATE_KEY = (0 << KEYMASTER_REQ_SHIFT), KM_BEGIN_OPERATION = (1 << KEYMASTER_REQ_SHIFT), KM_UPDATE_OPERATION = (2 << KEYMASTER_REQ_SHIFT), KM_FINISH_OPERATION = (3 << KEYMASTER_REQ_SHIFT), KM_ABORT_OPERATION = (4 << KEYMASTER_REQ_SHIFT), KM_IMPORT_KEY = (5 << KEYMASTER_REQ_SHIFT), KM_EXPORT_KEY = (6 << KEYMASTER_REQ_SHIFT), KM_GET_VERSION = (7 << KEYMASTER_REQ_SHIFT), KM_ADD_RNG_ENTROPY = (8 << KEYMASTER_REQ_SHIFT), KM_GET_SUPPORTED_ALGORITHMS = (9 << KEYMASTER_REQ_SHIFT), KM_GET_SUPPORTED_BLOCK_MODES = (10 << KEYMASTER_REQ_SHIFT), KM_GET_SUPPORTED_PADDING_MODES = (11 << KEYMASTER_REQ_SHIFT), KM_GET_SUPPORTED_DIGESTS = (12 << KEYMASTER_REQ_SHIFT), KM_GET_SUPPORTED_IMPORT_FORMATS = (13 << KEYMASTER_REQ_SHIFT), KM_GET_SUPPORTED_EXPORT_FORMATS = (14 << KEYMASTER_REQ_SHIFT), KM_GET_KEY_CHARACTERISTICS = (15 << KEYMASTER_REQ_SHIFT), KM_ATTEST_KEY = (16 << KEYMASTER_REQ_SHIFT), KM_UPGRADE_KEY = (17 << KEYMASTER_REQ_SHIFT), KM_CONFIGURE = (18 << KEYMASTER_REQ_SHIFT), }; #ifdef __ANDROID__ /** * keymaster_message - Serial header for communicating with KM server * @cmd: the command, one of keymaster_command. * @payload: start of the serialized command specific payload */ struct keymaster_message { uint32_t cmd; uint8_t payload[0]; }; #endif