1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
|
# Copyright (C) 2007 The Android Open Source Project
#
# Licensed under the Apache License, Version 2.0 (the "License");
# you may not use this file except in compliance with the License.
# You may obtain a copy of the License at
#
# http://www.apache.org/licenses/LICENSE-2.0
#
# Unless required by applicable law or agreed to in writing, software
# distributed under the License is distributed on an "AS IS" BASIS,
# WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
# See the License for the specific language governing permissions and
# limitations under the License.
#
# If you don't need to do a full clean build but would like to touch
# a file or delete some intermediate files, add a clean step to the end
# of the list. These steps will only be run once, if they haven't been
# run before.
#
# E.g.:
# $(call add-clean-step, touch -c external/sqlite/sqlite3.h)
# $(call add-clean-step, rm -rf $(PRODUCT_OUT)/obj/STATIC_LIBRARIES/libz_intermediates)
#
# Always use "touch -c" and "rm -f" or "rm -rf" to gracefully deal with
# files that are missing or have been moved.
#
# Use $(PRODUCT_OUT) to get to the "out/target/product/blah/" directory.
# Use $(OUT_DIR) to refer to the "out" directory.
#
# If you need to re-do something that's already mentioned, just copy
# the command and add it to the bottom of the list. E.g., if a change
# that you made last week required touching a file and a change you
# made today requires touching the same file, just copy the old
# touch step and add it to the end of the list.
#
# ************************************************
# NEWER CLEAN STEPS MUST BE AT THE END OF THE LIST
# ************************************************
# For example:
#$(call add-clean-step, rm -rf $(OUT_DIR)/target/common/obj/APPS/AndroidTests_intermediates)
#$(call add-clean-step, rm -rf $(OUT_DIR)/target/common/obj/JAVA_LIBRARIES/core_intermediates)
#$(call add-clean-step, find $(OUT_DIR) -type f -name "IGTalkSession*" -print0 | xargs -0 rm -f)
#$(call add-clean-step, rm -rf $(PRODUCT_OUT)/data/*)
# ************************************************
# NEWER CLEAN STEPS MUST BE AT THE END OF THE LIST
# ************************************************
$(call add-clean-step, rm -rf $(PRODUCT_OUT)/root/init.rc)
$(call add-clean-step, rm -rf $(PRODUCT_OUT)/root/init.rc)
$(call add-clean-step, rm -rf $(PRODUCT_OUT)/system/bin/reboot)
$(call add-clean-step, rm -rf $(PRODUCT_OUT)/root/default.prop)
$(call add-clean-step, rm -rf $(PRODUCT_OUT)/recovery/root/default.prop)
$(call add-clean-step, rm -rf $(PRODUCT_OUT)/obj/EXECUTABLES/lmkd_intermediates/import_includes)
$(call add-clean-step, rm -rf $(PRODUCT_OUT)/obj/SHARED_LIBRARIES/libsysutils_intermediates/import_includes)
$(call add-clean-step, rm -rf $(PRODUCT_OUT)/system/bin/grep $(PRODUCT_OUT)/system/bin/toolbox)
$(call add-clean-step, rm -rf $(PRODUCT_OUT)/system/lib/hw/gatekeeper.$(TARGET_DEVICE).so)
$(call add-clean-step, rm -rf $(PRODUCT_OUT)/system/lib64/hw/gatekeeper.$(TARGET_DEVICE).so)
$(call add-clean-step, rm -rf $(PRODUCT_OUT)/root/vendor)
$(call add-clean-step, rm -rf $(PRODUCT_OUT)/root/init.rc)
$(call add-clean-step, rm -rf $(PRODUCT_OUT)/root/root)
|