summaryrefslogtreecommitdiffstats
blob: 4f19d478360fbfa8b591e1b8de7036c517f13c98 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
# Copyright 2005 The Android Open Source Project
#
# Android.mk for adb
#

LOCAL_PATH:= $(call my-dir)

ADB_CLANG :=

# libadb
# =========================================================

# Much of adb is duplicated in bootable/recovery/minadb and fastboot. Changes
# made to adb rarely get ported to the other two, so the trees have diverged a
# bit. We'd like to stop this because it is a maintenance nightmare, but the
# divergence makes this difficult to do all at once. For now, we will start
# small by moving common files into a static library. Hopefully some day we can
# get enough of adb in here that we no longer need minadb. https://b/17626262
LIBADB_SRC_FILES := \
    adb.cpp \
    adb_auth.cpp \
    adb_io.cpp \
    adb_listeners.cpp \
    sockets.cpp \
    transport.cpp \
    transport_local.cpp \
    transport_usb.cpp \

LIBADB_CFLAGS := \
    -Wall -Werror \
    -Wno-unused-parameter \
    -Wno-missing-field-initializers \
    -fvisibility=hidden \

LIBADB_darwin_SRC_FILES := \
    fdevent.cpp \
    get_my_path_darwin.c \
    usb_osx.c \

LIBADB_linux_SRC_FILES := \
    fdevent.cpp \
    get_my_path_linux.cpp \
    usb_linux.cpp \

LIBADB_windows_SRC_FILES := \
    get_my_path_windows.cpp \
    sysdeps_win32.c \
    usb_windows.cpp \

include $(CLEAR_VARS)
LOCAL_CLANG := $(ADB_CLANG)
LOCAL_MODULE := libadbd
LOCAL_CFLAGS := $(LIBADB_CFLAGS) -DADB_HOST=0
LOCAL_SRC_FILES := \
    $(LIBADB_SRC_FILES) \
    adb_auth_client.cpp \
    fdevent.cpp \
    jdwp_service.cpp \
    qemu_tracing.cpp \
    usb_linux_client.c \

include $(BUILD_STATIC_LIBRARY)

include $(CLEAR_VARS)
LOCAL_CLANG := $(ADB_CLANG)
LOCAL_MODULE := libadb
LOCAL_CFLAGS := $(LIBADB_CFLAGS) -DADB_HOST=1
LOCAL_SRC_FILES := \
    $(LIBADB_SRC_FILES) \
    $(LIBADB_$(HOST_OS)_SRC_FILES) \
    adb_auth_host.cpp \

# Even though we're building a static library (and thus there's no link step for
# this to take effect), this adds the SSL includes to our path.
LOCAL_STATIC_LIBRARIES := libcrypto_static

ifeq ($(HOST_OS),windows)
    LOCAL_C_INCLUDES += development/host/windows/usb/api/
endif

include $(BUILD_HOST_STATIC_LIBRARY)

LIBADB_TEST_SRCS := \
    adb_io_test.cpp \
    transport_test.cpp \

include $(CLEAR_VARS)
LOCAL_CLANG := $(ADB_CLANG)
LOCAL_MODULE := adbd_test
LOCAL_CFLAGS := -DADB_HOST=0 $(LIBADB_CFLAGS)
LOCAL_SRC_FILES := $(LIBADB_TEST_SRCS)
LOCAL_STATIC_LIBRARIES := libadbd
LOCAL_SHARED_LIBRARIES := liblog libbase libcutils
include $(BUILD_NATIVE_TEST)

include $(CLEAR_VARS)
LOCAL_CLANG := $(ADB_CLANG)
LOCAL_MODULE := adb_test
LOCAL_CFLAGS := -DADB_HOST=1 $(LIBADB_CFLAGS)
LOCAL_SRC_FILES := $(LIBADB_TEST_SRCS) services.cpp
LOCAL_SHARED_LIBRARIES := liblog libbase
LOCAL_STATIC_LIBRARIES := \
    libadb \
    libcrypto_static \
    libcutils \

ifeq ($(HOST_OS),linux)
  LOCAL_LDLIBS += -lrt -ldl -lpthread
endif

include $(BUILD_HOST_NATIVE_TEST)

# adb host tool
# =========================================================
include $(CLEAR_VARS)

ifeq ($(HOST_OS),linux)
  LOCAL_LDLIBS += -lrt -ldl -lpthread
  LOCAL_CFLAGS += -DWORKAROUND_BUG6558362
endif

ifeq ($(HOST_OS),darwin)
  LOCAL_LDLIBS += -lpthread -framework CoreFoundation -framework IOKit -framework Carbon
  LOCAL_CFLAGS += -Wno-sizeof-pointer-memaccess -Wno-unused-parameter
endif

ifeq ($(HOST_OS),windows)
  EXTRA_STATIC_LIBS := AdbWinApi
  ifneq ($(strip $(USE_MINGW)),)
    # MinGW under Linux case
    LOCAL_LDLIBS += -lws2_32 -lgdi32
    USE_SYSDEPS_WIN32 := 1
  endif
endif

LOCAL_CLANG := $(ADB_CLANG)

LOCAL_SRC_FILES := \
    adb_main.cpp \
    console.cpp \
    commandline.cpp \
    adb_client.cpp \
    services.cpp \
    file_sync_client.cpp \

LOCAL_CFLAGS += \
    -Wall -Werror \
    -Wno-unused-parameter \
    -D_GNU_SOURCE \
    -DADB_HOST=1 \

LOCAL_MODULE := adb
LOCAL_MODULE_TAGS := debug

LOCAL_STATIC_LIBRARIES := \
    libadb \
    libcrypto_static \
    $(EXTRA_STATIC_LIBS) \

ifeq ($(USE_SYSDEPS_WIN32),)
    LOCAL_STATIC_LIBRARIES += libcutils
endif

LOCAL_ADDITIONAL_DEPENDENCIES := $(LOCAL_PATH)/Android.mk
include $(BUILD_HOST_EXECUTABLE)

$(call dist-for-goals,dist_files sdk,$(LOCAL_BUILT_MODULE))

ifeq ($(HOST_OS),windows)
$(LOCAL_INSTALLED_MODULE): \
    $(HOST_OUT_EXECUTABLES)/AdbWinApi.dll \
    $(HOST_OUT_EXECUTABLES)/AdbWinUsbApi.dll
endif


# adbd device daemon
# =========================================================

include $(CLEAR_VARS)

LOCAL_CLANG := $(ADB_CLANG)

LOCAL_SRC_FILES := \
    adb_main.cpp \
    services.cpp \
    file_sync_service.cpp \
    framebuffer_service.cpp \
    remount_service.cpp \
    set_verity_enable_state_service.cpp \

LOCAL_CFLAGS := \
    -DADB_HOST=0 \
    -D_GNU_SOURCE \
    -Wall -Werror \
    -Wno-unused-parameter \
    -Wno-deprecated-declarations \

ifneq (,$(filter userdebug eng,$(TARGET_BUILD_VARIANT)))
LOCAL_CFLAGS += -DALLOW_ADBD_ROOT=1
endif

ifneq (,$(filter userdebug eng,$(TARGET_BUILD_VARIANT)))
LOCAL_CFLAGS += -DALLOW_ADBD_DISABLE_VERITY=1
endif

LOCAL_MODULE := adbd

LOCAL_FORCE_STATIC_EXECUTABLE := true
LOCAL_MODULE_PATH := $(TARGET_ROOT_OUT_SBIN)
LOCAL_UNSTRIPPED_PATH := $(TARGET_ROOT_OUT_SBIN_UNSTRIPPED)
LOCAL_C_INCLUDES += system/extras/ext4_utils

LOCAL_STATIC_LIBRARIES := \
    libadbd \
    libbase \
    libfs_mgr \
    liblog \
    libcutils \
    libc \
    libmincrypt \
    libselinux \
    libext4_utils_static \

LOCAL_ADDITIONAL_DEPENDENCIES := $(LOCAL_PATH)/Android.mk

include $(BUILD_EXECUTABLE)