summaryrefslogtreecommitdiffstats
blob: 2ac9335367703f6df253fa78dbfe2c41e6c9685a (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
# Copyright 2005 The Android Open Source Project
#
# Android.mk for adb
#

LOCAL_PATH:= $(call my-dir)

# adb host tool
# =========================================================
include $(CLEAR_VARS)

# Default to a virtual (sockets) usb interface
USB_SRCS :=
EXTRA_SRCS :=

ifeq ($(HOST_OS),linux)
  USB_SRCS := usb_linux.c
  EXTRA_SRCS := get_my_path_linux.c
  LOCAL_LDLIBS += -lrt -lncurses -lpthread
endif

ifeq ($(HOST_OS),darwin)
  USB_SRCS := usb_osx.c
  EXTRA_SRCS := get_my_path_darwin.c
  LOCAL_LDLIBS += -lpthread -framework CoreFoundation -framework IOKit -framework Carbon
endif

ifeq ($(HOST_OS),freebsd)
  USB_SRCS := usb_libusb.c
  EXTRA_SRCS := get_my_path_freebsd.c
  LOCAL_LDLIBS += -lpthread -lusb
endif

ifeq ($(HOST_OS),windows)
  USB_SRCS := usb_windows.c
  EXTRA_SRCS := get_my_path_windows.c
  EXTRA_STATIC_LIBS := AdbWinApi
  ifneq ($(strip $(USE_CYGWIN)),)
    # Pure cygwin case
    LOCAL_LDLIBS += -lpthread
    LOCAL_C_INCLUDES += /usr/include/w32api/ddk
  endif
  ifneq ($(strip $(USE_MINGW)),)
    # MinGW under Linux case
    LOCAL_LDLIBS += -lws2_32
    USE_SYSDEPS_WIN32 := 1
    LOCAL_C_INCLUDES += /usr/i586-mingw32msvc/include/ddk
  endif
  LOCAL_C_INCLUDES += development/host/windows/usb/api/
endif

LOCAL_SRC_FILES := \
	adb.c \
	console.c \
	transport.c \
	transport_local.c \
	transport_usb.c \
	commandline.c \
	adb_client.c \
	sockets.c \
	services.c \
	file_sync_client.c \
	$(EXTRA_SRCS) \
	$(USB_SRCS) \
	utils.c \
	usb_vendors.c


ifneq ($(USE_SYSDEPS_WIN32),)
  LOCAL_SRC_FILES += sysdeps_win32.c
else
  LOCAL_SRC_FILES += fdevent.c
endif

LOCAL_CFLAGS += -O2 -g -DADB_HOST=1  -Wall -Wno-unused-parameter
LOCAL_CFLAGS += -D_XOPEN_SOURCE -D_GNU_SOURCE
LOCAL_MODULE := adb

LOCAL_STATIC_LIBRARIES := libzipfile libunz $(EXTRA_STATIC_LIBS)
ifeq ($(USE_SYSDEPS_WIN32),)
	LOCAL_STATIC_LIBRARIES += libcutils
endif

include $(BUILD_HOST_EXECUTABLE)

$(call dist-for-goals,dist_files,$(LOCAL_BUILT_MODULE))

ifeq ($(HOST_OS),windows)
$(LOCAL_INSTALLED_MODULE): \
    $(HOST_OUT_EXECUTABLES)/AdbWinApi.dll \
    $(HOST_OUT_EXECUTABLES)/AdbWinUsbApi.dll
endif


# adbd device daemon
# =========================================================

# build adbd in all non-simulator builds
BUILD_ADBD := false
ifneq ($(TARGET_SIMULATOR),true)
    BUILD_ADBD := true
endif

# build adbd for the Linux simulator build
# so we can use it to test the adb USB gadget driver on x86
#ifeq ($(HOST_OS),linux)
#    BUILD_ADBD := true
#endif


ifeq ($(BUILD_ADBD),true)
include $(CLEAR_VARS)

LOCAL_SRC_FILES := \
	adb.c \
	backup_service.c \
	fdevent.c \
	transport.c \
	transport_local.c \
	transport_usb.c \
	sockets.c \
	services.c \
	file_sync_service.c \
	jdwp_service.c \
	framebuffer_service.c \
	remount_service.c \
	usb_linux_client.c \
	log_service.c \
	utils.c

LOCAL_CFLAGS := -O2 -g -DADB_HOST=0 -Wall -Wno-unused-parameter
LOCAL_CFLAGS += -D_XOPEN_SOURCE -D_GNU_SOURCE

# TODO: This should probably be board specific, whether or not the kernel has
# the gadget driver; rather than relying on the architecture type.
ifeq ($(TARGET_ARCH),arm)
LOCAL_CFLAGS += -DANDROID_GADGET=1
endif

LOCAL_MODULE := adbd

LOCAL_FORCE_STATIC_EXECUTABLE := true
LOCAL_MODULE_PATH := $(TARGET_ROOT_OUT_SBIN)
LOCAL_UNSTRIPPED_PATH := $(TARGET_ROOT_OUT_SBIN_UNSTRIPPED)

ifeq ($(TARGET_SIMULATOR),true)
  LOCAL_STATIC_LIBRARIES := libcutils
  LOCAL_LDLIBS += -lpthread
  include $(BUILD_HOST_EXECUTABLE)
else
  LOCAL_STATIC_LIBRARIES := libcutils libc
  include $(BUILD_EXECUTABLE)
endif

endif


# adb host tool for device-as-host
# =========================================================
ifneq ($(TARGET_SIMULATOR),true)
ifneq ($(SDK_ONLY),true)
include $(CLEAR_VARS)

LOCAL_LDLIBS := -lrt -lncurses -lpthread

LOCAL_SRC_FILES := \
	adb.c \
	console.c \
	transport.c \
	transport_local.c \
	transport_usb.c \
	commandline.c \
	adb_client.c \
	sockets.c \
	services.c \
	file_sync_client.c \
	get_my_path_linux.c \
	usb_linux.c \
	utils.c \
	usb_vendors.c \
	fdevent.c

LOCAL_CFLAGS := \
	-O2 \
	-g \
	-DADB_HOST=1 \
	-DADB_HOST_ON_TARGET=1 \
	-Wall \
	-Wno-unused-parameter \
	-D_XOPEN_SOURCE \
	-D_GNU_SOURCE

LOCAL_MODULE := adb

LOCAL_STATIC_LIBRARIES := libzipfile libunz libcutils

include $(BUILD_EXECUTABLE)
endif
endif