1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
|
# Copyright 2005 The Android Open Source Project
#
# Android.mk for adb
#
LOCAL_PATH:= $(call my-dir)
# libadb
# =========================================================
# Much of adb is duplicated in bootable/recovery/minadb and fastboot. Changes
# made to adb rarely get ported to the other two, so the trees have diverged a
# bit. We'd like to stop this because it is a maintenance nightmare, but the
# divergence makes this difficult to do all at once. For now, we will start
# small by moving common files into a static library. Hopefully some day we can
# get enough of adb in here that we no longer need minadb. https://b/17626262
LIBADB_SRC_FILES :=
LIBADB_C_FLAGS := -Wall -Werror -D_XOPEN_SOURCE -D_GNU_SOURCE
include $(CLEAR_VARS)
LOCAL_MODULE := libadb
LOCAL_CFLAGS := $(LIBADB_CFLAGS) -DADB_HOST=0
LOCAL_SRC_FILES := $(LIBADB_SRC_FILES) fdevent.cpp
include $(BUILD_STATIC_LIBRARY)
include $(CLEAR_VARS)
LOCAL_MODULE := libadb
LOCAL_CFLAGS := $(LIBADB_CFLAGS) -DADB_HOST=1
LOCAL_SRC_FILES := $(LIBADB_SRC_FILES)
ifeq ($(HOST_OS),windows)
LOCAL_SRC_FILES += sysdeps_win32.c
else
LOCAL_SRC_FILES += fdevent.cpp
endif
include $(BUILD_HOST_STATIC_LIBRARY)
# adb host tool
# =========================================================
include $(CLEAR_VARS)
# Default to a virtual (sockets) usb interface
USB_SRCS :=
EXTRA_SRCS :=
ifeq ($(HOST_OS),linux)
USB_SRCS := usb_linux.c
EXTRA_SRCS := get_my_path_linux.c
LOCAL_LDLIBS += -lrt -ldl -lpthread
LOCAL_CFLAGS += -DWORKAROUND_BUG6558362
endif
ifeq ($(HOST_OS),darwin)
USB_SRCS := usb_osx.c
EXTRA_SRCS := get_my_path_darwin.c
LOCAL_LDLIBS += -lpthread -framework CoreFoundation -framework IOKit -framework Carbon
LOCAL_CFLAGS += -Wno-sizeof-pointer-memaccess -Wno-unused-parameter
endif
ifeq ($(HOST_OS),freebsd)
USB_SRCS := usb_libusb.c
EXTRA_SRCS := get_my_path_freebsd.c
LOCAL_LDLIBS += -lpthread -lusb
endif
ifeq ($(HOST_OS),windows)
USB_SRCS := usb_windows.c
EXTRA_SRCS := get_my_path_windows.c
EXTRA_STATIC_LIBS := AdbWinApi
ifneq ($(strip $(USE_MINGW)),)
# MinGW under Linux case
LOCAL_LDLIBS += -lws2_32 -lgdi32
USE_SYSDEPS_WIN32 := 1
endif
LOCAL_C_INCLUDES += development/host/windows/usb/api/
endif
LOCAL_SRC_FILES := \
adb.c \
console.c \
transport.c \
transport_local.c \
transport_usb.c \
commandline.c \
adb_client.c \
adb_auth_host.c \
sockets.c \
services.c \
file_sync_client.c \
$(EXTRA_SRCS) \
$(USB_SRCS) \
ifneq ($(USE_SYSDEPS_WIN32),)
LOCAL_SRC_FILES += sysdeps_win32.c
endif
LOCAL_CFLAGS += -O2 -g -DADB_HOST=1 -Wall -Wno-unused-parameter -Werror
LOCAL_CFLAGS += -D_XOPEN_SOURCE -D_GNU_SOURCE
LOCAL_MODULE := adb
LOCAL_MODULE_TAGS := debug
LOCAL_STATIC_LIBRARIES := \
libadb \
libzipfile \
libcrypto_static \
$(EXTRA_STATIC_LIBS) \
ifeq ($(USE_SYSDEPS_WIN32),)
LOCAL_STATIC_LIBRARIES += libcutils
endif
LOCAL_ADDITIONAL_DEPENDENCIES := $(LOCAL_PATH)/Android.mk
include $(BUILD_HOST_EXECUTABLE)
$(call dist-for-goals,dist_files sdk,$(LOCAL_BUILT_MODULE))
ifeq ($(HOST_OS),windows)
$(LOCAL_INSTALLED_MODULE): \
$(HOST_OUT_EXECUTABLES)/AdbWinApi.dll \
$(HOST_OUT_EXECUTABLES)/AdbWinUsbApi.dll
endif
# adbd device daemon
# =========================================================
include $(CLEAR_VARS)
LOCAL_SRC_FILES := \
adb.c \
transport.c \
transport_local.c \
transport_usb.c \
adb_auth_client.c \
sockets.c \
services.c \
file_sync_service.c \
jdwp_service.c \
framebuffer_service.c \
remount_service.c \
set_verity_enable_state_service.c \
usb_linux_client.c
LOCAL_CFLAGS := \
-O2 \
-g \
-DADB_HOST=0 \
-D_XOPEN_SOURCE \
-D_GNU_SOURCE \
-Wall -Wno-unused-parameter -Werror -Wno-deprecated-declarations \
ifneq (,$(filter userdebug eng,$(TARGET_BUILD_VARIANT)))
LOCAL_CFLAGS += -DALLOW_ADBD_ROOT=1
endif
ifneq (,$(filter userdebug,$(TARGET_BUILD_VARIANT)))
LOCAL_CFLAGS += -DALLOW_ADBD_DISABLE_VERITY=1
endif
LOCAL_MODULE := adbd
LOCAL_FORCE_STATIC_EXECUTABLE := true
LOCAL_MODULE_PATH := $(TARGET_ROOT_OUT_SBIN)
LOCAL_UNSTRIPPED_PATH := $(TARGET_ROOT_OUT_SBIN_UNSTRIPPED)
LOCAL_C_INCLUDES += system/extras/ext4_utils system/core/fs_mgr/include
LOCAL_STATIC_LIBRARIES := \
libadb \
libfs_mgr \
liblog \
libcutils \
libc \
libmincrypt \
libselinux \
libext4_utils_static \
LOCAL_ADDITIONAL_DEPENDENCIES := $(LOCAL_PATH)/Android.mk
include $(BUILD_EXECUTABLE)
|