summaryrefslogtreecommitdiffstats
blob: 7adb26213e96b1647d9ac4b1054a3b616f7938d9 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
408
409
410
411
412
413
414
415
416
417
418
419
420
421
422
423
424
425
426
427
428
429
430
431
432
433
434
435
436
437
438
439
440
441
442
443
444
445
446
447
448
449
450
451
452
453
454
455
456
457
458
459
460
461
462
463
464
465
466
467
468
469
470
471
472
473
474
475
476
477
478
479
480
481
482
483
484
485
486
487
488
489
490
491
492
493
494
495
496
497
498
499
500
501
502
503
504
505
506
507
508
509
510
511
512
513
514
515
516
517
518
519
/*
 * Copyright (C) 2016 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

#include "usb.h"

#include "sysdeps.h"

#include <stdint.h>

#include <atomic>
#include <chrono>
#include <memory>
#include <mutex>
#include <string>
#include <thread>
#include <unordered_map>

#include <libusb/libusb.h>

#include <android-base/file.h>
#include <android-base/logging.h>
#include <android-base/quick_exit.h>
#include <android-base/stringprintf.h>
#include <android-base/strings.h>

#include "adb.h"
#include "transport.h"
#include "usb.h"

using namespace std::literals;

using android::base::StringPrintf;

// RAII wrappers for libusb.
struct ConfigDescriptorDeleter {
    void operator()(libusb_config_descriptor* desc) {
        libusb_free_config_descriptor(desc);
    }
};

using unique_config_descriptor = std::unique_ptr<libusb_config_descriptor, ConfigDescriptorDeleter>;

struct DeviceHandleDeleter {
    void operator()(libusb_device_handle* h) {
        libusb_close(h);
    }
};

using unique_device_handle = std::unique_ptr<libusb_device_handle, DeviceHandleDeleter>;

struct transfer_info {
    transfer_info(const char* name, uint16_t zero_mask) :
        name(name),
        transfer(libusb_alloc_transfer(0)),
        zero_mask(zero_mask)
    {
    }

    ~transfer_info() {
        libusb_free_transfer(transfer);
    }

    const char* name;
    libusb_transfer* transfer;
    bool transfer_complete;
    std::condition_variable cv;
    std::mutex mutex;
    uint16_t zero_mask;

    void Notify() {
        LOG(DEBUG) << "notifying " << name << " transfer complete";
        transfer_complete = true;
        cv.notify_one();
    }
};

namespace libusb {
struct usb_handle : public ::usb_handle {
    usb_handle(const std::string& device_address, const std::string& serial,
               unique_device_handle&& device_handle, uint8_t interface, uint8_t bulk_in,
               uint8_t bulk_out, size_t zero_mask)
        : device_address(device_address),
          serial(serial),
          closing(false),
          device_handle(device_handle.release()),
          read("read", zero_mask),
          write("write", zero_mask),
          interface(interface),
          bulk_in(bulk_in),
          bulk_out(bulk_out) {
    }

    ~usb_handle() {
        Close();
    }

    void Close() {
        std::unique_lock<std::mutex> lock(device_handle_mutex);
        // Cancelling transfers will trigger more Closes, so make sure this only happens once.
        if (closing) {
            return;
        }
        closing = true;

        // Make sure that no new transfers come in.
        libusb_device_handle* handle = device_handle;
        if (!handle) {
            return;
        }

        device_handle = nullptr;

        // Cancel already dispatched transfers.
        libusb_cancel_transfer(read.transfer);
        libusb_cancel_transfer(write.transfer);

        libusb_release_interface(handle, interface);
        libusb_close(handle);
    }

    std::string device_address;
    std::string serial;

    std::atomic<bool> closing;
    std::mutex device_handle_mutex;
    libusb_device_handle* device_handle;

    transfer_info read;
    transfer_info write;

    uint8_t interface;
    uint8_t bulk_in;
    uint8_t bulk_out;
};

static auto& usb_handles = *new std::unordered_map<std::string, std::unique_ptr<usb_handle>>();
static auto& usb_handles_mutex = *new std::mutex();

static std::thread* device_poll_thread = nullptr;
static std::atomic<bool> terminate_device_poll_thread(false);

static std::string get_device_address(libusb_device* device) {
    return StringPrintf("usb:%d:%d", libusb_get_bus_number(device),
                        libusb_get_device_address(device));
}

static bool endpoint_is_output(uint8_t endpoint) {
    return (endpoint & LIBUSB_ENDPOINT_DIR_MASK) == LIBUSB_ENDPOINT_OUT;
}

static bool should_perform_zero_transfer(uint8_t endpoint, size_t write_length, uint16_t zero_mask) {
    return endpoint_is_output(endpoint) && write_length != 0 && zero_mask != 0 &&
           (write_length & zero_mask) == 0;
}

static void poll_for_devices() {
    libusb_device** list;
    adb_thread_setname("device poll");
    while (!terminate_device_poll_thread) {
        const ssize_t device_count = libusb_get_device_list(nullptr, &list);

        LOG(VERBOSE) << "found " << device_count << " attached devices";

        for (ssize_t i = 0; i < device_count; ++i) {
            libusb_device* device = list[i];
            std::string device_address = get_device_address(device);
            std::string device_serial;

            // Figure out if we want to open the device.
            libusb_device_descriptor device_desc;
            int rc = libusb_get_device_descriptor(device, &device_desc);
            if (rc != 0) {
                LOG(WARNING) << "failed to get device descriptor for device at " << device_address
                             << ": " << libusb_error_name(rc);
            }

            if (device_desc.bDeviceClass != LIBUSB_CLASS_PER_INTERFACE) {
                // Assume that all Android devices have the device class set to per interface.
                // TODO: Is this assumption valid?
                LOG(VERBOSE) << "skipping device with incorrect class at " << device_address;
                continue;
            }

            libusb_config_descriptor* config_raw;
            rc = libusb_get_active_config_descriptor(device, &config_raw);
            if (rc != 0) {
                LOG(WARNING) << "failed to get active config descriptor for device at "
                             << device_address << ": " << libusb_error_name(rc);
                continue;
            }
            const unique_config_descriptor config(config_raw);

            // Use size_t for interface_num so <iostream>s don't mangle it.
            size_t interface_num;
            uint16_t zero_mask;
            uint8_t bulk_in = 0, bulk_out = 0;
            bool found_adb = false;

            for (interface_num = 0; interface_num < config->bNumInterfaces; ++interface_num) {
                const libusb_interface& interface = config->interface[interface_num];
                if (interface.num_altsetting != 1) {
                    // Assume that interfaces with alternate settings aren't adb interfaces.
                    // TODO: Is this assumption valid?
                    LOG(VERBOSE) << "skipping interface with incorrect num_altsetting at "
                                 << device_address << " (interface " << interface_num << ")";
                    continue;
                }

                const libusb_interface_descriptor& interface_desc = interface.altsetting[0];
                if (!is_adb_interface(interface_desc.bInterfaceClass,
                                      interface_desc.bInterfaceSubClass,
                                      interface_desc.bInterfaceProtocol)) {
                    LOG(VERBOSE) << "skipping non-adb interface at " << device_address
                                 << " (interface " << interface_num << ")";
                    continue;
                }

                LOG(VERBOSE) << "found potential adb interface at " << device_address
                             << " (interface " << interface_num << ")";

                bool found_in = false;
                bool found_out = false;
                for (size_t endpoint_num = 0; endpoint_num < interface_desc.bNumEndpoints;
                     ++endpoint_num) {
                    const auto& endpoint_desc = interface_desc.endpoint[endpoint_num];
                    const uint8_t endpoint_addr = endpoint_desc.bEndpointAddress;
                    const uint8_t endpoint_attr = endpoint_desc.bmAttributes;

                    const uint8_t transfer_type = endpoint_attr & LIBUSB_TRANSFER_TYPE_MASK;

                    if (transfer_type != LIBUSB_TRANSFER_TYPE_BULK) {
                        continue;
                    }

                    if (endpoint_is_output(endpoint_addr) && !found_out) {
                        found_out = true;
                        bulk_out = endpoint_addr;
                        zero_mask = endpoint_desc.wMaxPacketSize - 1;
                    } else if (!endpoint_is_output(endpoint_addr) && !found_in) {
                        found_in = true;
                        bulk_in = endpoint_addr;
                    }
                }

                if (found_in && found_out) {
                    found_adb = true;
                    break;
                } else {
                    LOG(VERBOSE) << "rejecting potential adb interface at " << device_address
                                 << "(interface " << interface_num << "): missing bulk endpoints "
                                 << "(found_in = " << found_in << ", found_out = " << found_out
                                 << ")";
                }
            }

            if (!found_adb) {
                LOG(VERBOSE) << "skipping device with no adb interfaces at " << device_address;
                continue;
            }

            {
                std::unique_lock<std::mutex> lock(usb_handles_mutex);
                if (usb_handles.find(device_address) != usb_handles.end()) {
                    LOG(VERBOSE) << "device at " << device_address
                                 << " has already been registered, skipping";
                    continue;
                }
            }

            libusb_device_handle* handle_raw;
            rc = libusb_open(list[i], &handle_raw);
            if (rc != 0) {
                LOG(WARNING) << "failed to open usb device at " << device_address << ": "
                             << libusb_error_name(rc);
                continue;
            }

            unique_device_handle handle(handle_raw);
            LOG(DEBUG) << "successfully opened adb device at " << device_address << ", "
                       << StringPrintf("bulk_in = %#x, bulk_out = %#x", bulk_in, bulk_out);

            device_serial.resize(255);
            rc = libusb_get_string_descriptor_ascii(
                handle_raw, device_desc.iSerialNumber,
                reinterpret_cast<unsigned char*>(&device_serial[0]), device_serial.length());
            if (rc == 0) {
                LOG(WARNING) << "received empty serial from device at " << device_address;
                continue;
            } else if (rc < 0) {
                LOG(WARNING) << "failed to get serial from device at " << device_address
                             << libusb_error_name(rc);
                continue;
            }
            device_serial.resize(rc);

            // Try to reset the device.
            rc = libusb_reset_device(handle_raw);
            if (rc != 0) {
                LOG(WARNING) << "failed to reset opened device '" << device_serial
                             << "': " << libusb_error_name(rc);
                continue;
            }

            // WARNING: this isn't released via RAII.
            rc = libusb_claim_interface(handle.get(), interface_num);
            if (rc != 0) {
                LOG(WARNING) << "failed to claim adb interface for device '" << device_serial << "'"
                             << libusb_error_name(rc);
                continue;
            }

            for (uint8_t endpoint : {bulk_in, bulk_out}) {
                rc = libusb_clear_halt(handle.get(), endpoint);
                if (rc != 0) {
                    LOG(WARNING) << "failed to clear halt on device '" << device_serial
                                 << "' endpoint 0x" << std::hex << endpoint << ": "
                                 << libusb_error_name(rc);
                    libusb_release_interface(handle.get(), interface_num);
                    continue;
                }
            }

            auto result =
                std::make_unique<usb_handle>(device_address, device_serial, std::move(handle),
                                             interface_num, bulk_in, bulk_out, zero_mask);
            usb_handle* usb_handle_raw = result.get();

            {
                std::unique_lock<std::mutex> lock(usb_handles_mutex);
                usb_handles[device_address] = std::move(result);
            }

            register_usb_transport(usb_handle_raw, device_serial.c_str(), device_address.c_str(), 1);

            LOG(INFO) << "registered new usb device '" << device_serial << "'";
        }
        libusb_free_device_list(list, 1);

        std::this_thread::sleep_for(500ms);
    }
}

void usb_init() {
    LOG(DEBUG) << "initializing libusb...";
    int rc = libusb_init(nullptr);
    if (rc != 0) {
        LOG(FATAL) << "failed to initialize libusb: " << libusb_error_name(rc);
    }

    // Spawn a thread for libusb_handle_events.
    std::thread([]() {
        adb_thread_setname("libusb");
        while (true) {
            libusb_handle_events(nullptr);
        }
    }).detach();

    // Spawn a thread to do device enumeration.
    // TODO: Use libusb_hotplug_* instead?
    device_poll_thread = new std::thread(poll_for_devices);
    android::base::at_quick_exit([]() {
        terminate_device_poll_thread = true;
        std::unique_lock<std::mutex> lock(usb_handles_mutex);
        for (auto& it : usb_handles) {
            it.second->Close();
        }
        lock.unlock();
        device_poll_thread->join();
    });
}

// Dispatch a libusb transfer, unlock |device_lock|, and then wait for the result.
static int perform_usb_transfer(usb_handle* h, transfer_info* info,
                                std::unique_lock<std::mutex> device_lock) {
    libusb_transfer* transfer = info->transfer;

    transfer->user_data = info;
    transfer->callback = [](libusb_transfer* transfer) {
        transfer_info* info = static_cast<transfer_info*>(transfer->user_data);

        LOG(DEBUG) << info->name << " transfer callback entered";

        // Make sure that the original submitter has made it to the condition_variable wait.
        std::unique_lock<std::mutex> lock(info->mutex);

        LOG(DEBUG) << info->name << " callback successfully acquired lock";

        if (transfer->status != LIBUSB_TRANSFER_COMPLETED) {
            LOG(WARNING) << info->name
                         << " transfer failed: " << libusb_error_name(transfer->status);
            info->Notify();
            return;
        }

        if (transfer->actual_length != transfer->length) {
            LOG(DEBUG) << info->name << " transfer incomplete, resubmitting";
            transfer->length -= transfer->actual_length;
            transfer->buffer += transfer->actual_length;
            int rc = libusb_submit_transfer(transfer);
            if (rc != 0) {
                LOG(WARNING) << "failed to submit " << info->name
                             << " transfer: " << libusb_error_name(rc);
                transfer->status = LIBUSB_TRANSFER_ERROR;
                info->Notify();
            }
            return;
        }

        if (should_perform_zero_transfer(transfer->endpoint, transfer->length, info->zero_mask)) {
            LOG(DEBUG) << "submitting zero-length write";
            transfer->length = 0;
            int rc = libusb_submit_transfer(transfer);
            if (rc != 0) {
                LOG(WARNING) << "failed to submit zero-length write: " << libusb_error_name(rc);
                transfer->status = LIBUSB_TRANSFER_ERROR;
                info->Notify();
            }
            return;
        }

        LOG(VERBOSE) << info->name << "transfer fully complete";
        info->Notify();
    };

    LOG(DEBUG) << "locking " << info->name << " transfer_info mutex";
    std::unique_lock<std::mutex> lock(info->mutex);
    info->transfer_complete = false;
    LOG(DEBUG) << "submitting " << info->name << " transfer";
    int rc = libusb_submit_transfer(transfer);
    if (rc != 0) {
        LOG(WARNING) << "failed to submit " << info->name << " transfer: " << libusb_error_name(rc);
        errno = EIO;
        return -1;
    }

    LOG(DEBUG) << info->name << " transfer successfully submitted";
    device_lock.unlock();
    info->cv.wait(lock, [info]() { return info->transfer_complete; });
    if (transfer->status != 0) {
        errno = EIO;
        return -1;
    }

    return 0;
}

int usb_write(usb_handle* h, const void* d, int len) {
    LOG(DEBUG) << "usb_write of length " << len;

    std::unique_lock<std::mutex> lock(h->device_handle_mutex);
    if (!h->device_handle) {
        errno = EIO;
        return -1;
    }

    transfer_info* info = &h->write;
    info->transfer->dev_handle = h->device_handle;
    info->transfer->flags = 0;
    info->transfer->endpoint = h->bulk_out;
    info->transfer->type = LIBUSB_TRANSFER_TYPE_BULK;
    info->transfer->length = len;
    info->transfer->buffer = reinterpret_cast<unsigned char*>(const_cast<void*>(d));
    info->transfer->num_iso_packets = 0;

    int rc = perform_usb_transfer(h, info, std::move(lock));
    LOG(DEBUG) << "usb_write(" << len << ") = " << rc;
    return rc;
}

int usb_read(usb_handle* h, void* d, int len) {
    LOG(DEBUG) << "usb_read of length " << len;

    std::unique_lock<std::mutex> lock(h->device_handle_mutex);
    if (!h->device_handle) {
        errno = EIO;
        return -1;
    }

    transfer_info* info = &h->read;
    info->transfer->dev_handle = h->device_handle;
    info->transfer->flags = 0;
    info->transfer->endpoint = h->bulk_in;
    info->transfer->type = LIBUSB_TRANSFER_TYPE_BULK;
    info->transfer->length = len;
    info->transfer->buffer = reinterpret_cast<unsigned char*>(d);
    info->transfer->num_iso_packets = 0;

    int rc = perform_usb_transfer(h, info, std::move(lock));
    LOG(DEBUG) << "usb_read(" << len << ") = " << rc;
    return rc;
}

int usb_close(usb_handle* h) {
    std::unique_lock<std::mutex> lock(usb_handles_mutex);
    auto it = usb_handles.find(h->device_address);
    if (it == usb_handles.end()) {
        LOG(FATAL) << "attempted to close unregistered usb_handle for '" << h->serial << "'";
    }
    usb_handles.erase(h->device_address);
    return 0;
}

void usb_kick(usb_handle* h) {
    h->Close();
}
} // namespace libusb