summaryrefslogtreecommitdiffstats
blob: 2d8efd8dbed21d561875481c9c59564590d23309 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
/*
 * Copyright (C) 2006 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

#ifndef __FDEVENT_H
#define __FDEVENT_H

#include <stddef.h>
#include <stdint.h>  /* for int64_t */

#include <functional>

/* events that may be observed */
#define FDE_READ              0x0001
#define FDE_WRITE             0x0002
#define FDE_ERROR             0x0004

/* features that may be set (via the events set/add/del interface) */
#define FDE_DONT_CLOSE        0x0080

typedef void (*fd_func)(int fd, unsigned events, void *userdata);

struct fdevent {
    fdevent* next = nullptr;
    fdevent* prev = nullptr;

    int fd = -1;
    int force_eof = 0;

    uint16_t state = 0;
    uint16_t events = 0;

    fd_func func = nullptr;
    void* arg = nullptr;
};

/* Allocate and initialize a new fdevent object
 * Note: use FD_TIMER as 'fd' to create a fd-less object
 * (used to implement timers).
*/
fdevent *fdevent_create(int fd, fd_func func, void *arg);

/* Uninitialize and deallocate an fdevent object that was
** created by fdevent_create()
*/
void fdevent_destroy(fdevent *fde);

/* Change which events should cause notifications
*/
void fdevent_set(fdevent *fde, unsigned events);
void fdevent_add(fdevent *fde, unsigned events);
void fdevent_del(fdevent *fde, unsigned events);

void fdevent_set_timeout(fdevent *fde, int64_t  timeout_ms);

/* loop forever, handling events.
*/
void fdevent_loop();

void check_main_thread();

// Queue an operation to run on the main thread.
void fdevent_run_on_main_thread(std::function<void()> fn);

// The following functions are used only for tests.
void fdevent_terminate_loop();
size_t fdevent_installed_count();
void fdevent_reset();
void set_main_thread();

#endif