1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
|
/*
* Copyright (C) 2015 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#ifndef __ADB_SOCKET_H
#define __ADB_SOCKET_H
#include <stddef.h>
#include <deque>
#include <memory>
#include <string>
#include "fdevent.h"
#include "types.h"
class atransport;
/* An asocket represents one half of a connection between a local and
* remote entity. A local asocket is bound to a file descriptor. A
* remote asocket is bound to the protocol engine.
*/
struct asocket {
/* the unique identifier for this asocket
*/
unsigned id = 0;
/* flag: set when the socket's peer has closed
* but packets are still queued for delivery
*/
int closing = 0;
// flag: set when the socket failed to write, so the socket will not wait to
// write packets and close directly.
bool has_write_error = 0;
/* flag: quit adbd when both ends close the
* local service socket
*/
int exit_on_close = 0;
// the asocket we are connected to
asocket* peer = nullptr;
/* For local asockets, the fde is used to bind
* us to our fd event system. For remote asockets
* these fields are not used.
*/
fdevent fde = {};
int fd = 0;
// queue of data waiting to be written
std::deque<Range> packet_queue;
std::string smart_socket_data;
/* enqueue is called by our peer when it has data
* for us. It should return 0 if we can accept more
* data or 1 if not. If we return 1, we must call
* peer->ready() when we once again are ready to
* receive data.
*/
int (*enqueue)(asocket* s, apacket::payload_type data) = nullptr;
/* ready is called by the peer when it is ready for
* us to send data via enqueue again
*/
void (*ready)(asocket* s) = nullptr;
/* shutdown is called by the peer before it goes away.
* the socket should not do any further calls on its peer.
* Always followed by a call to close. Optional, i.e. can be NULL.
*/
void (*shutdown)(asocket* s) = nullptr;
/* close is called by the peer when it has gone away.
* we are not allowed to make any further calls on the
* peer once our close method is called.
*/
void (*close)(asocket* s) = nullptr;
/* A socket is bound to atransport */
atransport* transport = nullptr;
size_t get_max_payload() const;
};
asocket *find_local_socket(unsigned local_id, unsigned remote_id);
void install_local_socket(asocket *s);
void remove_socket(asocket *s);
void close_all_sockets(atransport *t);
asocket *create_local_socket(int fd);
asocket* create_local_service_socket(const char* destination, atransport* transport);
asocket *create_remote_socket(unsigned id, atransport *t);
void connect_to_remote(asocket *s, const char *destination);
void connect_to_smartsocket(asocket *s);
// Internal functions that are only made available here for testing purposes.
namespace internal {
#if ADB_HOST
char* skip_host_serial(char* service);
#endif
} // namespace internal
#endif // __ADB_SOCKET_H
|