blob: b7647f22c571e28ecb7b8d0258e2a40f63c2efb9 (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
|
/*
* Copyright (C) 2017 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#ifndef ANDROID_BASE_CHRONO_UTILS_H
#define ANDROID_BASE_CHRONO_UTILS_H
#include <chrono>
#include <sstream>
#if __cplusplus > 201103L && !defined(__WIN32) // C++14
using namespace std::chrono_literals;
#endif
namespace android {
namespace base {
// A std::chrono clock based on CLOCK_BOOTTIME.
class boot_clock {
public:
typedef std::chrono::nanoseconds duration;
typedef std::chrono::time_point<boot_clock, duration> time_point;
static time_point now();
};
class Timer {
public:
Timer() : start_(boot_clock::now()) {}
std::chrono::milliseconds duration() const {
return std::chrono::duration_cast<std::chrono::milliseconds>(boot_clock::now() - start_);
}
private:
boot_clock::time_point start_;
};
std::ostream& operator<<(std::ostream& os, const Timer& t);
} // namespace base
} // namespace android
#endif // ANDROID_BASE_CHRONO_UTILS_H
|