1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
|
/*
* Copyright (C) 2015 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#ifndef ANDROID_BASE_PARSEINT_H
#define ANDROID_BASE_PARSEINT_H
#include <errno.h>
#include <stdlib.h>
#include <limits>
#include <string>
namespace android {
namespace base {
// Parses the unsigned decimal integer in the string 's' and sets 'out' to
// that value. Optionally allows the caller to define a 'max' beyond which
// otherwise valid values will be rejected. Returns boolean success; 'out'
// is untouched if parsing fails.
template <typename T>
bool ParseUint(const char* s, T* out,
T max = std::numeric_limits<T>::max()) {
int base = (s[0] == '0' && (s[1] == 'x' || s[1] == 'X')) ? 16 : 10;
errno = 0;
char* end;
unsigned long long int result = strtoull(s, &end, base);
if (errno != 0 || s == end || *end != '\0') {
return false;
}
if (max < result) {
return false;
}
*out = static_cast<T>(result);
return true;
}
// TODO: string_view
template <typename T>
bool ParseUint(const std::string& s, T* out,
T max = std::numeric_limits<T>::max()) {
return ParseUint(s.c_str(), out, max);
}
// Parses the signed decimal integer in the string 's' and sets 'out' to
// that value. Optionally allows the caller to define a 'min' and 'max
// beyond which otherwise valid values will be rejected. Returns boolean
// success; 'out' is untouched if parsing fails.
template <typename T>
bool ParseInt(const char* s, T* out,
T min = std::numeric_limits<T>::min(),
T max = std::numeric_limits<T>::max()) {
int base = (s[0] == '0' && (s[1] == 'x' || s[1] == 'X')) ? 16 : 10;
errno = 0;
char* end;
long long int result = strtoll(s, &end, base);
if (errno != 0 || s == end || *end != '\0') {
return false;
}
if (result < min || max < result) {
return false;
}
*out = static_cast<T>(result);
return true;
}
// TODO: string_view
template <typename T>
bool ParseInt(const std::string& s, T* out,
T min = std::numeric_limits<T>::min(),
T max = std::numeric_limits<T>::max()) {
return ParseInt(s.c_str(), out, min, max);
}
} // namespace base
} // namespace android
#endif // ANDROID_BASE_PARSEINT_H
|