summaryrefslogtreecommitdiffstats
blob: c0bf0c1e1b6174e1cf3f067189ff99d0c36e835f (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
/*
 * Copyright (C) 2015 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

#ifndef ANDROID_BASE_TEST_UTILS_H
#define ANDROID_BASE_TEST_UTILS_H

#include <string>

#include <android-base/macros.h>

class TemporaryFile {
 public:
  TemporaryFile();
  ~TemporaryFile();

  int fd;
  char path[1024];

 private:
  void init(const std::string& tmp_dir);

  DISALLOW_COPY_AND_ASSIGN(TemporaryFile);
};

class TemporaryDir {
 public:
  TemporaryDir();
  ~TemporaryDir();

  char path[1024];

 private:
  bool init(const std::string& tmp_dir);

  DISALLOW_COPY_AND_ASSIGN(TemporaryDir);
};

class CapturedStderr {
 public:
  CapturedStderr();
  ~CapturedStderr();

  int fd() const;

 private:
  void init();
  void reset();

  TemporaryFile temp_file_;
  int old_stderr_;

  DISALLOW_COPY_AND_ASSIGN(CapturedStderr);
};

#endif  // ANDROID_BASE_TEST_UTILS_H