summaryrefslogtreecommitdiffstats
blob: c7330817a07b1e7c75b2a4f0a88dc5602f2534cf (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
/*
 * Copyright (C) 2015 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

#pragma once

#include <fcntl.h>

#if !defined(_WIN32)
#include <sys/socket.h>
#endif

#include <sys/types.h>
#include <unistd.h>

// DO NOT INCLUDE OTHER LIBBASE HEADERS!
// This file gets used in libbinder, and libbinder is used everywhere.
// Including other headers from libbase frequently results in inclusion of
// android-base/macros.h, which causes macro collisions.

// Container for a file descriptor that automatically closes the descriptor as
// it goes out of scope.
//
//      unique_fd ufd(open("/some/path", "r"));
//      if (ufd.get() == -1) return error;
//
//      // Do something useful, possibly including 'return'.
//
//      return 0; // Descriptor is closed for you.
//
// unique_fd is also known as ScopedFd/ScopedFD/scoped_fd; mentioned here to help
// you find this class if you're searching for one of those names.
namespace android {
namespace base {

struct DefaultCloser {
  static void Close(int fd) {
    // Even if close(2) fails with EINTR, the fd will have been closed.
    // Using TEMP_FAILURE_RETRY will either lead to EBADF or closing someone
    // else's fd.
    // http://lkml.indiana.edu/hypermail/linux/kernel/0509.1/0877.html
    ::close(fd);
  }
};

template <typename Closer>
class unique_fd_impl final {
 public:
  unique_fd_impl() : value_(-1) {}

  explicit unique_fd_impl(int value) : value_(value) {}
  ~unique_fd_impl() { reset(); }

  unique_fd_impl(unique_fd_impl&& other) : value_(other.release()) {}
  unique_fd_impl& operator=(unique_fd_impl&& s) {
    reset(s.release());
    return *this;
  }

  void reset(int new_value = -1) {
    if (value_ != -1) {
      Closer::Close(value_);
    }
    value_ = new_value;
  }

  int get() const { return value_; }
  operator int() const { return get(); }

  int release() __attribute__((warn_unused_result)) {
    int ret = value_;
    value_ = -1;
    return ret;
  }

 private:
  int value_;

  unique_fd_impl(const unique_fd_impl&);
  void operator=(const unique_fd_impl&);
};

using unique_fd = unique_fd_impl<DefaultCloser>;

#if !defined(_WIN32)

// Inline functions, so that they can be used header-only.
template <typename Closer>
inline bool Pipe(unique_fd_impl<Closer>* read, unique_fd_impl<Closer>* write) {
  int pipefd[2];

#if defined(__linux__)
  if (pipe2(pipefd, O_CLOEXEC) != 0) {
    return false;
  }
#else  // defined(__APPLE__)
  if (pipe(pipefd) != 0) {
    return false;
  }

  if (fcntl(pipefd[0], F_SETFD, FD_CLOEXEC) != 0 || fcntl(pipefd[1], F_SETFD, FD_CLOEXEC) != 0) {
    close(pipefd[0]);
    close(pipefd[1]);
    return false;
  }
#endif

  read->reset(pipefd[0]);
  write->reset(pipefd[1]);
  return true;
}

template <typename Closer>
inline bool Socketpair(int domain, int type, int protocol, unique_fd_impl<Closer>* left,
                       unique_fd_impl<Closer>* right) {
  int sockfd[2];
  if (socketpair(domain, type, protocol, sockfd) != 0) {
    return false;
  }
  left->reset(sockfd[0]);
  right->reset(sockfd[1]);
  return true;
}

template <typename Closer>
inline bool Socketpair(int type, unique_fd_impl<Closer>* left, unique_fd_impl<Closer>* right) {
  return Socketpair(AF_UNIX, type, 0, left, right);
}

#endif  // !defined(_WIN32)

}  // namespace base
}  // namespace android

template <typename T>
int close(const android::base::unique_fd_impl<T>&)
    __attribute__((__unavailable__("close called on unique_fd")));