1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
|
/*
* Copyright (C) 2015 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#include "base/logging.h"
#include <iostream>
#include <limits>
#include <sstream>
#include <string>
#include <vector>
#include "base/strings.h"
#include "cutils/threads.h"
// Headers for LogMessage::LogLine.
#ifdef __ANDROID__
#include <android/set_abort_message.h>
#include "cutils/log.h"
#else
#include <sys/types.h>
#include <unistd.h>
#endif
namespace android {
namespace base {
static std::mutex logging_lock;
static LogSeverity gMinimumLogSeverity = INFO;
static std::unique_ptr<std::string> gCmdLine;
static std::unique_ptr<std::string> gProgramInvocationName;
static std::unique_ptr<std::string> gProgramInvocationShortName;
const char* GetCmdLine() {
return (gCmdLine.get() != nullptr) ? gCmdLine->c_str() : nullptr;
}
const char* ProgramInvocationName() {
return (gProgramInvocationName.get() != nullptr)
? gProgramInvocationName->c_str()
: "unknown";
}
const char* ProgramInvocationShortName() {
return (gProgramInvocationShortName.get() != nullptr)
? gProgramInvocationShortName->c_str()
: "unknown";
}
void InitLogging(char* argv[]) {
if (gCmdLine.get() != nullptr) {
return;
}
// Stash the command line for later use. We can use /proc/self/cmdline on
// Linux to recover this, but we don't have that luxury on the Mac, and there
// are a couple of argv[0] variants that are commonly used.
if (argv != nullptr) {
gCmdLine.reset(new std::string(argv[0]));
for (size_t i = 1; argv[i] != nullptr; ++i) {
gCmdLine->append(" ");
gCmdLine->append(argv[i]);
}
gProgramInvocationName.reset(new std::string(argv[0]));
const char* last_slash = strrchr(argv[0], '/');
gProgramInvocationShortName.reset(
new std::string((last_slash != nullptr) ? last_slash + 1 : argv[0]));
} else {
// TODO: fall back to /proc/self/cmdline when argv is NULL on Linux.
gCmdLine.reset(new std::string("<unset>"));
}
const char* tags = getenv("ANDROID_LOG_TAGS");
if (tags == nullptr) {
return;
}
std::vector<std::string> specs = Split(tags, " ");
for (size_t i = 0; i < specs.size(); ++i) {
// "tag-pattern:[vdiwefs]"
std::string spec(specs[i]);
if (spec.size() == 3 && StartsWith(spec, "*:")) {
switch (spec[2]) {
case 'v':
gMinimumLogSeverity = VERBOSE;
continue;
case 'd':
gMinimumLogSeverity = DEBUG;
continue;
case 'i':
gMinimumLogSeverity = INFO;
continue;
case 'w':
gMinimumLogSeverity = WARNING;
continue;
case 'e':
gMinimumLogSeverity = ERROR;
continue;
case 'f':
gMinimumLogSeverity = FATAL;
continue;
// liblog will even suppress FATAL if you say 's' for silent, but that's
// crazy!
case 's':
gMinimumLogSeverity = FATAL;
continue;
}
}
LOG(FATAL) << "unsupported '" << spec << "' in ANDROID_LOG_TAGS (" << tags
<< ")";
}
}
// This indirection greatly reduces the stack impact of having lots of
// checks/logging in a function.
class LogMessageData {
public:
LogMessageData(const char* file, unsigned int line, LogSeverity severity,
int error)
: file_(file), line_number_(line), severity_(severity), error_(error) {
const char* last_slash = strrchr(file, '/');
file = (last_slash == nullptr) ? file : last_slash + 1;
}
const char* GetFile() const {
return file_;
}
unsigned int GetLineNumber() const {
return line_number_;
}
LogSeverity GetSeverity() const {
return severity_;
}
int GetError() const {
return error_;
}
std::ostream& GetBuffer() {
return buffer_;
}
std::string ToString() const {
return buffer_.str();
}
private:
std::ostringstream buffer_;
const char* const file_;
const unsigned int line_number_;
const LogSeverity severity_;
const int error_;
DISALLOW_COPY_AND_ASSIGN(LogMessageData);
};
LogMessage::LogMessage(const char* file, unsigned int line,
LogSeverity severity, int error)
: data_(new LogMessageData(file, line, severity, error)) {
}
LogMessage::~LogMessage() {
if (data_->GetSeverity() < gMinimumLogSeverity) {
return; // No need to format something we're not going to output.
}
// Finish constructing the message.
if (data_->GetError() != -1) {
data_->GetBuffer() << ": " << strerror(data_->GetError());
}
std::string msg(data_->ToString());
// Do the actual logging with the lock held.
{
std::lock_guard<std::mutex> lock(logging_lock);
if (msg.find('\n') == std::string::npos) {
LogLine(data_->GetFile(), data_->GetLineNumber(), data_->GetSeverity(),
msg.c_str());
} else {
msg += '\n';
size_t i = 0;
while (i < msg.size()) {
size_t nl = msg.find('\n', i);
msg[nl] = '\0';
LogLine(data_->GetFile(), data_->GetLineNumber(), data_->GetSeverity(),
&msg[i]);
i = nl + 1;
}
}
}
// Abort if necessary.
if (data_->GetSeverity() == FATAL) {
#ifdef __ANDROID__
android_set_abort_message(msg.c_str());
#endif
abort();
}
}
std::ostream& LogMessage::stream() {
return data_->GetBuffer();
}
#ifdef __ANDROID__
static const android_LogPriority kLogSeverityToAndroidLogPriority[] = {
ANDROID_LOG_VERBOSE, ANDROID_LOG_DEBUG, ANDROID_LOG_INFO,
ANDROID_LOG_WARN, ANDROID_LOG_ERROR, ANDROID_LOG_FATAL};
static_assert(arraysize(kLogSeverityToAndroidLogPriority) == FATAL + 1,
"Mismatch in size of kLogSeverityToAndroidLogPriority and values "
"in LogSeverity");
#endif
void LogMessage::LogLine(const char* file, unsigned int line,
LogSeverity log_severity, const char* message) {
#ifdef __ANDROID__
const char* tag = ProgramInvocationShortName();
int priority = kLogSeverityToAndroidLogPriority[log_severity];
if (priority == ANDROID_LOG_FATAL) {
LOG_PRI(priority, tag, "%s:%u] %s", file, line, message);
} else {
LOG_PRI(priority, tag, "%s", message);
}
#else
static const char* log_characters = "VDIWEF";
CHECK_EQ(strlen(log_characters), FATAL + 1U);
char severity = log_characters[log_severity];
fprintf(stderr, "%s %c %5d %5d %s:%u] %s\n", ProgramInvocationShortName(),
severity, getpid(), gettid(), file, line, message);
#endif
}
void LogMessage::LogLineLowStack(const char* file, unsigned int line,
LogSeverity log_severity, const char* message) {
#ifdef __ANDROID__
// Use android_writeLog() to avoid stack-based buffers used by
// android_printLog().
const char* tag = ProgramInvocationShortName();
int priority = kLogSeverityToAndroidLogPriority[log_severity];
char* buf = nullptr;
size_t buf_size = 0u;
if (priority == ANDROID_LOG_FATAL) {
// Allocate buffer for snprintf(buf, buf_size, "%s:%u] %s", file, line,
// message) below. If allocation fails, fall back to printing only the
// message.
buf_size = strlen(file) + 1 /* ':' */ +
std::numeric_limits<typeof(line)>::max_digits10 + 2 /* "] " */ +
strlen(message) + 1 /* terminating 0 */;
buf = reinterpret_cast<char*>(malloc(buf_size));
}
if (buf != nullptr) {
snprintf(buf, buf_size, "%s:%u] %s", file, line, message);
android_writeLog(priority, tag, buf);
free(buf);
} else {
android_writeLog(priority, tag, message);
}
#else
static const char* log_characters = "VDIWEF";
CHECK_EQ(strlen(log_characters), FATAL + 1U);
const char* program_name = ProgramInvocationShortName();
write(STDERR_FILENO, program_name, strlen(program_name));
write(STDERR_FILENO, " ", 1);
write(STDERR_FILENO, &log_characters[log_severity], 1);
write(STDERR_FILENO, " ", 1);
// TODO: pid and tid.
write(STDERR_FILENO, file, strlen(file));
// TODO: line.
UNUSED(line);
write(STDERR_FILENO, "] ", 2);
write(STDERR_FILENO, message, strlen(message));
write(STDERR_FILENO, "\n", 1);
#endif
}
ScopedLogSeverity::ScopedLogSeverity(LogSeverity level) {
old_ = gMinimumLogSeverity;
gMinimumLogSeverity = level;
}
ScopedLogSeverity::~ScopedLogSeverity() {
gMinimumLogSeverity = old_;
}
} // namespace base
} // namespace android
|