summaryrefslogtreecommitdiffstats
blob: 3b3d698ccb33eb4c6c4f03d0c04b82e01d068854 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
/*
 * Copyright (C) 2015 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

#include "android-base/logging.h"
#include "android-base/test_utils.h"

#include <fcntl.h>
#include <stdio.h>
#include <stdlib.h>
#include <sys/stat.h>
#include <unistd.h>

#if defined(_WIN32)
#include <windows.h>
#include <direct.h>
#define OS_PATH_SEPARATOR '\\'
#else
#define OS_PATH_SEPARATOR '/'
#endif

#include <string>

#ifdef _WIN32
int mkstemp(char* template_name) {
  if (_mktemp(template_name) == nullptr) {
    return -1;
  }
  // Use open() to match the close() that TemporaryFile's destructor does.
  // Use O_BINARY to match base file APIs.
  return open(template_name, O_CREAT | O_EXCL | O_RDWR | O_BINARY,
              S_IRUSR | S_IWUSR);
}

char* mkdtemp(char* template_name) {
  if (_mktemp(template_name) == nullptr) {
    return nullptr;
  }
  if (_mkdir(template_name) == -1) {
    return nullptr;
  }
  return template_name;
}
#endif

static std::string GetSystemTempDir() {
#if defined(__ANDROID__)
  return "/data/local/tmp";
#elif defined(_WIN32)
  char tmp_dir[MAX_PATH];
  DWORD result = GetTempPathA(sizeof(tmp_dir), tmp_dir);
  CHECK_NE(result, 0ul) << "GetTempPathA failed, error: " << GetLastError();
  CHECK_LT(result, sizeof(tmp_dir)) << "path truncated to: " << result;

  // GetTempPath() returns a path with a trailing slash, but init()
  // does not expect that, so remove it.
  CHECK_EQ(tmp_dir[result - 1], '\\');
  tmp_dir[result - 1] = '\0';
  return tmp_dir;
#else
  return "/tmp";
#endif
}

TemporaryFile::TemporaryFile() {
  init(GetSystemTempDir());
}

TemporaryFile::~TemporaryFile() {
  close(fd);
  unlink(path);
}

void TemporaryFile::init(const std::string& tmp_dir) {
  snprintf(path, sizeof(path), "%s%cTemporaryFile-XXXXXX", tmp_dir.c_str(),
           OS_PATH_SEPARATOR);
  fd = mkstemp(path);
}

TemporaryDir::TemporaryDir() {
  init(GetSystemTempDir());
}

TemporaryDir::~TemporaryDir() {
  rmdir(path);
}

bool TemporaryDir::init(const std::string& tmp_dir) {
  snprintf(path, sizeof(path), "%s%cTemporaryDir-XXXXXX", tmp_dir.c_str(),
           OS_PATH_SEPARATOR);
  return (mkdtemp(path) != nullptr);
}

CapturedStderr::CapturedStderr() : old_stderr_(-1) {
  init();
}

CapturedStderr::~CapturedStderr() {
  reset();
}

int CapturedStderr::fd() const {
  return temp_file_.fd;
}

void CapturedStderr::init() {
#if defined(_WIN32)
  // On Windows, stderr is often buffered, so make sure it is unbuffered so
  // that we can immediately read back what was written to stderr.
  CHECK_EQ(0, setvbuf(stderr, NULL, _IONBF, 0));
#endif
  old_stderr_ = dup(STDERR_FILENO);
  CHECK_NE(-1, old_stderr_);
  CHECK_NE(-1, dup2(fd(), STDERR_FILENO));
}

void CapturedStderr::reset() {
  CHECK_NE(-1, dup2(old_stderr_, STDERR_FILENO));
  CHECK_EQ(0, close(old_stderr_));
  // Note: cannot restore prior setvbuf() setting.
}