summaryrefslogtreecommitdiffstats
blob: 06d4a9b72483be019785abece905e9b07582b5e3 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
/*
 * Copyright (C) 2017 The Android Open Source Project
 * All rights reserved.
 *
 * Redistribution and use in source and binary forms, with or without
 * modification, are permitted provided that the following conditions
 * are met:
 *  * Redistributions of source code must retain the above copyright
 *    notice, this list of conditions and the following disclaimer.
 *  * Redistributions in binary form must reproduce the above copyright
 *    notice, this list of conditions and the following disclaimer in
 *    the documentation and/or other materials provided with the
 *    distribution.
 *
 * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS
 * "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT
 * LIMITED TO, THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS
 * FOR A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE
 * COPYRIGHT OWNER OR CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT,
 * INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING,
 * BUT NOT LIMITED TO, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS
 * OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED
 * AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY,
 * OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT
 * OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF
 * SUCH DAMAGE.
 */

#include <dirent.h>
#include <fcntl.h>
#include <poll.h>
#include <pthread.h>
#include <stddef.h>
#include <sys/ucontext.h>
#include <syscall.h>
#include <unistd.h>

#include <atomic>

#include <android-base/file.h>
#include <android-base/unique_fd.h>
#include <async_safe/log.h>

#include "debuggerd/handler.h"
#include "tombstoned/tombstoned.h"
#include "util.h"

#include "libdebuggerd/backtrace.h"
#include "libdebuggerd/tombstone.h"

using android::base::unique_fd;

extern "C" void __linker_enable_fallback_allocator();
extern "C" void __linker_disable_fallback_allocator();

// This is incredibly sketchy to do inside of a signal handler, especially when libbacktrace
// uses the C++ standard library throughout, but this code runs in the linker, so we'll be using
// the linker's malloc instead of the libc one. Switch it out for a replacement, just in case.
//
// This isn't the default method of dumping because it can fail in cases such as address space
// exhaustion.
static void debuggerd_fallback_trace(int output_fd, ucontext_t* ucontext) {
  __linker_enable_fallback_allocator();
  dump_backtrace_ucontext(output_fd, ucontext);
  __linker_disable_fallback_allocator();
}

static void debuggerd_fallback_tombstone(int output_fd, ucontext_t* ucontext, siginfo_t* siginfo,
                                         void* abort_message) {
  __linker_enable_fallback_allocator();
  engrave_tombstone_ucontext(output_fd, reinterpret_cast<uintptr_t>(abort_message), siginfo,
                             ucontext);
  __linker_disable_fallback_allocator();
}

static void iterate_siblings(bool (*callback)(pid_t, int), int output_fd) {
  pid_t current_tid = gettid();
  char buf[BUFSIZ];
  snprintf(buf, sizeof(buf), "/proc/%d/task", current_tid);
  DIR* dir = opendir(buf);

  if (!dir) {
    async_safe_format_log(ANDROID_LOG_ERROR, "libc", "failed to open %s: %s", buf, strerror(errno));
    return;
  }

  struct dirent* ent;
  while ((ent = readdir(dir))) {
    char* end;
    long tid = strtol(ent->d_name, &end, 10);
    if (end == ent->d_name || *end != '\0') {
      continue;
    }

    if (tid != current_tid) {
      callback(tid, output_fd);
    }
  }
  closedir(dir);
}

static bool forward_output(int src_fd, int dst_fd) {
  // Make sure the thread actually got the signal.
  struct pollfd pfd = {
    .fd = src_fd, .events = POLLIN,
  };

  // Wait for up to a second for output to start flowing.
  if (poll(&pfd, 1, 1000) != 1) {
    return false;
  }

  while (true) {
    char buf[512];
    ssize_t rc = TEMP_FAILURE_RETRY(read(src_fd, buf, sizeof(buf)));
    if (rc == 0) {
      return true;
    } else if (rc < 0) {
      return false;
    }

    if (!android::base::WriteFully(dst_fd, buf, rc)) {
      // We failed to write to tombstoned, but there's not much we can do.
      // Keep reading from src_fd to keep things going.
      continue;
    }
  }
}

static void trace_handler(siginfo_t* info, ucontext_t* ucontext) {
  static std::atomic<int> trace_output_fd(-1);

  if (info->si_value.sival_int == ~0) {
    // Asked to dump by the original signal recipient.
    debuggerd_fallback_trace(trace_output_fd, ucontext);

    int tmp = trace_output_fd.load();
    trace_output_fd.store(-1);
    close(tmp);
    return;
  }

  // Only allow one thread to perform a trace at a time.
  static pthread_mutex_t trace_mutex = PTHREAD_MUTEX_INITIALIZER;
  int ret = pthread_mutex_trylock(&trace_mutex);
  if (ret != 0) {
    async_safe_format_log(ANDROID_LOG_INFO, "libc", "pthread_mutex_try_lock failed: %s",
                          strerror(ret));
    return;
  }

  // Fetch output fd from tombstoned.
  unique_fd tombstone_socket, output_fd;
  if (!tombstoned_connect(getpid(), &tombstone_socket, &output_fd, kDebuggerdNativeBacktrace)) {
    goto exit;
  }

  dump_backtrace_header(output_fd.get());

  // Dump our own stack.
  debuggerd_fallback_trace(output_fd.get(), ucontext);

  // Send a signal to all of our siblings, asking them to dump their stack.
  iterate_siblings(
    [](pid_t tid, int output_fd) {
      // Use a pipe, to be able to detect situations where the thread gracefully exits before
      // receiving our signal.
      unique_fd pipe_read, pipe_write;
      if (!Pipe(&pipe_read, &pipe_write)) {
        async_safe_format_log(ANDROID_LOG_ERROR, "libc", "failed to create pipe: %s",
                              strerror(errno));
        return false;
      }

      trace_output_fd.store(pipe_write.get());

      siginfo_t siginfo = {};
      siginfo.si_code = SI_QUEUE;
      siginfo.si_value.sival_int = ~0;
      siginfo.si_pid = getpid();
      siginfo.si_uid = getuid();

      if (syscall(__NR_rt_tgsigqueueinfo, getpid(), tid, DEBUGGER_SIGNAL, &siginfo) != 0) {
        async_safe_format_log(ANDROID_LOG_ERROR, "libc", "failed to send trace signal to %d: %s",
                              tid, strerror(errno));
        return false;
      }

      bool success = forward_output(pipe_read.get(), output_fd);
      if (success) {
        // The signaled thread has closed trace_output_fd already.
        (void)pipe_write.release();
      } else {
        trace_output_fd.store(-1);
      }

      return true;
    },
    output_fd.get());

  dump_backtrace_footer(output_fd.get());
  tombstoned_notify_completion(tombstone_socket.get());

exit:
  pthread_mutex_unlock(&trace_mutex);
}

static void crash_handler(siginfo_t* info, ucontext_t* ucontext, void* abort_message) {
  // Only allow one thread to handle a crash.
  static pthread_mutex_t crash_mutex = PTHREAD_MUTEX_INITIALIZER;
  int ret = pthread_mutex_lock(&crash_mutex);
  if (ret != 0) {
    async_safe_format_log(ANDROID_LOG_INFO, "libc", "pthread_mutex_lock failed: %s", strerror(ret));
    return;
  }

  unique_fd tombstone_socket, output_fd;
  bool tombstoned_connected =
      tombstoned_connect(getpid(), &tombstone_socket, &output_fd, kDebuggerdTombstone);
  debuggerd_fallback_tombstone(output_fd.get(), ucontext, info, abort_message);
  if (tombstoned_connected) {
    tombstoned_notify_completion(tombstone_socket.get());
  }
}

extern "C" void debuggerd_fallback_handler(siginfo_t* info, ucontext_t* ucontext,
                                           void* abort_message) {
  if (info->si_signo == DEBUGGER_SIGNAL) {
    return trace_handler(info, ucontext);
  } else {
    return crash_handler(info, ucontext, abort_message);
  }
}