1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
|
/*
* Copyright (C) 2012 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#ifndef _DEBUGGERD_BACKTRACE_H
#define _DEBUGGERD_BACKTRACE_H
#include <sys/types.h>
#include <sys/ucontext.h>
#include <map>
#include <string>
#include "utility.h"
class Backtrace;
class BacktraceMap;
// Dumps a backtrace using a format similar to what Dalvik uses so that the result
// can be intermixed in a bug report.
void dump_backtrace(int fd, BacktraceMap* map, pid_t pid, pid_t tid, const std::string& process_name,
const std::map<pid_t, std::string>& threads, std::string* amfd_data);
/* Dumps the backtrace in the backtrace data structure to the log. */
void dump_backtrace_to_log(Backtrace* backtrace, log_t* log, const char* prefix);
void dump_backtrace_ucontext(int output_fd, ucontext_t* ucontext);
void dump_backtrace_header(int output_fd);
void dump_backtrace_footer(int output_fd);
#endif // _DEBUGGERD_BACKTRACE_H
|