1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
|
/*
* Copyright (C) 2012 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#ifndef _DEBUGGERD_TOMBSTONE_H
#define _DEBUGGERD_TOMBSTONE_H
#include <stdbool.h>
#include <stddef.h>
#include <sys/types.h>
#include <map>
#include <string>
#include "open_files_list.h"
class BacktraceMap;
/* Create and open a tombstone file for writing.
* Returns a writable file descriptor, or -1 with errno set appropriately.
* If out_path is non-null, *out_path is set to the path of the tombstone file.
*/
int open_tombstone(std::string* path);
/* Creates a tombstone file and writes the crash dump to it. */
void engrave_tombstone(int tombstone_fd, BacktraceMap* map, const OpenFilesList* open_files,
pid_t pid, pid_t tid, const std::string& process_name,
const std::map<pid_t, std::string>& threads, uintptr_t abort_msg_address,
std::string* amfd_data);
void engrave_tombstone_ucontext(int tombstone_fd, uintptr_t abort_msg_address, siginfo_t* siginfo,
ucontext_t* ucontext);
// Compatibility shim.
__attribute__((__unused__))
static void engrave_tombstone_ucontext(int tombstone_fd, pid_t, pid_t, uintptr_t abort_msg_address,
siginfo_t* siginfo, ucontext_t* ucontext) {
engrave_tombstone_ucontext(tombstone_fd, abort_msg_address, siginfo, ucontext);
}
#endif // _DEBUGGERD_TOMBSTONE_H
|