summaryrefslogtreecommitdiffstats
blob: 5dffa5b3c3c599b4adad7ba8f39b9f3b00cb8a64 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
408
409
410
411
412
413
414
415
416
417
418
419
420
421
422
423
424
425
426
427
428
429
430
431
432
433
434
435
/*
 * Copyright 2016, The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *     http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

#include <fcntl.h>
#include <stdio.h>
#include <stdlib.h>
#include <sys/stat.h>
#include <sys/types.h>
#include <unistd.h>

#include <array>
#include <deque>
#include <string>
#include <unordered_map>
#include <utility>

#include <event2/event.h>
#include <event2/listener.h>
#include <event2/thread.h>

#include <android-base/logging.h>
#include <android-base/properties.h>
#include <android-base/stringprintf.h>
#include <android-base/unique_fd.h>
#include <cutils/sockets.h>

#include "debuggerd/handler.h"
#include "dump_type.h"
#include "protocol.h"
#include "util.h"

#include "intercept_manager.h"

using android::base::GetIntProperty;
using android::base::StringPrintf;
using android::base::unique_fd;

static InterceptManager* intercept_manager;

enum CrashStatus {
  kCrashStatusRunning,
  kCrashStatusQueued,
};

// Ownership of Crash is a bit messy.
// It's either owned by an active event that must have a timeout, or owned by
// queued_requests, in the case that multiple crashes come in at the same time.
struct Crash {
  ~Crash() { event_free(crash_event); }

  unique_fd crash_tombstone_fd;
  unique_fd crash_socket_fd;
  pid_t crash_pid;
  event* crash_event = nullptr;

  DebuggerdDumpType crash_type;
};

class CrashQueue {
 public:
  CrashQueue(const std::string& dir_path, const std::string& file_name_prefix, size_t max_artifacts,
             size_t max_concurrent_dumps)
      : file_name_prefix_(file_name_prefix),
        dir_path_(dir_path),
        dir_fd_(open(dir_path.c_str(), O_DIRECTORY | O_RDONLY | O_CLOEXEC)),
        max_artifacts_(max_artifacts),
        next_artifact_(0),
        max_concurrent_dumps_(max_concurrent_dumps),
        num_concurrent_dumps_(0) {
    if (dir_fd_ == -1) {
      PLOG(FATAL) << "failed to open directory: " << dir_path;
    }

    // NOTE: If max_artifacts_ <= max_concurrent_dumps_, then theoretically the
    // same filename could be handed out to multiple processes.
    CHECK(max_artifacts_ > max_concurrent_dumps_);

    find_oldest_artifact();
  }

  static CrashQueue* for_crash(const Crash* crash) {
    return (crash->crash_type == kDebuggerdJavaBacktrace) ? for_anrs() : for_tombstones();
  }

  static CrashQueue* for_tombstones() {
    static CrashQueue queue("/data/tombstones", "tombstone_" /* file_name_prefix */,
                            GetIntProperty("tombstoned.max_tombstone_count", 10),
                            1 /* max_concurrent_dumps */);
    return &queue;
  }

  static CrashQueue* for_anrs() {
    static CrashQueue queue("/data/anr", "trace_" /* file_name_prefix */,
                            GetIntProperty("tombstoned.max_anr_count", 64),
                            4 /* max_concurrent_dumps */);
    return &queue;
  }

  unique_fd get_output() {
    unique_fd result(openat(dir_fd_, ".", O_WRONLY | O_APPEND | O_TMPFILE | O_CLOEXEC, 0640));
    if (result == -1) {
      // We might not have O_TMPFILE. Try creating and unlinking instead.
      result.reset(
          openat(dir_fd_, ".temporary", O_WRONLY | O_APPEND | O_CREAT | O_TRUNC | O_CLOEXEC, 0640));
      if (result == -1) {
        PLOG(FATAL) << "failed to create temporary tombstone in " << dir_path_;
      }
      if (unlinkat(dir_fd_, ".temporary", 0) != 0) {
        PLOG(FATAL) << "failed to unlink temporary tombstone";
      }
    }
    return result;
  }

  std::string get_next_artifact_path() {
    std::string file_name =
        StringPrintf("%s/%s%02d", dir_path_.c_str(), file_name_prefix_.c_str(), next_artifact_);
    next_artifact_ = (next_artifact_ + 1) % max_artifacts_;
    return file_name;
  }

  bool maybe_enqueue_crash(Crash* crash) {
    if (num_concurrent_dumps_ == max_concurrent_dumps_) {
      queued_requests_.push_back(crash);
      return true;
    }

    return false;
  }

  void maybe_dequeue_crashes(void (*handler)(Crash* crash)) {
    while (!queued_requests_.empty() && num_concurrent_dumps_ < max_concurrent_dumps_) {
      Crash* next_crash = queued_requests_.front();
      queued_requests_.pop_front();
      handler(next_crash);
    }
  }

  void on_crash_started() { ++num_concurrent_dumps_; }

  void on_crash_completed() { --num_concurrent_dumps_; }

 private:
  void find_oldest_artifact() {
    size_t oldest_tombstone = 0;
    time_t oldest_time = std::numeric_limits<time_t>::max();

    for (size_t i = 0; i < max_artifacts_; ++i) {
      std::string path = StringPrintf("%s/%s%02zu", dir_path_.c_str(), file_name_prefix_.c_str(), i);
      struct stat st;
      if (stat(path.c_str(), &st) != 0) {
        if (errno == ENOENT) {
          oldest_tombstone = i;
          break;
        } else {
          PLOG(ERROR) << "failed to stat " << path;
          continue;
        }
      }

      if (st.st_mtime < oldest_time) {
        oldest_tombstone = i;
        oldest_time = st.st_mtime;
      }
    }

    next_artifact_ = oldest_tombstone;
  }

  const std::string file_name_prefix_;

  const std::string dir_path_;
  const int dir_fd_;

  const size_t max_artifacts_;
  int next_artifact_;

  const size_t max_concurrent_dumps_;
  size_t num_concurrent_dumps_;

  std::deque<Crash*> queued_requests_;

  DISALLOW_COPY_AND_ASSIGN(CrashQueue);
};

// Whether java trace dumps are produced via tombstoned.
static constexpr bool kJavaTraceDumpsEnabled = true;

// Forward declare the callbacks so they can be placed in a sensible order.
static void crash_accept_cb(evconnlistener* listener, evutil_socket_t sockfd, sockaddr*, int, void*);
static void crash_request_cb(evutil_socket_t sockfd, short ev, void* arg);
static void crash_completed_cb(evutil_socket_t sockfd, short ev, void* arg);

static void perform_request(Crash* crash) {
  unique_fd output_fd;
  bool intercepted =
      intercept_manager->GetIntercept(crash->crash_pid, crash->crash_type, &output_fd);
  if (!intercepted) {
    output_fd = CrashQueue::for_crash(crash)->get_output();
    crash->crash_tombstone_fd.reset(dup(output_fd.get()));
  }

  TombstonedCrashPacket response = {
    .packet_type = CrashPacketType::kPerformDump
  };
  ssize_t rc = send_fd(crash->crash_socket_fd, &response, sizeof(response), std::move(output_fd));
  if (rc == -1) {
    PLOG(WARNING) << "failed to send response to CrashRequest";
    goto fail;
  } else if (rc != sizeof(response)) {
    PLOG(WARNING) << "crash socket write returned short";
    goto fail;
  } else {
    // TODO: Make this configurable by the interceptor?
    struct timeval timeout = { 10, 0 };

    event_base* base = event_get_base(crash->crash_event);
    event_assign(crash->crash_event, base, crash->crash_socket_fd, EV_TIMEOUT | EV_READ,
                 crash_completed_cb, crash);
    event_add(crash->crash_event, &timeout);
  }

  CrashQueue::for_crash(crash)->on_crash_started();
  return;

fail:
  delete crash;
}

static void crash_accept_cb(evconnlistener* listener, evutil_socket_t sockfd, sockaddr*, int,
                            void*) {
  event_base* base = evconnlistener_get_base(listener);
  Crash* crash = new Crash();

  // TODO: Make sure that only java crashes come in on the java socket
  // and only native crashes on the native socket.
  struct timeval timeout = { 1, 0 };
  event* crash_event = event_new(base, sockfd, EV_TIMEOUT | EV_READ, crash_request_cb, crash);
  crash->crash_socket_fd.reset(sockfd);
  crash->crash_event = crash_event;
  event_add(crash_event, &timeout);
}

static void crash_request_cb(evutil_socket_t sockfd, short ev, void* arg) {
  ssize_t rc;
  Crash* crash = static_cast<Crash*>(arg);

  TombstonedCrashPacket request = {};

  if ((ev & EV_TIMEOUT) != 0) {
    LOG(WARNING) << "crash request timed out";
    goto fail;
  } else if ((ev & EV_READ) == 0) {
    LOG(WARNING) << "tombstoned received unexpected event from crash socket";
    goto fail;
  }

  rc = TEMP_FAILURE_RETRY(read(sockfd, &request, sizeof(request)));
  if (rc == -1) {
    PLOG(WARNING) << "failed to read from crash socket";
    goto fail;
  } else if (rc != sizeof(request)) {
    LOG(WARNING) << "crash socket received short read of length " << rc << " (expected "
                 << sizeof(request) << ")";
    goto fail;
  }

  if (request.packet_type != CrashPacketType::kDumpRequest) {
    LOG(WARNING) << "unexpected crash packet type, expected kDumpRequest, received  "
                 << StringPrintf("%#2hhX", request.packet_type);
    goto fail;
  }

  crash->crash_type = request.packet.dump_request.dump_type;
  if (crash->crash_type < 0 || crash->crash_type > kDebuggerdAnyIntercept) {
    LOG(WARNING) << "unexpected crash dump type: " << crash->crash_type;
    goto fail;
  }

  if (crash->crash_type != kDebuggerdJavaBacktrace) {
    crash->crash_pid = request.packet.dump_request.pid;
  } else {
    // Requests for java traces are sent from untrusted processes, so we
    // must not trust the PID sent down with the request. Instead, we ask the
    // kernel.
    ucred cr = {};
    socklen_t len = sizeof(cr);
    int ret = getsockopt(sockfd, SOL_SOCKET, SO_PEERCRED, &cr, &len);
    if (ret != 0) {
      PLOG(ERROR) << "Failed to getsockopt(..SO_PEERCRED)";
      goto fail;
    }

    crash->crash_pid = cr.pid;
  }

  LOG(INFO) << "received crash request for pid " << crash->crash_pid;

  if (CrashQueue::for_crash(crash)->maybe_enqueue_crash(crash)) {
    LOG(INFO) << "enqueueing crash request for pid " << crash->crash_pid;
  } else {
    perform_request(crash);
  }

  return;

fail:
  delete crash;
}

static void crash_completed_cb(evutil_socket_t sockfd, short ev, void* arg) {
  ssize_t rc;
  Crash* crash = static_cast<Crash*>(arg);
  TombstonedCrashPacket request = {};

  CrashQueue::for_crash(crash)->on_crash_completed();

  if ((ev & EV_READ) == 0) {
    goto fail;
  }

  rc = TEMP_FAILURE_RETRY(read(sockfd, &request, sizeof(request)));
  if (rc == -1) {
    PLOG(WARNING) << "failed to read from crash socket";
    goto fail;
  } else if (rc != sizeof(request)) {
    LOG(WARNING) << "crash socket received short read of length " << rc << " (expected "
                 << sizeof(request) << ")";
    goto fail;
  }

  if (request.packet_type != CrashPacketType::kCompletedDump) {
    LOG(WARNING) << "unexpected crash packet type, expected kCompletedDump, received "
                 << uint32_t(request.packet_type);
    goto fail;
  }

  if (crash->crash_tombstone_fd != -1) {
    std::string fd_path = StringPrintf("/proc/self/fd/%d", crash->crash_tombstone_fd.get());
    std::string tombstone_path = CrashQueue::for_crash(crash)->get_next_artifact_path();
    int rc = unlink(tombstone_path.c_str());
    if (rc != 0) {
      PLOG(ERROR) << "failed to unlink tombstone at " << tombstone_path;
      goto fail;
    }

    rc = linkat(AT_FDCWD, fd_path.c_str(), AT_FDCWD, tombstone_path.c_str(), AT_SYMLINK_FOLLOW);
    if (rc != 0) {
      PLOG(ERROR) << "failed to link tombstone";
    } else {
      if (crash->crash_type == kDebuggerdJavaBacktrace) {
        LOG(ERROR) << "Traces for pid " << crash->crash_pid << " written to: " << tombstone_path;
      } else {
        // NOTE: Several tools parse this log message to figure out where the
        // tombstone associated with a given native crash was written. Any changes
        // to this message must be carefully considered.
        LOG(ERROR) << "Tombstone written to: " << tombstone_path;
      }
    }
  }

fail:
  CrashQueue* queue = CrashQueue::for_crash(crash);
  delete crash;

  // If there's something queued up, let them proceed.
  queue->maybe_dequeue_crashes(perform_request);
}

int main(int, char* []) {
  umask(0137);

  // Don't try to connect to ourselves if we crash.
  struct sigaction action = {};
  action.sa_handler = [](int signal) {
    LOG(ERROR) << "received fatal signal " << signal;
    _exit(1);
  };
  debuggerd_register_handlers(&action);

  int intercept_socket = android_get_control_socket(kTombstonedInterceptSocketName);
  int crash_socket = android_get_control_socket(kTombstonedCrashSocketName);

  if (intercept_socket == -1 || crash_socket == -1) {
    PLOG(FATAL) << "failed to get socket from init";
  }

  evutil_make_socket_nonblocking(intercept_socket);
  evutil_make_socket_nonblocking(crash_socket);

  event_base* base = event_base_new();
  if (!base) {
    LOG(FATAL) << "failed to create event_base";
  }

  intercept_manager = new InterceptManager(base, intercept_socket);

  evconnlistener* tombstone_listener =
      evconnlistener_new(base, crash_accept_cb, CrashQueue::for_tombstones(), LEV_OPT_CLOSE_ON_FREE,
                         -1 /* backlog */, crash_socket);
  if (!tombstone_listener) {
    LOG(FATAL) << "failed to create evconnlistener for tombstones.";
  }

  if (kJavaTraceDumpsEnabled) {
    const int java_trace_socket = android_get_control_socket(kTombstonedJavaTraceSocketName);
    if (java_trace_socket == -1) {
      PLOG(FATAL) << "failed to get socket from init";
    }

    evutil_make_socket_nonblocking(java_trace_socket);
    evconnlistener* java_trace_listener =
        evconnlistener_new(base, crash_accept_cb, CrashQueue::for_anrs(), LEV_OPT_CLOSE_ON_FREE,
                           -1 /* backlog */, java_trace_socket);
    if (!java_trace_listener) {
      LOG(FATAL) << "failed to create evconnlistener for java traces.";
    }
  }

  LOG(INFO) << "tombstoned successfully initialized";
  event_base_dispatch(base);
}