1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
|
#include "fs.h"
#include "fastboot.h"
#include <errno.h>
#include <fcntl.h>
#include <stdio.h>
#include <stdlib.h>
#include <string.h>
#include <sys/stat.h>
#include <sys/types.h>
#ifndef WIN32
#include <sys/wait.h>
#else
#include <tchar.h>
#include <windows.h>
#endif
#include <unistd.h>
#include <vector>
#include <android-base/errors.h>
#include <android-base/file.h>
#include <android-base/stringprintf.h>
#include <android-base/unique_fd.h>
using android::base::StringPrintf;
using android::base::unique_fd;
#ifdef WIN32
static int exec_e2fs_cmd(const char* path, char* const argv[]) {
std::string cmd;
int i = 0;
while (argv[i] != nullptr) {
cmd += argv[i++];
cmd += " ";
}
cmd = cmd.substr(0, cmd.size() - 1);
STARTUPINFO si;
PROCESS_INFORMATION pi;
DWORD exit_code = 0;
ZeroMemory(&si, sizeof(si));
si.cb = sizeof(si);
ZeroMemory(&pi, sizeof(pi));
SetEnvironmentVariableA("MKE2FS_CONFIG", "");
if (!CreateProcessA(nullptr, // No module name (use command line)
const_cast<char*>(cmd.c_str()), // Command line
nullptr, // Process handle not inheritable
nullptr, // Thread handle not inheritable
FALSE, // Set handle inheritance to FALSE
0, // No creation flags
nullptr, // Use parent's environment block
nullptr, // Use parent's starting directory
&si, // Pointer to STARTUPINFO structure
&pi) // Pointer to PROCESS_INFORMATION structure
) {
fprintf(stderr, "CreateProcess failed: %s\n",
android::base::SystemErrorCodeToString(GetLastError()).c_str());
return -1;
}
WaitForSingleObject(pi.hProcess, INFINITE);
GetExitCodeProcess(pi.hProcess, &exit_code);
CloseHandle(pi.hProcess);
CloseHandle(pi.hThread);
return exit_code != 0;
}
#else
static int exec_e2fs_cmd(const char* path, char* const argv[]) {
int status;
pid_t child;
if ((child = fork()) == 0) {
setenv("MKE2FS_CONFIG", "", 1);
execvp(path, argv);
_exit(EXIT_FAILURE);
}
if (child < 0) {
fprintf(stderr, "%s failed with fork %s\n", path, strerror(errno));
return -1;
}
if (TEMP_FAILURE_RETRY(waitpid(child, &status, 0)) == -1) {
fprintf(stderr, "%s failed with waitpid %s\n", path, strerror(errno));
return -1;
}
int ret = -1;
if (WIFEXITED(status)) {
ret = WEXITSTATUS(status);
if (ret != 0) {
fprintf(stderr, "%s failed with status %d\n", path, ret);
}
}
return ret;
}
#endif
static int generate_ext4_image(const char* fileName, long long partSize,
const std::string& initial_dir, unsigned eraseBlkSize,
unsigned logicalBlkSize) {
static constexpr int block_size = 4096;
const std::string exec_dir = android::base::GetExecutableDirectory();
const std::string mke2fs_path = exec_dir + "/mke2fs";
std::vector<const char*> mke2fs_args = {mke2fs_path.c_str(), "-t", "ext4", "-b"};
std::string block_size_str = std::to_string(block_size);
mke2fs_args.push_back(block_size_str.c_str());
std::string ext_attr = "android_sparse";
if (eraseBlkSize != 0 && logicalBlkSize != 0) {
int raid_stride = logicalBlkSize / block_size;
int raid_stripe_width = eraseBlkSize / block_size;
// stride should be the max of 8kb and logical block size
if (logicalBlkSize != 0 && logicalBlkSize < 8192) raid_stride = 8192 / block_size;
// stripe width should be >= stride
if (raid_stripe_width < raid_stride) raid_stripe_width = raid_stride;
ext_attr += StringPrintf(",stride=%d,stripe-width=%d", raid_stride, raid_stripe_width);
}
mke2fs_args.push_back("-E");
mke2fs_args.push_back(ext_attr.c_str());
mke2fs_args.push_back("-O");
mke2fs_args.push_back("uninit_bg");
mke2fs_args.push_back(fileName);
std::string size_str = std::to_string(partSize / block_size);
mke2fs_args.push_back(size_str.c_str());
mke2fs_args.push_back(nullptr);
int ret = exec_e2fs_cmd(mke2fs_args[0], const_cast<char**>(mke2fs_args.data()));
if (ret != 0) {
fprintf(stderr, "mke2fs failed: %d\n", ret);
return -1;
}
if (initial_dir.empty()) {
return 0;
}
const std::string e2fsdroid_path = exec_dir + "/e2fsdroid";
std::vector<const char*> e2fsdroid_args = {e2fsdroid_path.c_str(), "-f", initial_dir.c_str(),
fileName, nullptr};
ret = exec_e2fs_cmd(e2fsdroid_args[0], const_cast<char**>(e2fsdroid_args.data()));
if (ret != 0) {
fprintf(stderr, "e2fsdroid failed: %d\n", ret);
return -1;
}
return 0;
}
static int generate_f2fs_image(const char* fileName, long long partSize, const std::string& initial_dir,
unsigned /* unused */, unsigned /* unused */)
{
#ifndef WIN32
const std::string exec_dir = android::base::GetExecutableDirectory();
const std::string mkf2fs_path = exec_dir + "/make_f2fs";
std::vector<const char*> mkf2fs_args = {mkf2fs_path.c_str()};
mkf2fs_args.push_back("-S");
std::string size_str = std::to_string(partSize);
mkf2fs_args.push_back(size_str.c_str());
mkf2fs_args.push_back("-f");
mkf2fs_args.push_back("-O");
mkf2fs_args.push_back("encrypt");
mkf2fs_args.push_back("-O");
mkf2fs_args.push_back("quota");
mkf2fs_args.push_back(fileName);
mkf2fs_args.push_back(nullptr);
int ret = exec_e2fs_cmd(mkf2fs_args[0], const_cast<char**>(mkf2fs_args.data()));
if (ret != 0) {
fprintf(stderr, "mkf2fs failed: %d\n", ret);
return -1;
}
if (!initial_dir.empty()) {
fprintf(stderr, "sload.f2s not supported yet\n");
return 0;
}
return 0;
#else
fprintf(stderr, "make_f2fs not supported on Windows\n");
return -1;
#endif
}
static const struct fs_generator {
const char* fs_type; //must match what fastboot reports for partition type
//returns 0 or error value
int (*generate)(const char* fileName, long long partSize, const std::string& initial_dir,
unsigned eraseBlkSize, unsigned logicalBlkSize);
} generators[] = {
{ "ext4", generate_ext4_image},
{ "f2fs", generate_f2fs_image},
};
const struct fs_generator* fs_get_generator(const std::string& fs_type) {
for (size_t i = 0; i < sizeof(generators) / sizeof(*generators); i++) {
if (fs_type == generators[i].fs_type) {
return generators + i;
}
}
return nullptr;
}
int fs_generator_generate(const struct fs_generator* gen, const char* fileName, long long partSize,
const std::string& initial_dir, unsigned eraseBlkSize, unsigned logicalBlkSize)
{
return gen->generate(fileName, partSize, initial_dir, eraseBlkSize, logicalBlkSize);
}
|