blob: 14b39329765da07a39cbc135b6b648521a2ff0d9 (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
|
/*
* Copyright (C) 2018 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#include <android-base/logging.h>
#include <android-base/macros.h>
#include <string>
#include <vector>
#include "dm_table.h"
namespace android {
namespace dm {
bool DmTable::AddTarget(std::unique_ptr<DmTarget>&& /* target */) {
return true;
}
bool DmTable::RemoveTarget(std::unique_ptr<DmTarget>&& /* target */) {
return true;
}
bool DmTable::valid() const {
return true;
}
uint64_t DmTable::size() const {
return valid() ? size_ : 0;
}
// Returns a string represnetation of the table that is ready to be passed
// down to the kernel for loading
//
// Implementation must verify there are no gaps in the table, table starts
// with sector == 0, and iterate over each target to get its table
// serialized.
std::string DmTable::Serialize() const {
return "";
}
} // namespace dm
} // namespace android
|