1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
|
//
// Copyright (C) 2018 The Android Open Source Project
//
// Licensed under the Apache License, Version 2.0 (the "License");
// you may not use this file except in compliance with the License.
// You may obtain a copy of the License at
//
// http://www.apache.org/licenses/LICENSE-2.0
//
// Unless required by applicable law or agreed to in writing, software
// distributed under the License is distributed on an "AS IS" BASIS,
// WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
// See the License for the specific language governing permissions and
// limitations under the License.
//
cc_library_static {
name: "liblp",
host_supported: true,
recovery_available: true,
defaults: ["fs_mgr_defaults"],
cppflags: [
"-D_FILE_OFFSET_BITS=64",
],
srcs: [
"builder.cpp",
"reader.cpp",
"utility.cpp",
"writer.cpp",
],
static_libs: [
"libbase",
"liblog",
"libcrypto",
"libcrypto_utils",
],
whole_static_libs: [
"libext2_uuid",
"libext4_utils",
"libsparse",
"libz",
],
export_include_dirs: ["include"],
}
cc_test {
name: "liblp_test",
defaults: ["fs_mgr_defaults"],
static_libs: [
"libbase",
"liblog",
"libcrypto",
"libcrypto_utils",
"liblp",
],
srcs: [
"builder_test.cpp",
"utility_test.cpp",
],
}
|