summaryrefslogtreecommitdiffstats
blob: 28f0b07ab5924c78256bbc7c3630ff60a864c68d (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
#
# Copyright (C) 2015 The Android Open Source Project
#
# Licensed under the Apache License, Version 2.0 (the "License");
# you may not use this file except in compliance with the License.
# You may obtain a copy of the License at
#
#      http://www.apache.org/licenses/LICENSE-2.0
#
# Unless required by applicable law or agreed to in writing, software
# distributed under the License is distributed on an "AS IS" BASIS,
# WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
# See the License for the specific language governing permissions and
# limitations under the License.
#

LOCAL_PATH := $(call my-dir)

include $(CLEAR_VARS)
LOCAL_CFLAGS := -Wall -Wextra -Werror -Wunused
LOCAL_SRC_FILES := \
	SoftGateKeeperDevice.cpp \
	IGateKeeperService.cpp \
	gatekeeperd.cpp

LOCAL_MODULE := gatekeeperd
LOCAL_SHARED_LIBRARIES := \
	libbinder \
	libgatekeeper \
	liblog \
	libhardware \
	libbase \
	libutils \
	libcrypto \
	libkeystore_binder \
	libhidlbase \
	libhidltransport \
	libhwbinder \
	android.hardware.gatekeeper@1.0 \

LOCAL_STATIC_LIBRARIES := libscrypt_static
LOCAL_C_INCLUDES := external/scrypt/lib/crypto
LOCAL_INIT_RC := gatekeeperd.rc
include $(BUILD_EXECUTABLE)

include $(call first-makefiles-under,$(LOCAL_PATH))