summaryrefslogtreecommitdiffstats
blob: f5bbbf1f2596f4be07d076768ae9b386f69d78f8 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
/*
 * Copyright 2015, The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *     http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
*/

#define LOG_TAG "GateKeeperService"
#include <utils/Log.h>

#include "IGateKeeperService.h"

namespace android {

const android::String16 IGateKeeperService::descriptor("android.service.gatekeeper.IGateKeeperService");
const android::String16& IGateKeeperService::getInterfaceDescriptor() const {
    return IGateKeeperService::descriptor;
}

status_t BnGateKeeperService::onTransact(
    uint32_t code, const Parcel& data, Parcel* reply, uint32_t flags) {
    switch(code) {
        case ENROLL: {
            CHECK_INTERFACE(IGateKeeperService, data, reply);
            uint32_t uid = data.readInt32();

            ssize_t currentPasswordHandleSize = data.readInt32();
            const uint8_t *currentPasswordHandle =
                    static_cast<const uint8_t *>(data.readInplace(currentPasswordHandleSize));
            if (!currentPasswordHandle) currentPasswordHandleSize = 0;

            ssize_t currentPasswordSize = data.readInt32();
            const uint8_t *currentPassword =
                    static_cast<const uint8_t *>(data.readInplace(currentPasswordSize));
            if (!currentPassword) currentPasswordSize = 0;

            ssize_t desiredPasswordSize = data.readInt32();
            const uint8_t *desiredPassword =
                    static_cast<const uint8_t *>(data.readInplace(desiredPasswordSize));
            if (!desiredPassword) desiredPasswordSize = 0;

            uint8_t *out = NULL;
            uint32_t outSize = 0;
            status_t ret = enroll(uid, currentPasswordHandle, currentPasswordHandleSize,
                    currentPassword, currentPasswordSize, desiredPassword,
                    desiredPasswordSize, &out, &outSize);

            reply->writeNoException();
            if (ret == NO_ERROR && outSize > 0 && out != NULL) {
                reply->writeInt32(outSize);
                void *buf = reply->writeInplace(outSize);
                memcpy(buf, out, outSize);
                free(out);
            } else {
                reply->writeInt32(-1);
            }
            return NO_ERROR;
        }
        case VERIFY: {
            CHECK_INTERFACE(IGateKeeperService, data, reply);
            uint32_t uid = data.readInt32();
            ssize_t currentPasswordHandleSize = data.readInt32();
            const uint8_t *currentPasswordHandle =
                    static_cast<const uint8_t *>(data.readInplace(currentPasswordHandleSize));
            if (!currentPasswordHandle) currentPasswordHandleSize = 0;

            ssize_t currentPasswordSize = data.readInt32();
            const uint8_t *currentPassword =
                static_cast<const uint8_t *>(data.readInplace(currentPasswordSize));
            if (!currentPassword) currentPasswordSize = 0;

            status_t ret = verify(uid, (uint8_t *) currentPasswordHandle,
                    currentPasswordHandleSize, (uint8_t *) currentPassword, currentPasswordSize);
            reply->writeNoException();
            reply->writeInt32(ret == NO_ERROR ? 1 : 0);
            return NO_ERROR;
        }
        case VERIFY_CHALLENGE: {
            CHECK_INTERFACE(IGateKeeperService, data, reply);
            uint32_t uid = data.readInt32();
            uint64_t challenge = data.readInt64();
            ssize_t currentPasswordHandleSize = data.readInt32();
            const uint8_t *currentPasswordHandle =
                    static_cast<const uint8_t *>(data.readInplace(currentPasswordHandleSize));
            if (!currentPasswordHandle) currentPasswordHandleSize = 0;

            ssize_t currentPasswordSize = data.readInt32();
            const uint8_t *currentPassword =
                static_cast<const uint8_t *>(data.readInplace(currentPasswordSize));
            if (!currentPassword) currentPasswordSize = 0;


            uint8_t *out = NULL;
            uint32_t outSize = 0;
            status_t ret = verifyChallenge(uid, challenge, (uint8_t *) currentPasswordHandle,
                    currentPasswordHandleSize, (uint8_t *) currentPassword, currentPasswordSize,
                    &out, &outSize);
            reply->writeNoException();
            if (ret == NO_ERROR && outSize > 0 && out != NULL) {
                reply->writeInt32(outSize);
                void *buf = reply->writeInplace(outSize);
                memcpy(buf, out, outSize);
                free(out);
            } else {
                reply->writeInt32(-1);
            }
            return NO_ERROR;
        }
        case GET_SECURE_USER_ID: {
            CHECK_INTERFACE(IGateKeeperService, data, reply);
            uint32_t uid = data.readInt32();
            uint64_t sid = getSecureUserId(uid);
            reply->writeNoException();
            reply->writeInt64(sid);
            return NO_ERROR;
        }
        case CLEAR_SECURE_USER_ID: {
            CHECK_INTERFACE(IGateKeeperService, data, reply);
            uint32_t uid = data.readInt32();
            clearSecureUserId(uid);
            reply->writeNoException();
            return NO_ERROR;
        }
        default:
            return BBinder::onTransact(code, data, reply, flags);
    }
};


}; // namespace android