summaryrefslogtreecommitdiffstats
blob: e3dc068fb417c0d43fad53d212c42d910091a903 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
/*
 * Copyright 2015 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

#ifndef SOFT_GATEKEEPER_DEVICE_H_
#define SOFT_GATEKEEPER_DEVICE_H_

#include "SoftGateKeeper.h"

#include <memory>

using namespace gatekeeper;

namespace android {

/**
 * Software based GateKeeper implementation
 */
class SoftGateKeeperDevice {
public:
    SoftGateKeeperDevice() {
        impl_.reset(new SoftGateKeeper());
    }

   // Wrappers to translate the gatekeeper HAL API to the Kegyuard Messages API.

    /**
     * Enrolls password_payload, which should be derived from a user selected pin or password,
     * with the authentication factor private key used only for enrolling authentication
     * factor data.
     *
     * Returns: 0 on success or an error code less than 0 on error.
     * On error, enrolled_password_handle will not be allocated.
     */
    int enroll(uint32_t uid,
            const uint8_t *current_password_handle, uint32_t current_password_handle_length,
            const uint8_t *current_password, uint32_t current_password_length,
            const uint8_t *desired_password, uint32_t desired_password_length,
            uint8_t **enrolled_password_handle, uint32_t *enrolled_password_handle_length);

    /**
     * Verifies provided_password matches enrolled_password_handle.
     *
     * Implementations of this module may retain the result of this call
     * to attest to the recency of authentication.
     *
     * On success, writes the address of a verification token to auth_token,
     * usable to attest password verification to other trusted services. Clients
     * may pass NULL for this value.
     *
     * Returns: 0 on success or an error code less than 0 on error
     * On error, verification token will not be allocated
     */
    int verify(uint32_t uid, uint64_t challenge,
            const uint8_t *enrolled_password_handle, uint32_t enrolled_password_handle_length,
            const uint8_t *provided_password, uint32_t provided_password_length,
            uint8_t **auth_token, uint32_t *auth_token_length, bool *request_reenroll);
private:
    std::unique_ptr<SoftGateKeeper> impl_;
};

} // namespace gatekeeper

#endif //SOFT_GATEKEEPER_DEVICE_H_