blob: 04f3fb05bdd40ab01ab4daa535811e5b8cef5dd9 (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
|
/* utils/logger.h
**
** Copyright 2007, The Android Open Source Project
**
** This file is dual licensed. It may be redistributed and/or modified
** under the terms of the Apache 2.0 License OR version 2 of the GNU
** General Public License.
*/
#ifndef _UTILS_LOGGER_H
#define _UTILS_LOGGER_H
#include <stdint.h>
/*
* The userspace structure for version 1 of the logger_entry ABI.
* This structure is returned to userspace by the kernel logger
* driver unless an upgrade to a newer ABI version is requested.
*/
struct logger_entry {
uint16_t len; /* length of the payload */
uint16_t __pad; /* no matter what, we get 2 bytes of padding */
int32_t pid; /* generating process's pid */
int32_t tid; /* generating process's tid */
int32_t sec; /* seconds since Epoch */
int32_t nsec; /* nanoseconds */
char msg[0]; /* the entry's payload */
};
/*
* The userspace structure for version 2 of the logger_entry ABI.
* This structure is returned to userspace if ioctl(LOGGER_SET_VERSION)
* is called with version==2
*/
struct logger_entry_v2 {
uint16_t len; /* length of the payload */
uint16_t hdr_size; /* sizeof(struct logger_entry_v2) */
int32_t pid; /* generating process's pid */
int32_t tid; /* generating process's tid */
int32_t sec; /* seconds since Epoch */
int32_t nsec; /* nanoseconds */
uint32_t euid; /* effective UID of logger */
char msg[0]; /* the entry's payload */
};
#define LOGGER_LOG_MAIN "log/main"
#define LOGGER_LOG_RADIO "log/radio"
#define LOGGER_LOG_EVENTS "log/events"
#define LOGGER_LOG_SYSTEM "log/system"
/*
* The maximum size of the log entry payload that can be
* written to the kernel logger driver. An attempt to write
* more than this amount to /dev/log/* will result in a
* truncated log entry.
*/
#define LOGGER_ENTRY_MAX_PAYLOAD 4076
/*
* The maximum size of a log entry which can be read from the
* kernel logger driver. An attempt to read less than this amount
* may result in read() returning EINVAL.
*/
#define LOGGER_ENTRY_MAX_LEN (5*1024)
#ifdef HAVE_IOCTL
#include <sys/ioctl.h>
#define __LOGGERIO 0xAE
#define LOGGER_GET_LOG_BUF_SIZE _IO(__LOGGERIO, 1) /* size of log */
#define LOGGER_GET_LOG_LEN _IO(__LOGGERIO, 2) /* used log len */
#define LOGGER_GET_NEXT_ENTRY_LEN _IO(__LOGGERIO, 3) /* next entry len */
#define LOGGER_FLUSH_LOG _IO(__LOGGERIO, 4) /* flush log */
#define LOGGER_GET_VERSION _IO(__LOGGERIO, 5) /* abi version */
#define LOGGER_SET_VERSION _IO(__LOGGERIO, 6) /* abi version */
#endif // HAVE_IOCTL
#endif /* _UTILS_LOGGER_H */
|