blob: 4d26882556bfc404a6de5341a26dfef82825b0b9 (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
|
/*
* Copyright (C) 2006 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#ifndef ANDROID_CUTILS_MEMORY_H
#define ANDROID_CUTILS_MEMORY_H
#include <stdint.h>
#include <sys/types.h>
#ifdef __cplusplus
extern "C" {
#endif
/* size is given in bytes and must be multiple of 2 */
void android_memset16(uint16_t* dst, uint16_t value, size_t size);
/* size is given in bytes and must be multiple of 4 */
void android_memset32(uint32_t* dst, uint32_t value, size_t size);
#if defined(__GLIBC__) || defined(_WIN32)
/* Declaration of strlcpy() for platforms that don't already have it. */
size_t strlcpy(char *dst, const char *src, size_t size);
#endif
#ifdef __cplusplus
} // extern "C"
#endif
#endif // ANDROID_CUTILS_MEMORY_H
|