blob: 0de505f277c18ef27620f5d2ea581a97c9d6b071 (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
|
/*
* Copyright (C) 2006 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#ifndef __CUTILS_MISC_H
#define __CUTILS_MISC_H
#ifdef __cplusplus
extern "C" {
#endif
/* Load an entire file into a malloc'd chunk of memory
* that is length_of_file + 1 (null terminator). If
* sz is non-zero, return the size of the file via sz.
* Returns 0 on failure.
*/
extern void *load_file(const char *fn, unsigned *sz);
/* This is the range of UIDs (and GIDs) that are reserved
* for assigning to applications.
*/
#define FIRST_APPLICATION_UID 10000
#define LAST_APPLICATION_UID 99999
#ifdef __cplusplus
}
#endif
#endif /* __CUTILS_MISC_H */
|