blob: 0fe515f2abad3951dfbf56b55905fb464b8f501d (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
|
/*
* Copyright (C) 2009 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#ifndef _ANDROID_CUTILS_LOGD_H
#define _ANDROID_CUTILS_LOGD_H
/* the stable/frozen log-related definitions have been
* moved to this header, which is exposed by the NDK
*/
#include <android/log.h>
/* the rest is only used internally by the system */
#if !defined(_WIN32)
#include <pthread.h>
#endif
#include <stdarg.h>
#include <stdint.h>
#include <stdio.h>
#include <sys/types.h>
#include <time.h>
#include <unistd.h>
#include <log/uio.h>
#ifdef __cplusplus
extern "C" {
#endif
int __android_log_bwrite(int32_t tag, const void *payload, size_t len);
int __android_log_btwrite(int32_t tag, char type, const void *payload,
size_t len);
int __android_log_bswrite(int32_t tag, const char *payload);
#ifdef __cplusplus
}
#endif
#endif /* _LOGD_H */
|