summaryrefslogtreecommitdiffstats
blob: d73d3ae49e3454fc331d6cef9028203d1708b39b (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
/*
 * Copyright (C) 2015 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

#ifndef ANDROID_RADIO_H
#define ANDROID_RADIO_H

#include <stdbool.h>
#include <stdint.h>
#include <stdio.h>
#include <sys/cdefs.h>
#include <sys/types.h>


#define RADIO_NUM_BANDS_MAX     16
#define RADIO_NUM_SPACINGS_MAX  16
#define RADIO_STRING_LEN_MAX    128

/*
 * Radio hardware module class. A given radio hardware module HAL is of one class
 * only. The platform can not have more than one hardware module of each class.
 * Current version of the framework only supports RADIO_CLASS_AM_FM.
 */
typedef enum {
    RADIO_CLASS_AM_FM = 0,  /* FM (including HD radio) and AM */
    RADIO_CLASS_SAT   = 1,  /* Satellite Radio */
    RADIO_CLASS_DT    = 2,  /* Digital Radio (DAB) */
} radio_class_t;

/* value for field "type" of radio band described in struct radio_hal_band_config */
typedef enum {
    RADIO_BAND_AM     = 0,  /* Amplitude Modulation band: LW, MW, SW */
    RADIO_BAND_FM     = 1,  /* Frequency Modulation band: FM */
    RADIO_BAND_FM_HD  = 2,  /* FM HD Radio / DRM (IBOC) */
    RADIO_BAND_AM_HD  = 3,  /* AM HD Radio / DRM (IBOC) */
} radio_band_t;

/* RDS variant implemented. A struct radio_hal_fm_band_config can list none or several. */
enum {
    RADIO_RDS_NONE   = 0x0,
    RADIO_RDS_WORLD  = 0x01,
    RADIO_RDS_US     = 0x02,
};
typedef unsigned int radio_rds_t;

/* FM deemphasis variant implemented. A struct radio_hal_fm_band_config can list one or more. */
enum {
    RADIO_DEEMPHASIS_50   = 0x1,
    RADIO_DEEMPHASIS_75   = 0x2,
};
typedef unsigned int radio_deemphasis_t;

/* Region a particular radio band configuration corresponds to. Not used at the HAL.
 * Derived by the framework when converting the band descriptors retrieved from the HAL to
 * individual band descriptors for each supported region. */
typedef enum {
    RADIO_REGION_NONE  = -1,
    RADIO_REGION_ITU_1 = 0,
    RADIO_REGION_ITU_2 = 1,
    RADIO_REGION_OIRT  = 2,
    RADIO_REGION_JAPAN = 3,
    RADIO_REGION_KOREA = 4,
} radio_region_t;

/* scanning direction for scan() and step() tuner APIs */
typedef enum {
    RADIO_DIRECTION_UP,
    RADIO_DIRECTION_DOWN
} radio_direction_t;

/* unique handle allocated to a radio module */
typedef unsigned int radio_handle_t;

/* Opaque meta data structure used by radio meta data API (see system/radio_metadata.h) */
typedef struct radio_medtadata radio_metadata_t;


/* Additional attributes for an FM band configuration */
typedef struct radio_hal_fm_band_config {
    radio_deemphasis_t  deemphasis; /* deemphasis variant */
    bool                stereo;     /* stereo supported */
    radio_rds_t         rds;        /* RDS variants supported */
    bool                ta;         /* Traffic Announcement supported */
    bool                af;         /* Alternate Frequency supported */
    bool                ea;         /* Emergency announcements supported */
} radio_hal_fm_band_config_t;

/* Additional attributes for an AM band configuration */
typedef struct radio_hal_am_band_config {
    bool                stereo;     /* stereo supported */
} radio_hal_am_band_config_t;

/* Radio band configuration. Describes a given band supported by the radio module.
 * The HAL can expose only one band per type with the the maximum range supported and all options.
 * THe framework will derive the actual regions were this module can operate and expose separate
 * band configurations for applications to chose from. */
typedef struct radio_hal_band_config {
    radio_band_t type;
    bool         antenna_connected;
    unsigned int lower_limit;
    unsigned int upper_limit;
    unsigned int num_spacings;
    unsigned int spacings[RADIO_NUM_SPACINGS_MAX];
    union {
        radio_hal_fm_band_config_t fm;
        radio_hal_am_band_config_t am;
    };
} radio_hal_band_config_t;

/* Used internally by the framework to represent a band for s specific region */
typedef struct radio_band_config {
    radio_region_t  region;
    radio_hal_band_config_t band;
} radio_band_config_t;


/* Exposes properties of a given hardware radio module.
 * NOTE: current framework implementation supports only one audio source (num_audio_sources = 1).
 * The source corresponds to AUDIO_DEVICE_IN_FM_TUNER.
 * If more than one tuner is supported (num_tuners > 1), only one can be connected to the audio
 * source. */
typedef struct radio_hal_properties {
    radio_class_t   class_id;   /* Class of this module. E.g RADIO_CLASS_AM_FM */
    char            implementor[RADIO_STRING_LEN_MAX];  /* implementor name */
    char            product[RADIO_STRING_LEN_MAX];  /* product name */
    char            version[RADIO_STRING_LEN_MAX];  /* product version */
    char            serial[RADIO_STRING_LEN_MAX];  /* serial number (for subscription services) */
    unsigned int    num_tuners;     /* number of tuners controllable independently */
    unsigned int    num_audio_sources; /* number of audio sources driven simultaneously */
    bool            supports_capture; /* the hardware supports capture of audio source audio HAL */
    unsigned int    num_bands;      /* number of band descriptors */
    radio_hal_band_config_t bands[RADIO_NUM_BANDS_MAX]; /* band descriptors */
} radio_hal_properties_t;

/* Used internally by the framework. Same information as in struct radio_hal_properties plus a
 * unique handle and one band configuration per region. */
typedef struct radio_properties {
    radio_handle_t      handle;
    radio_class_t       class_id;
    char                implementor[RADIO_STRING_LEN_MAX];
    char                product[RADIO_STRING_LEN_MAX];
    char                version[RADIO_STRING_LEN_MAX];
    char                serial[RADIO_STRING_LEN_MAX];
    unsigned int        num_tuners;
    unsigned int        num_audio_sources;
    bool                supports_capture;
    unsigned int        num_bands;
    radio_band_config_t bands[RADIO_NUM_BANDS_MAX];
} radio_properties_t;

/* Radio program information. Returned by the HAL with event RADIO_EVENT_TUNED.
 * Contains information on currently tuned channel.
 */
typedef struct radio_program_info {
    unsigned int     channel;   /* current channel. (e.g kHz for band type RADIO_BAND_FM) */
    unsigned int     sub_channel; /* current sub channel. (used for RADIO_BAND_FM_HD) */
    bool             tuned;     /* tuned to a program or not */
    bool             stereo;    /* program is stereo or not */
    bool             digital;   /* digital program or not (e.g HD Radio program) */
    unsigned int     signal_strength; /* signal strength from 0 to 100 */
    radio_metadata_t *metadata; /* non null if meta data are present (e.g PTY, song title ...) */
} radio_program_info_t;


/* Events sent to the framework via the HAL callback. An event can notify the completion of an
 * asynchronous command (configuration, tune, scan ...) or a spontaneous change (antenna connection,
 * failure, AF switching, meta data reception... */
enum {
    RADIO_EVENT_HW_FAILURE  = 0,  /* hardware module failure. Requires reopening the tuner */
    RADIO_EVENT_CONFIG      = 1,  /* configuration change completed */
    RADIO_EVENT_ANTENNA     = 2,  /* Antenna connected, disconnected */
    RADIO_EVENT_TUNED       = 3,  /* tune, step, scan completed */
    RADIO_EVENT_METADATA    = 4,  /* New meta data received */
    RADIO_EVENT_TA          = 5,  /* Traffic announcement start or stop */
    RADIO_EVENT_AF_SWITCH   = 6,  /* Switch to Alternate Frequency */
    RADIO_EVENT_EA          = 7,  /* Emergency announcement start or stop */
    // begin framework only events
    RADIO_EVENT_CONTROL     = 100, /* loss/gain of tuner control */
    RADIO_EVENT_SERVER_DIED = 101, /* radio service died */
};
typedef unsigned int radio_event_type_t;

/* Event passed to the framework by the HAL callback */
typedef struct radio_hal_event {
    radio_event_type_t  type;       /* event type */
    int                 status;     /* used by RADIO_EVENT_CONFIG, RADIO_EVENT_TUNED */
    union {
        /* RADIO_EVENT_ANTENNA, RADIO_EVENT_TA, RADIO_EVENT_EA */
        bool                    on;
        radio_hal_band_config_t config; /* RADIO_EVENT_CONFIG */
        radio_program_info_t    info;   /* RADIO_EVENT_TUNED, RADIO_EVENT_AF_SWITCH */
        radio_metadata_t        *metadata; /* RADIO_EVENT_METADATA */
    };
} radio_hal_event_t;

/* Used internally by the framework. Same information as in struct radio_hal_event */
typedef struct radio_event {
    radio_event_type_t  type;
    int                 status;
    union {
        bool                    on;
        radio_band_config_t     config;
        radio_program_info_t    info;
        radio_metadata_t        *metadata; /* offset from start of struct when in shared memory */
    };
} radio_event_t;


static inline
radio_rds_t radio_rds_for_region(bool rds, radio_region_t region) {
    if (!rds)
        return RADIO_RDS_NONE;
    switch(region) {
        case RADIO_REGION_ITU_1:
        case RADIO_REGION_OIRT:
        case RADIO_REGION_JAPAN:
        case RADIO_REGION_KOREA:
            return RADIO_RDS_WORLD;
        case RADIO_REGION_ITU_2:
            return RADIO_RDS_US;
        default:
            return RADIO_REGION_NONE;
    }
}

static inline
radio_deemphasis_t radio_demephasis_for_region(radio_region_t region) {
    switch(region) {
        case RADIO_REGION_KOREA:
        case RADIO_REGION_ITU_2:
            return RADIO_DEEMPHASIS_75;
        case RADIO_REGION_ITU_1:
        case RADIO_REGION_OIRT:
        case RADIO_REGION_JAPAN:
        default:
            return RADIO_DEEMPHASIS_50;
    }
}

#endif  // ANDROID_RADIO_H