summaryrefslogtreecommitdiffstats
blob: 377a48ce922f93bef69b2640e1557843c2a433ce (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
/*
 * Copyright (C) 2013 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

#ifndef ANDROID_THREAD_DEFS_H
#define ANDROID_THREAD_DEFS_H

#include "graphics.h"

#if defined(__cplusplus)
extern "C" {
#endif

enum {
    /*
     * ***********************************************
     * ** Keep in sync with android.os.Process.java **
     * ***********************************************
     *
     * This maps directly to the "nice" priorities we use in Android.
     * A thread priority should be chosen inverse-proportionally to
     * the amount of work the thread is expected to do. The more work
     * a thread will do, the less favorable priority it should get so that
     * it doesn't starve the system. Threads not behaving properly might
     * be "punished" by the kernel.
     * Use the levels below when appropriate. Intermediate values are
     * acceptable, preferably use the {MORE|LESS}_FAVORABLE constants below.
     */
    ANDROID_PRIORITY_LOWEST         =  19,

    /* use for background tasks */
    ANDROID_PRIORITY_BACKGROUND     =  10,

    /* most threads run at normal priority */
    ANDROID_PRIORITY_NORMAL         =   0,

    /* threads currently running a UI that the user is interacting with */
    ANDROID_PRIORITY_FOREGROUND     =  -2,

    /* the main UI thread has a slightly more favorable priority */
    ANDROID_PRIORITY_DISPLAY        =  -4,

    /* ui service treads might want to run at a urgent display (uncommon) */
    ANDROID_PRIORITY_URGENT_DISPLAY =  HAL_PRIORITY_URGENT_DISPLAY,

    /* all normal audio threads */
    ANDROID_PRIORITY_AUDIO          = -16,

    /* service audio threads (uncommon) */
    ANDROID_PRIORITY_URGENT_AUDIO   = -19,

    /* should never be used in practice. regular process might not
     * be allowed to use this level */
    ANDROID_PRIORITY_HIGHEST        = -20,

    ANDROID_PRIORITY_DEFAULT        = ANDROID_PRIORITY_NORMAL,
    ANDROID_PRIORITY_MORE_FAVORABLE = -1,
    ANDROID_PRIORITY_LESS_FAVORABLE = +1,
};

#if defined(__cplusplus)
}
#endif

#endif /* ANDROID_THREAD_DEFS_H */