1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
|
/*
* Copyright (C) 2010 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#ifndef ANDROID_UTILS_FLATTENABLE_H
#define ANDROID_UTILS_FLATTENABLE_H
#include <stdint.h>
#include <string.h>
#include <sys/types.h>
#include <utils/Errors.h>
#include <utils/Debug.h>
#include <type_traits>
namespace android {
class FlattenableUtils {
public:
template<size_t N>
static size_t align(size_t size) {
COMPILE_TIME_ASSERT_FUNCTION_SCOPE( !(N & (N-1)) );
return (size + (N-1)) & ~(N-1);
}
template<size_t N>
static size_t align(void const*& buffer) {
COMPILE_TIME_ASSERT_FUNCTION_SCOPE( !(N & (N-1)) );
uintptr_t b = uintptr_t(buffer);
buffer = reinterpret_cast<void*>((uintptr_t(buffer) + (N-1)) & ~(N-1));
return size_t(uintptr_t(buffer) - b);
}
template<size_t N>
static size_t align(void*& buffer) {
return align<N>( const_cast<void const*&>(buffer) );
}
static void advance(void*& buffer, size_t& size, size_t offset) {
buffer = reinterpret_cast<void*>( uintptr_t(buffer) + offset );
size -= offset;
}
static void advance(void const*& buffer, size_t& size, size_t offset) {
buffer = reinterpret_cast<void const*>( uintptr_t(buffer) + offset );
size -= offset;
}
// write a POD structure
template<typename T>
static void write(void*& buffer, size_t& size, const T& value) {
static_assert(std::is_trivially_copyable<T>::value,
"Cannot flatten a non-trivially-copyable type");
memcpy(buffer, &value, sizeof(T));
advance(buffer, size, sizeof(T));
}
// read a POD structure
template<typename T>
static void read(void const*& buffer, size_t& size, T& value) {
static_assert(std::is_trivially_copyable<T>::value,
"Cannot unflatten a non-trivially-copyable type");
memcpy(&value, buffer, sizeof(T));
advance(buffer, size, sizeof(T));
}
};
/*
* The Flattenable protocol allows an object to serialize itself out
* to a byte-buffer and an array of file descriptors.
* Flattenable objects must implement this protocol.
*/
template <typename T>
class Flattenable {
public:
// size in bytes of the flattened object
inline size_t getFlattenedSize() const;
// number of file descriptors to flatten
inline size_t getFdCount() const;
// flattens the object into buffer.
// size should be at least of getFlattenedSize()
// file descriptors are written in the fds[] array but ownership is
// not transfered (ie: they must be dupped by the caller of
// flatten() if needed).
inline status_t flatten(void*& buffer, size_t& size, int*& fds, size_t& count) const;
// unflattens the object from buffer.
// size should be equal to the value of getFlattenedSize() when the
// object was flattened.
// unflattened file descriptors are found in the fds[] array and
// don't need to be dupped(). ie: the caller of unflatten doesn't
// keep ownership. If a fd is not retained by unflatten() it must be
// explicitly closed.
inline status_t unflatten(void const*& buffer, size_t& size, int const*& fds, size_t& count);
};
template<typename T>
inline size_t Flattenable<T>::getFlattenedSize() const {
return static_cast<T const*>(this)->T::getFlattenedSize();
}
template<typename T>
inline size_t Flattenable<T>::getFdCount() const {
return static_cast<T const*>(this)->T::getFdCount();
}
template<typename T>
inline status_t Flattenable<T>::flatten(
void*& buffer, size_t& size, int*& fds, size_t& count) const {
return static_cast<T const*>(this)->T::flatten(buffer, size, fds, count);
}
template<typename T>
inline status_t Flattenable<T>::unflatten(
void const*& buffer, size_t& size, int const*& fds, size_t& count) {
return static_cast<T*>(this)->T::unflatten(buffer, size, fds, count);
}
/*
* LightFlattenable is a protocol allowing object to serialize themselves out
* to a byte-buffer. Because it doesn't handle file-descriptors,
* LightFlattenable is usually more size efficient than Flattenable.
* LightFlattenable objects must implement this protocol.
*/
template <typename T>
class LightFlattenable {
public:
// returns whether this object always flatten into the same size.
// for efficiency, this should always be inline.
inline bool isFixedSize() const;
// returns size in bytes of the flattened object. must be a constant.
inline size_t getFlattenedSize() const;
// flattens the object into buffer.
inline status_t flatten(void* buffer, size_t size) const;
// unflattens the object from buffer of given size.
inline status_t unflatten(void const* buffer, size_t size);
};
template <typename T>
inline bool LightFlattenable<T>::isFixedSize() const {
return static_cast<T const*>(this)->T::isFixedSize();
}
template <typename T>
inline size_t LightFlattenable<T>::getFlattenedSize() const {
return static_cast<T const*>(this)->T::getFlattenedSize();
}
template <typename T>
inline status_t LightFlattenable<T>::flatten(void* buffer, size_t size) const {
return static_cast<T const*>(this)->T::flatten(buffer, size);
}
template <typename T>
inline status_t LightFlattenable<T>::unflatten(void const* buffer, size_t size) {
return static_cast<T*>(this)->T::unflatten(buffer, size);
}
/*
* LightFlattenablePod is an implementation of the LightFlattenable protocol
* for POD (plain-old-data) objects.
* Simply derive from LightFlattenablePod<Foo> to make Foo flattenable; no
* need to implement any methods; obviously Foo must be a POD structure.
*/
template <typename T>
class LightFlattenablePod : public LightFlattenable<T> {
public:
inline bool isFixedSize() const {
return true;
}
inline size_t getFlattenedSize() const {
return sizeof(T);
}
inline status_t flatten(void* buffer, size_t size) const {
if (size < sizeof(T)) return NO_MEMORY;
*reinterpret_cast<T*>(buffer) = *static_cast<T const*>(this);
return NO_ERROR;
}
inline status_t unflatten(void const* buffer, size_t) {
*static_cast<T*>(this) = *reinterpret_cast<T const*>(buffer);
return NO_ERROR;
}
};
}; // namespace android
#endif /* ANDROID_UTILS_FLATTENABLE_H */
|