summaryrefslogtreecommitdiffstats
blob: f027c799f9c479049f17250a312b69f3e600f323 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
/*
 * Copyright (C) 2007 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

#ifndef _LIBS_UTILS_MUTEX_H
#define _LIBS_UTILS_MUTEX_H

#include <stdint.h>
#include <sys/types.h>
#include <time.h>

#if !defined(_WIN32)
# include <pthread.h>
#endif

#include <utils/Errors.h>
#include <utils/Timers.h>

// ---------------------------------------------------------------------------
namespace android {
// ---------------------------------------------------------------------------

class Condition;

/*
 * Simple mutex class.  The implementation is system-dependent.
 *
 * The mutex must be unlocked by the thread that locked it.  They are not
 * recursive, i.e. the same thread can't lock it multiple times.
 */
class Mutex {
public:
    enum {
        PRIVATE = 0,
        SHARED = 1
    };

                Mutex();
                Mutex(const char* name);
                Mutex(int type, const char* name = NULL);
                ~Mutex();

    // lock or unlock the mutex
    status_t    lock();
    void        unlock();

    // lock if possible; returns 0 on success, error otherwise
    status_t    tryLock();

#if defined(__ANDROID__)
    // lock the mutex, but don't wait longer than timeoutMilliseconds.
    // Returns 0 on success, TIMED_OUT for failure due to timeout expiration.
    //
    // OSX doesn't have pthread_mutex_timedlock() or equivalent. To keep
    // capabilities consistent across host OSes, this method is only available
    // when building Android binaries.
    status_t    timedLock(nsecs_t timeoutMilliseconds);
#endif

    // Manages the mutex automatically. It'll be locked when Autolock is
    // constructed and released when Autolock goes out of scope.
    class Autolock {
    public:
        inline Autolock(Mutex& mutex) : mLock(mutex)  { mLock.lock(); }
        inline Autolock(Mutex* mutex) : mLock(*mutex) { mLock.lock(); }
        inline ~Autolock() { mLock.unlock(); }
    private:
        Mutex& mLock;
    };

private:
    friend class Condition;

    // A mutex cannot be copied
                Mutex(const Mutex&);
    Mutex&      operator = (const Mutex&);

#if !defined(_WIN32)
    pthread_mutex_t mMutex;
#else
    void    _init();
    void*   mState;
#endif
};

// ---------------------------------------------------------------------------

#if !defined(_WIN32)

inline Mutex::Mutex() {
    pthread_mutex_init(&mMutex, NULL);
}
inline Mutex::Mutex(__attribute__((unused)) const char* name) {
    pthread_mutex_init(&mMutex, NULL);
}
inline Mutex::Mutex(int type, __attribute__((unused)) const char* name) {
    if (type == SHARED) {
        pthread_mutexattr_t attr;
        pthread_mutexattr_init(&attr);
        pthread_mutexattr_setpshared(&attr, PTHREAD_PROCESS_SHARED);
        pthread_mutex_init(&mMutex, &attr);
        pthread_mutexattr_destroy(&attr);
    } else {
        pthread_mutex_init(&mMutex, NULL);
    }
}
inline Mutex::~Mutex() {
    pthread_mutex_destroy(&mMutex);
}
inline status_t Mutex::lock() {
    return -pthread_mutex_lock(&mMutex);
}
inline void Mutex::unlock() {
    pthread_mutex_unlock(&mMutex);
}
inline status_t Mutex::tryLock() {
    return -pthread_mutex_trylock(&mMutex);
}
#if defined(__ANDROID__)
inline status_t Mutex::timedLock(nsecs_t timeoutNs) {
    const struct timespec ts = {
        /* .tv_sec = */ static_cast<time_t>(timeoutNs / 1000000000),
        /* .tv_nsec = */ static_cast<long>(timeoutNs % 1000000000),
    };
    return -pthread_mutex_timedlock(&mMutex, &ts);
}
#endif

#endif // !defined(_WIN32)

// ---------------------------------------------------------------------------

/*
 * Automatic mutex.  Declare one of these at the top of a function.
 * When the function returns, it will go out of scope, and release the
 * mutex.
 */

typedef Mutex::Autolock AutoMutex;

// ---------------------------------------------------------------------------
}; // namespace android
// ---------------------------------------------------------------------------

#endif // _LIBS_UTILS_MUTEX_H