blob: 891e0ac982cd65414fb9802129887eb3b35a2468 (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
|
// Copyright (C) 2016 The Android Open Source Project
//
// Licensed under the Apache License, Version 2.0 (the "License");
// you may not use this file except in compliance with the License.
// You may obtain a copy of the License at
//
// http://www.apache.org/licenses/LICENSE-2.0
//
// Unless required by applicable law or agreed to in writing, software
// distributed under the License is distributed on an "AS IS" BASIS,
// WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
// See the License for the specific language governing permissions and
// limitations under the License.
#ifndef _INIT_CAPABILITIES_H
#define _INIT_CAPABILITIES_H
#include <sys/capability.h>
#include <bitset>
#include <string>
#include <type_traits>
#if !defined(__ANDROID__)
#ifndef CAP_BLOCK_SUSPEND
#define CAP_BLOCK_SUSPEND 36
#endif
#ifndef CAP_AUDIT_READ
#define CAP_AUDIT_READ 37
#endif
#undef CAP_LAST_CAP
#define CAP_LAST_CAP CAP_AUDIT_READ
#endif
namespace android {
namespace init {
struct CapDeleter {
void operator()(cap_t caps) const { cap_free(caps); }
};
using CapSet = std::bitset<CAP_LAST_CAP + 1>;
using ScopedCaps = std::unique_ptr<std::remove_pointer<cap_t>::type, CapDeleter>;
int LookupCap(const std::string& cap_name);
bool CapAmbientSupported();
unsigned int GetLastValidCap();
bool SetCapsForExec(const CapSet& to_keep);
bool DropInheritableCaps();
} // namespace init
} // namespace android
#endif // _INIT_CAPABILITIES_H
|