1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
|
/*
* Copyright (C) 2018 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#ifndef _INIT_HOST_INIT_STUBS_H
#define _INIT_HOST_INIT_STUBS_H
#include <stddef.h>
#include <sys/socket.h>
#include <sys/types.h>
#include <string>
// sys/system_properties.h
#define PROP_VALUE_MAX 92
// unistd.h
int setgroups(size_t __size, const gid_t* __list);
// android-base/properties.h
namespace android {
namespace base {
std::string GetProperty(const std::string& key, const std::string& default_value);
bool GetBoolProperty(const std::string& key, bool default_value);
} // namespace base
} // namespace android
namespace android {
namespace init {
// init.h
extern std::string default_console;
// property_service.h
extern uint32_t (*property_set)(const std::string& name, const std::string& value);
uint32_t HandlePropertySet(const std::string& name, const std::string& value,
const std::string& source_context, const ucred& cr, std::string* error);
// selinux.h
bool SelinuxHasVendorInit();
void SelabelInitialize();
bool SelabelLookupFileContext(const std::string& key, int type, std::string* result);
} // namespace init
} // namespace android
#endif
|