summaryrefslogtreecommitdiffstats
blob: 6c82fa12c1014ae80df106e06c0bb3090e558169 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
/*
 * Copyright (C) 2007 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

#ifndef _INIT_INIT_H
#define _INIT_INIT_H

#include <sys/types.h>

#include <functional>
#include <string>
#include <vector>

#include "action.h"
#include "action_manager.h"
#include "parser.h"
#include "service.h"

namespace android {
namespace init {

// Note: These globals are *only* valid in init, so they should not be used in ueventd,
// watchdogd, or any files that may be included in those, such as devices.cpp and util.cpp.
// TODO: Have an Init class and remove all globals.
extern std::string default_console;
extern std::vector<std::string> late_import_paths;

Parser CreateParser(ActionManager& action_manager, ServiceList& service_list);

void HandleControlMessage(const std::string& msg, const std::string& arg, pid_t pid);

void property_changed(const std::string& name, const std::string& value);

bool start_waiting_for_property(const char *name, const char *value);

void DumpState();

void ResetWaitForProp();

int main(int argc, char** argv);

}  // namespace init
}  // namespace android

#endif  /* _INIT_INIT_H */