blob: b757c1d653f115e3e1f75699033dd337dad30817 (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
|
/*
* Copyright (C) 2007 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#ifndef _INIT_INIT_H
#define _INIT_INIT_H
#include <string>
#include <vector>
#include "action.h"
#include "parser.h"
#include "service.h"
namespace android {
namespace init {
// Note: These globals are *only* valid in init, so they should not be used in ueventd,
// watchdogd, or any files that may be included in those, such as devices.cpp and util.cpp.
// TODO: Have an Init class and remove all globals.
extern std::string default_console;
extern std::vector<std::string> late_import_paths;
Parser CreateParser(ActionManager& action_manager, ServiceList& service_list);
void handle_control_message(const std::string& msg, const std::string& arg);
void property_changed(const std::string& name, const std::string& value);
void register_epoll_handler(int fd, void (*fn)());
bool start_waiting_for_property(const char *name, const char *value);
void DumpState();
void ResetWaitForProp();
} // namespace init
} // namespace android
#endif /* _INIT_INIT_H */
|