blob: 00ed2052ef5e0f0b220f0b0f4881ab10a7258b03 (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
|
/*
* Copyright (C) 2010 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#ifndef _INIT_KEYCHORDS_H_
#define _INIT_KEYCHORDS_H_
#include <functional>
#include <map>
#include <string>
#include <vector>
#include "epoll.h"
namespace android {
namespace init {
class Keychords {
public:
Keychords();
Keychords(const Keychords&) = delete;
Keychords(Keychords&&) = delete;
Keychords& operator=(const Keychords&) = delete;
Keychords& operator=(Keychords&&) = delete;
~Keychords() noexcept;
void Register(const std::vector<int>& keycodes);
void Start(Epoll* epoll, std::function<void(const std::vector<int>&)> handler);
private:
// Bit management
class Mask {
public:
explicit Mask(size_t bit = 0);
void SetBit(size_t bit, bool value = true);
bool GetBit(size_t bit) const;
size_t bytesize() const;
void* data();
size_t size() const;
void resize(size_t bit);
operator bool() const;
Mask operator&(const Mask& rval) const;
void operator|=(const Mask& rval);
private:
typedef unsigned int mask_t;
static constexpr size_t kBitsPerByte = 8;
std::vector<mask_t> bits_;
};
struct Entry {
Entry();
bool notified;
};
static constexpr char kDevicePath[] = "/dev/input";
void LambdaCheck();
void LambdaHandler(int fd);
void InotifyHandler();
bool GeteventEnable(int fd);
void GeteventOpenDevice(const std::string& device);
void GeteventOpenDevice();
void GeteventCloseDevice(const std::string& device);
Epoll* epoll_;
std::function<void(const std::vector<int>&)> handler_;
std::map<std::string, int> registration_;
std::map<const std::vector<int>, Entry> entries_;
Mask current_;
int inotify_fd_;
};
} // namespace init
} // namespace android
#endif
|