summaryrefslogtreecommitdiffstats
blob: 74a91951b230bd769b7148c50de4c5b6578cd536 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
/*
 * Copyright (C) 2010 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

#ifndef _INIT_KEYCHORDS_H_
#define _INIT_KEYCHORDS_H_

#include <functional>
#include <map>
#include <string>
#include <vector>

#include "epoll.h"

namespace android {
namespace init {

class Keychords {
  public:
    Keychords();
    Keychords(const Keychords&) = delete;
    Keychords(Keychords&&) = delete;
    Keychords& operator=(const Keychords&) = delete;
    Keychords& operator=(Keychords&&) = delete;
    ~Keychords() noexcept;

    int GetId(const std::vector<int>& keycodes);
    void Start(Epoll* epoll, std::function<void(int)> handler);

  private:
    // Bit management
    class Mask {
      public:
        explicit Mask(size_t bit = 0);

        void SetBit(size_t bit, bool value = true);
        bool GetBit(size_t bit) const;

        size_t bytesize() const;
        void* data();
        size_t size() const;
        void resize(size_t bit);

        operator bool() const;
        Mask operator&(const Mask& rval) const;
        void operator|=(const Mask& rval);

      private:
        typedef unsigned int mask_t;
        static constexpr size_t kBitsPerByte = 8;

        std::vector<mask_t> bits_;
    };

    struct Entry {
        Entry(const std::vector<int>& keycodes, int id);

        const std::vector<int> keycodes;
        const int id;
        bool notified;
    };

    static constexpr char kDevicePath[] = "/dev/input";

    void LambdaCheck();
    void LambdaHandler(int fd);
    void InotifyHandler();

    bool GeteventEnable(int fd);
    void GeteventOpenDevice(const std::string& device);
    void GeteventOpenDevice();
    void GeteventCloseDevice(const std::string& device);

    Epoll* epoll_;
    std::function<void(int)> handler_;

    std::map<std::string, int> registration_;

    int count_;
    std::vector<Entry> entries_;

    Mask current_;

    int inotify_fd_;
};

}  // namespace init
}  // namespace android

#endif