blob: cacd987f7ac2b2f526d30eaa2a395b66e9693af8 (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
|
/*
* Copyright (C) 2007 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#ifndef _INIT_PROPERTY_H
#define _INIT_PROPERTY_H
#include <sys/socket.h>
#include <string>
#include "epoll.h"
namespace android {
namespace init {
extern uint32_t (*property_set)(const std::string& name, const std::string& value);
uint32_t HandlePropertySet(const std::string& name, const std::string& value,
const std::string& source_context, const ucred& cr, std::string* error);
extern bool PropertyChildReap(pid_t pid);
void property_init(void);
void property_load_boot_defaults(void);
void load_persist_props(void);
void load_system_props(void);
void StartPropertyService(Epoll* epoll);
} // namespace init
} // namespace android
#endif /* _INIT_PROPERTY_H */
|