1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
|
/*
* Copyright (C) 2017 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#include "property_type.h"
#include <gtest/gtest.h>
namespace android {
namespace init {
TEST(property_type, CheckType_string) {
EXPECT_TRUE(CheckType("string", ""));
EXPECT_TRUE(CheckType("string", "-234"));
EXPECT_TRUE(CheckType("string", "234"));
EXPECT_TRUE(CheckType("string", "true"));
EXPECT_TRUE(CheckType("string", "false"));
EXPECT_TRUE(CheckType("string", "45645634563456345634563456"));
EXPECT_TRUE(CheckType("string", "some other string"));
}
TEST(property_type, CheckType_int) {
EXPECT_FALSE(CheckType("int", ""));
EXPECT_FALSE(CheckType("int", "abc"));
EXPECT_FALSE(CheckType("int", "-abc"));
EXPECT_TRUE(CheckType("int", "0"));
EXPECT_TRUE(CheckType("int", std::to_string(std::numeric_limits<int64_t>::min())));
EXPECT_TRUE(CheckType("int", std::to_string(std::numeric_limits<int64_t>::max())));
EXPECT_TRUE(CheckType("int", "123"));
EXPECT_TRUE(CheckType("int", "-123"));
}
TEST(property_type, CheckType_uint) {
EXPECT_FALSE(CheckType("uint", ""));
EXPECT_FALSE(CheckType("uint", "abc"));
EXPECT_FALSE(CheckType("uint", "-abc"));
EXPECT_TRUE(CheckType("uint", "0"));
EXPECT_TRUE(CheckType("uint", std::to_string(std::numeric_limits<uint64_t>::max())));
EXPECT_TRUE(CheckType("uint", "123"));
EXPECT_FALSE(CheckType("uint", "-123"));
}
TEST(property_type, CheckType_double) {
EXPECT_FALSE(CheckType("double", ""));
EXPECT_FALSE(CheckType("double", "abc"));
EXPECT_FALSE(CheckType("double", "-abc"));
EXPECT_TRUE(CheckType("double", "0.0"));
EXPECT_TRUE(CheckType("double", std::to_string(std::numeric_limits<double>::min())));
EXPECT_TRUE(CheckType("double", std::to_string(std::numeric_limits<double>::max())));
EXPECT_TRUE(CheckType("double", "123.1"));
EXPECT_TRUE(CheckType("double", "-123.1"));
}
TEST(property_type, CheckType_size) {
EXPECT_FALSE(CheckType("size", ""));
EXPECT_FALSE(CheckType("size", "ab"));
EXPECT_FALSE(CheckType("size", "abcd"));
EXPECT_FALSE(CheckType("size", "0"));
EXPECT_TRUE(CheckType("size", "512g"));
EXPECT_TRUE(CheckType("size", "512k"));
EXPECT_TRUE(CheckType("size", "512m"));
EXPECT_FALSE(CheckType("size", "512gggg"));
EXPECT_FALSE(CheckType("size", "512mgk"));
EXPECT_FALSE(CheckType("size", "g"));
EXPECT_FALSE(CheckType("size", "m"));
}
TEST(property_type, CheckType_enum) {
EXPECT_FALSE(CheckType("enum abc", ""));
EXPECT_FALSE(CheckType("enum abc", "ab"));
EXPECT_FALSE(CheckType("enum abc", "abcd"));
EXPECT_FALSE(CheckType("enum 123 456 789", "0"));
EXPECT_TRUE(CheckType("enum abc", "abc"));
EXPECT_TRUE(CheckType("enum 123 456 789", "123"));
EXPECT_TRUE(CheckType("enum 123 456 789", "456"));
EXPECT_TRUE(CheckType("enum 123 456 789", "789"));
}
} // namespace init
} // namespace android
|