1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
408
409
410
411
412
413
414
415
416
417
418
419
420
421
422
423
424
425
426
427
428
429
430
431
432
433
434
435
436
437
438
439
440
441
442
443
444
445
446
447
448
449
450
451
452
453
454
455
456
457
458
459
460
461
462
463
464
465
466
467
468
469
470
471
472
473
474
475
476
477
478
479
480
481
482
483
484
485
486
487
488
489
490
491
492
493
494
495
496
497
498
499
500
501
502
503
504
505
506
507
508
509
510
511
512
513
514
515
516
517
518
519
520
521
522
523
524
525
526
527
528
529
530
531
532
533
|
/*
* Copyright (C) 2017 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#include "reboot.h"
#include <dirent.h>
#include <fcntl.h>
#include <linux/fs.h>
#include <mntent.h>
#include <sys/capability.h>
#include <sys/cdefs.h>
#include <sys/ioctl.h>
#include <sys/mount.h>
#include <sys/reboot.h>
#include <sys/stat.h>
#include <sys/syscall.h>
#include <sys/types.h>
#include <sys/wait.h>
#include <memory>
#include <set>
#include <thread>
#include <vector>
#include <android-base/chrono_utils.h>
#include <android-base/file.h>
#include <android-base/logging.h>
#include <android-base/macros.h>
#include <android-base/properties.h>
#include <android-base/stringprintf.h>
#include <android-base/strings.h>
#include <android-base/unique_fd.h>
#include <bootloader_message/bootloader_message.h>
#include <cutils/android_reboot.h>
#include <fs_mgr.h>
#include <logwrap/logwrap.h>
#include <private/android_filesystem_config.h>
#include "capabilities.h"
#include "init.h"
#include "property_service.h"
#include "service.h"
using android::base::StringPrintf;
using android::base::Timer;
namespace android {
namespace init {
// represents umount status during reboot / shutdown.
enum UmountStat {
/* umount succeeded. */
UMOUNT_STAT_SUCCESS = 0,
/* umount was not run. */
UMOUNT_STAT_SKIPPED = 1,
/* umount failed with timeout. */
UMOUNT_STAT_TIMEOUT = 2,
/* could not run due to error */
UMOUNT_STAT_ERROR = 3,
/* not used by init but reserved for other part to use this to represent the
the state where umount status before reboot is not found / available. */
UMOUNT_STAT_NOT_AVAILABLE = 4,
};
// Utility for struct mntent
class MountEntry {
public:
explicit MountEntry(const mntent& entry)
: mnt_fsname_(entry.mnt_fsname),
mnt_dir_(entry.mnt_dir),
mnt_type_(entry.mnt_type),
mnt_opts_(entry.mnt_opts) {}
bool Umount() {
int r = umount2(mnt_dir_.c_str(), 0);
if (r == 0) {
LOG(INFO) << "umounted " << mnt_fsname_ << ":" << mnt_dir_ << " opts " << mnt_opts_;
return true;
} else {
PLOG(WARNING) << "cannot umount " << mnt_fsname_ << ":" << mnt_dir_ << " opts "
<< mnt_opts_;
return false;
}
}
void DoFsck() {
int st;
if (IsF2Fs()) {
const char* f2fs_argv[] = {
"/system/bin/fsck.f2fs", "-f", mnt_fsname_.c_str(),
};
android_fork_execvp_ext(arraysize(f2fs_argv), (char**)f2fs_argv, &st, true, LOG_KLOG,
true, nullptr, nullptr, 0);
} else if (IsExt4()) {
const char* ext4_argv[] = {
"/system/bin/e2fsck", "-f", "-y", mnt_fsname_.c_str(),
};
android_fork_execvp_ext(arraysize(ext4_argv), (char**)ext4_argv, &st, true, LOG_KLOG,
true, nullptr, nullptr, 0);
}
}
static bool IsBlockDevice(const struct mntent& mntent) {
return android::base::StartsWith(mntent.mnt_fsname, "/dev/block");
}
static bool IsEmulatedDevice(const struct mntent& mntent) {
return android::base::StartsWith(mntent.mnt_fsname, "/data/");
}
private:
bool IsF2Fs() const { return mnt_type_ == "f2fs"; }
bool IsExt4() const { return mnt_type_ == "ext4"; }
std::string mnt_fsname_;
std::string mnt_dir_;
std::string mnt_type_;
std::string mnt_opts_;
};
// Turn off backlight while we are performing power down cleanup activities.
static void TurnOffBacklight() {
static constexpr char OFF[] = "0";
android::base::WriteStringToFile(OFF, "/sys/class/leds/lcd-backlight/brightness");
static const char backlightDir[] = "/sys/class/backlight";
std::unique_ptr<DIR, int (*)(DIR*)> dir(opendir(backlightDir), closedir);
if (!dir) {
return;
}
struct dirent* dp;
while ((dp = readdir(dir.get())) != nullptr) {
if (((dp->d_type != DT_DIR) && (dp->d_type != DT_LNK)) || (dp->d_name[0] == '.')) {
continue;
}
std::string fileName = StringPrintf("%s/%s/brightness", backlightDir, dp->d_name);
android::base::WriteStringToFile(OFF, fileName);
}
}
static void ShutdownVold() {
const char* vdc_argv[] = {"/system/bin/vdc", "volume", "shutdown"};
int status;
android_fork_execvp_ext(arraysize(vdc_argv), (char**)vdc_argv, &status, true, LOG_KLOG, true,
nullptr, nullptr, 0);
}
static void LogShutdownTime(UmountStat stat, Timer* t) {
LOG(WARNING) << "powerctl_shutdown_time_ms:" << std::to_string(t->duration().count()) << ":"
<< stat;
}
// Determines whether the system is capable of rebooting. This is conservative,
// so if any of the attempts to determine this fail, it will still return true.
static bool IsRebootCapable() {
if (!CAP_IS_SUPPORTED(CAP_SYS_BOOT)) {
PLOG(WARNING) << "CAP_SYS_BOOT is not supported";
return true;
}
ScopedCaps caps(cap_get_proc());
if (!caps) {
PLOG(WARNING) << "cap_get_proc() failed";
return true;
}
cap_flag_value_t value = CAP_SET;
if (cap_get_flag(caps.get(), CAP_SYS_BOOT, CAP_EFFECTIVE, &value) != 0) {
PLOG(WARNING) << "cap_get_flag(CAP_SYS_BOOT, EFFECTIVE) failed";
return true;
}
return value == CAP_SET;
}
static void __attribute__((noreturn))
RebootSystem(unsigned int cmd, const std::string& rebootTarget) {
LOG(INFO) << "Reboot ending, jumping to kernel";
if (!IsRebootCapable()) {
// On systems where init does not have the capability of rebooting the
// device, just exit cleanly.
exit(0);
}
switch (cmd) {
case ANDROID_RB_POWEROFF:
reboot(RB_POWER_OFF);
break;
case ANDROID_RB_RESTART2:
syscall(__NR_reboot, LINUX_REBOOT_MAGIC1, LINUX_REBOOT_MAGIC2,
LINUX_REBOOT_CMD_RESTART2, rebootTarget.c_str());
break;
case ANDROID_RB_THERMOFF:
reboot(RB_POWER_OFF);
break;
}
// In normal case, reboot should not return.
PLOG(FATAL) << "reboot call returned";
abort();
}
/* Find all read+write block devices and emulated devices in /proc/mounts
* and add them to correpsponding list.
*/
static bool FindPartitionsToUmount(std::vector<MountEntry>* blockDevPartitions,
std::vector<MountEntry>* emulatedPartitions, bool dump) {
std::unique_ptr<std::FILE, int (*)(std::FILE*)> fp(setmntent("/proc/mounts", "r"), endmntent);
if (fp == nullptr) {
PLOG(ERROR) << "Failed to open /proc/mounts";
return false;
}
mntent* mentry;
while ((mentry = getmntent(fp.get())) != nullptr) {
if (dump) {
LOG(INFO) << "mount entry " << mentry->mnt_fsname << ":" << mentry->mnt_dir << " opts "
<< mentry->mnt_opts << " type " << mentry->mnt_type;
} else if (MountEntry::IsBlockDevice(*mentry) && hasmntopt(mentry, "rw")) {
blockDevPartitions->emplace(blockDevPartitions->begin(), *mentry);
} else if (MountEntry::IsEmulatedDevice(*mentry)) {
emulatedPartitions->emplace(emulatedPartitions->begin(), *mentry);
}
}
return true;
}
static void DumpUmountDebuggingInfo(bool dump_all) {
int status;
if (!security_getenforce()) {
LOG(INFO) << "Run lsof";
const char* lsof_argv[] = {"/system/bin/lsof"};
android_fork_execvp_ext(arraysize(lsof_argv), (char**)lsof_argv, &status, true, LOG_KLOG,
true, nullptr, nullptr, 0);
}
FindPartitionsToUmount(nullptr, nullptr, true);
if (dump_all) {
// dump current tasks, this log can be lengthy, so only dump with dump_all
android::base::WriteStringToFile("t", "/proc/sysrq-trigger");
}
}
static UmountStat UmountPartitions(std::chrono::milliseconds timeout) {
Timer t;
UmountStat stat = UMOUNT_STAT_TIMEOUT;
int retry = 0;
/* data partition needs all pending writes to be completed and all emulated partitions
* umounted.If the current waiting is not good enough, give
* up and leave it to e2fsck after reboot to fix it.
*/
while (true) {
std::vector<MountEntry> block_devices;
std::vector<MountEntry> emulated_devices;
if (!FindPartitionsToUmount(&block_devices, &emulated_devices, false)) {
return UMOUNT_STAT_ERROR;
}
if (block_devices.size() == 0) {
stat = UMOUNT_STAT_SUCCESS;
break;
}
if ((timeout < t.duration()) && retry > 0) { // try umount at least once
stat = UMOUNT_STAT_TIMEOUT;
break;
}
if (emulated_devices.size() > 0 &&
std::all_of(emulated_devices.begin(), emulated_devices.end(),
[](auto& entry) { return entry.Umount(); })) {
sync();
}
for (auto& entry : block_devices) {
entry.Umount();
}
retry++;
std::this_thread::sleep_for(100ms);
}
return stat;
}
static void KillAllProcesses() { android::base::WriteStringToFile("i", "/proc/sysrq-trigger"); }
/* Try umounting all emulated file systems R/W block device cfile systems.
* This will just try umount and give it up if it fails.
* For fs like ext4, this is ok as file system will be marked as unclean shutdown
* and necessary check can be done at the next reboot.
* For safer shutdown, caller needs to make sure that
* all processes / emulated partition for the target fs are all cleaned-up.
*
* return true when umount was successful. false when timed out.
*/
static UmountStat TryUmountAndFsck(bool runFsck, std::chrono::milliseconds timeout) {
Timer t;
std::vector<MountEntry> block_devices;
std::vector<MountEntry> emulated_devices;
TurnOffBacklight(); // this part can take time. save power.
if (runFsck && !FindPartitionsToUmount(&block_devices, &emulated_devices, false)) {
return UMOUNT_STAT_ERROR;
}
UmountStat stat = UmountPartitions(timeout - t.duration());
if (stat != UMOUNT_STAT_SUCCESS) {
LOG(INFO) << "umount timeout, last resort, kill all and try";
if (DUMP_ON_UMOUNT_FAILURE) DumpUmountDebuggingInfo(false);
KillAllProcesses();
// even if it succeeds, still it is timeout and do not run fsck with all processes killed
UmountPartitions(0ms);
if (DUMP_ON_UMOUNT_FAILURE) DumpUmountDebuggingInfo(true);
}
if (stat == UMOUNT_STAT_SUCCESS && runFsck) {
// fsck part is excluded from timeout check. It only runs for user initiated shutdown
// and should not affect reboot time.
for (auto& entry : block_devices) {
entry.DoFsck();
}
}
return stat;
}
static void __attribute__((noreturn)) DoThermalOff() {
LOG(WARNING) << "Thermal system shutdown";
sync();
RebootSystem(ANDROID_RB_THERMOFF, "");
abort();
}
void DoReboot(unsigned int cmd, const std::string& reason, const std::string& rebootTarget,
bool runFsck) {
Timer t;
LOG(INFO) << "Reboot start, reason: " << reason << ", rebootTarget: " << rebootTarget;
android::base::WriteStringToFile(StringPrintf("%s\n", reason.c_str()), LAST_REBOOT_REASON_FILE,
S_IRUSR | S_IWUSR, AID_SYSTEM, AID_SYSTEM);
if (cmd == ANDROID_RB_THERMOFF) { // do not wait if it is thermal
DoThermalOff();
abort();
}
auto shutdown_timeout = 0s;
if (!SHUTDOWN_ZERO_TIMEOUT) {
constexpr unsigned int shutdown_timeout_default = 6;
auto shutdown_timeout_property =
android::base::GetUintProperty("ro.build.shutdown_timeout", shutdown_timeout_default);
shutdown_timeout = std::chrono::seconds(shutdown_timeout_property);
}
LOG(INFO) << "Shutdown timeout: " << shutdown_timeout.count() << " seconds";
// keep debugging tools until non critical ones are all gone.
const std::set<std::string> kill_after_apps{"tombstoned", "logd", "adbd"};
// watchdogd is a vendor specific component but should be alive to complete shutdown safely.
const std::set<std::string> to_starts{"watchdogd"};
ServiceManager::GetInstance().ForEachService([&kill_after_apps, &to_starts](Service* s) {
if (kill_after_apps.count(s->name())) {
s->SetShutdownCritical();
} else if (to_starts.count(s->name())) {
s->Start();
s->SetShutdownCritical();
} else if (s->IsShutdownCritical()) {
s->Start(); // start shutdown critical service if not started
}
});
Service* bootAnim = ServiceManager::GetInstance().FindServiceByName("bootanim");
Service* surfaceFlinger = ServiceManager::GetInstance().FindServiceByName("surfaceflinger");
if (bootAnim != nullptr && surfaceFlinger != nullptr && surfaceFlinger->IsRunning()) {
ServiceManager::GetInstance().ForEachServiceInClass("animation", [](Service* s) {
s->SetShutdownCritical(); // will not check animation class separately
});
}
// optional shutdown step
// 1. terminate all services except shutdown critical ones. wait for delay to finish
if (shutdown_timeout > 0s) {
LOG(INFO) << "terminating init services";
// Ask all services to terminate except shutdown critical ones.
ServiceManager::GetInstance().ForEachService([](Service* s) {
if (!s->IsShutdownCritical()) s->Terminate();
});
int service_count = 0;
// Up to half as long as shutdown_timeout or 3 seconds, whichever is lower.
auto termination_wait_timeout = std::min((shutdown_timeout + 1s) / 2, 3s);
while (t.duration() < termination_wait_timeout) {
ServiceManager::GetInstance().ReapAnyOutstandingChildren();
service_count = 0;
ServiceManager::GetInstance().ForEachService([&service_count](Service* s) {
// Count the number of services running except shutdown critical.
// Exclude the console as it will ignore the SIGTERM signal
// and not exit.
// Note: SVC_CONSOLE actually means "requires console" but
// it is only used by the shell.
if (!s->IsShutdownCritical() && s->pid() != 0 && (s->flags() & SVC_CONSOLE) == 0) {
service_count++;
}
});
if (service_count == 0) {
// All terminable services terminated. We can exit early.
break;
}
// Wait a bit before recounting the number or running services.
std::this_thread::sleep_for(50ms);
}
LOG(INFO) << "Terminating running services took " << t
<< " with remaining services:" << service_count;
}
// minimum safety steps before restarting
// 2. kill all services except ones that are necessary for the shutdown sequence.
ServiceManager::GetInstance().ForEachService([](Service* s) {
if (!s->IsShutdownCritical()) s->Stop();
});
ServiceManager::GetInstance().ReapAnyOutstandingChildren();
// 3. send volume shutdown to vold
Service* voldService = ServiceManager::GetInstance().FindServiceByName("vold");
if (voldService != nullptr && voldService->IsRunning()) {
ShutdownVold();
voldService->Stop();
} else {
LOG(INFO) << "vold not running, skipping vold shutdown";
}
// logcat stopped here
ServiceManager::GetInstance().ForEachService([&kill_after_apps](Service* s) {
if (kill_after_apps.count(s->name())) s->Stop();
});
// 4. sync, try umount, and optionally run fsck for user shutdown
sync();
UmountStat stat = TryUmountAndFsck(runFsck, shutdown_timeout - t.duration());
// Follow what linux shutdown is doing: one more sync with little bit delay
sync();
std::this_thread::sleep_for(100ms);
LogShutdownTime(stat, &t);
// Reboot regardless of umount status. If umount fails, fsck after reboot will fix it.
RebootSystem(cmd, rebootTarget);
abort();
}
bool HandlePowerctlMessage(const std::string& command) {
unsigned int cmd = 0;
std::vector<std::string> cmd_params = android::base::Split(command, ",");
std::string reboot_target = "";
bool run_fsck = false;
bool command_invalid = false;
if (cmd_params.size() > 3) {
command_invalid = true;
} else if (cmd_params[0] == "shutdown") {
cmd = ANDROID_RB_POWEROFF;
if (cmd_params.size() == 2 && cmd_params[1] == "userrequested") {
// The shutdown reason is PowerManager.SHUTDOWN_USER_REQUESTED.
// Run fsck once the file system is remounted in read-only mode.
run_fsck = true;
}
} else if (cmd_params[0] == "reboot") {
cmd = ANDROID_RB_RESTART2;
if (cmd_params.size() >= 2) {
reboot_target = cmd_params[1];
// When rebooting to the bootloader notify the bootloader writing
// also the BCB.
if (reboot_target == "bootloader") {
std::string err;
if (!write_reboot_bootloader(&err)) {
LOG(ERROR) << "reboot-bootloader: Error writing "
"bootloader_message: "
<< err;
}
}
// If there is an additional bootloader parameter, pass it along
if (cmd_params.size() == 3) {
reboot_target += "," + cmd_params[2];
}
}
} else if (command == "thermal-shutdown") { // no additional parameter allowed
cmd = ANDROID_RB_THERMOFF;
// Do not queue "shutdown" trigger since we want to shutdown immediately
DoReboot(cmd, command, reboot_target, run_fsck);
return true;
} else {
command_invalid = true;
}
if (command_invalid) {
LOG(ERROR) << "powerctl: unrecognized command '" << command << "'";
return false;
}
LOG(INFO) << "Clear action queue and start shutdown trigger";
ActionManager::GetInstance().ClearQueue();
// Queue shutdown trigger first
ActionManager::GetInstance().QueueEventTrigger("shutdown");
// Queue built-in shutdown_done
auto shutdown_handler = [cmd, command, reboot_target,
run_fsck](const std::vector<std::string>&) {
DoReboot(cmd, command, reboot_target, run_fsck);
return 0;
};
ActionManager::GetInstance().QueueBuiltinAction(shutdown_handler, "shutdown_done");
// Skip wait for prop if it is in progress
ResetWaitForProp();
// Skip wait for exec if it is in progress
if (ServiceManager::GetInstance().IsWaitingForExec()) {
ServiceManager::GetInstance().ClearExecWait();
}
return true;
}
} // namespace init
} // namespace android
|