blob: 1c58bd134f924934adacedd7f32af212fbd2bdc6 (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
|
/*
* Copyright (C) 2017 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#ifndef _INIT_REBOOT_H
#define _INIT_REBOOT_H
#include <string>
namespace android {
namespace init {
// This is a wrapper around the actual reboot calls. DoReboot() should be preferred in most cases.
void __attribute__((noreturn)) RebootSystem(unsigned int cmd, const std::string& rebootTarget);
/* Reboot / shutdown the system.
* cmd ANDROID_RB_* as defined in android_reboot.h
* reason Reason string like "reboot", "shutdown,userrequested"
* rebootTarget Reboot target string like "bootloader". Otherwise, it should be an
* empty string.
* runFsck Whether to run fsck after umount is done.
*/
void DoReboot(unsigned int cmd, const std::string& reason, const std::string& rebootTarget,
bool runFsck) __attribute__((__noreturn__));
// Parses and handles a setprop sys.powerctl message.
bool HandlePowerctlMessage(const std::string& command);
// Determines whether the system is capable of rebooting. This is conservative,
// so if any of the attempts to determine this fail, it will still return true.
bool IsRebootCapable();
} // namespace init
} // namespace android
#endif
|