blob: 628fd50e7bd3864f92e98d434659d36e0e1f2b00 (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
|
/*
* Copyright (C) 2017 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#ifndef _INIT_SUBCONTEXT_H
#define _INIT_SUBCONTEXT_H
#include <signal.h>
#include <string>
#include <vector>
#include <android-base/unique_fd.h>
#include "builtins.h"
#include "result.h"
#include "system/core/init/subcontext.pb.h"
namespace android {
namespace init {
extern const std::string kInitContext;
extern const std::string kVendorContext;
extern const char* const paths_and_secontexts[2][2];
class Subcontext {
public:
Subcontext(std::string path_prefix, std::string context)
: path_prefix_(std::move(path_prefix)), context_(std::move(context)), pid_(0) {
Fork();
}
Result<Success> Execute(const std::vector<std::string>& args);
Result<std::vector<std::string>> ExpandArgs(const std::vector<std::string>& args);
void Restart();
const std::string& path_prefix() const { return path_prefix_; }
const std::string& context() const { return context_; }
pid_t pid() const { return pid_; }
private:
void Fork();
Result<SubcontextReply> TransmitMessage(const SubcontextCommand& subcontext_command);
std::string path_prefix_;
std::string context_;
pid_t pid_;
android::base::unique_fd socket_;
};
int SubcontextMain(int argc, char** argv, const KeywordFunctionMap* function_map);
std::vector<Subcontext>* InitializeSubcontexts();
bool SubcontextChildReap(pid_t pid);
void SubcontextTerminate();
} // namespace init
} // namespace android
#endif
|